(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Pins with Air Hole

Lifter Pins with Air Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Pin
•Material: Steel
•Includes Pilot Punch Relief Hole: W/O
•Includes Air Hole: With
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LJS4-25
LJS4-28
LJS4-30
LJS4-34
LJS4-40
LJS6-25
LJS6-28
LJS6-30
LJS6-34
LJS6-40
LJS8-25
LJS8-28
LJS8-30
LJS8-34
LJS8-40
LJS10-25
LJS10-28
LJS10-30
LJS10-34
LJS10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L dimension
(mm)
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

10428
1 Piece(s)Available

8 Days or more

10430
1 Piece(s)Available

8 Days or more

10434
1 Piece(s)Available

8 Days or more

10440
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10628
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10634
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10828
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10834
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101028
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101034
1 Piece(s)Available

8 Days or more

101040

Loading...

  1. 1
 

Basic Information

Shape Pin Material Steel With/without pilot punch relief hole W/O
With/without air hole With With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.