(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Block Dies Configurable Size, Straight Type (Part Numbers)

Special Shaped Block Dies  Configurable Size, Straight Type

Move the mouse over the image to zoom

•Type: Block dies
•Die Mounting Part Shape: Straight

  • PRESS-FIT
  • SKD11
  • POWDER HSS

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBL2H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FBL2H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBL2J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0-S0
FBL2J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0-S[0.2-40/0.01]
FBL2J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S0
FBL2J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL2J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0-S0
FBL2J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0-S[0.2-40/0.01]
FBL2J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S0
FBL2J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL2L-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-90/0.1]-Q[1-90/0.1]-R[0.2-50/0.01]-S[0.2-50/0.01]
FBL2L-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-90/0.1]-Q[1-90/0.1]-R[0.2-50/0.01]-S[0.2-50/0.01]
FBL3J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]
FBL3J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]
FBL3K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]
FBL3K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]
FBL3L-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-90/0.1]-R[0.2-50/0.01]-S[0.2-50/0.01]
FBL3L-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-90/0.1]-R[0.2-50/0.01]-S[0.2-50/0.01]
FBL4H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-16/0.01]
FBL4H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-16/0.01]
FBL4J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R0-S0
FBL4J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R0-S[0.2-40/0.01]
FBL4J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R[0.2-40/0.01]-S0
FBL4J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL4J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R0-S0
FBL4J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R0-S[0.2-40/0.01]
FBL4J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R[0.2-40/0.01]-S0
FBL4J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[0.5-15.9/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL4K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S0
FBL4K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S[0.2-40/0.01]
FBL4K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S0
FBL4K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL4K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S0
FBL4K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S[0.2-40/0.01]
FBL4K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S0
FBL4K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL4L-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL4L-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL5H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
FBL5H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
FBL5J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL5J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL5J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL5J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL5K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S0
FBL5K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S[0.2-40/0.01]
FBL5K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S0
FBL5K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL5K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S0
FBL5K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R0-S[0.2-40/0.01]
FBL5K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S0
FBL5K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-B[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL5L-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-S[0.2-40/0.01]
FBL5L-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-S[0.2-40/0.01]
FBL6H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL6H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBL6H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL6H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
FBL6K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL6K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL6K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL6K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL7H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0-S0
FBL7H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0-S[0.2-40/0.01]
FBL7H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S0
FBL7H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL7H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0-S0
FBL7H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0-S[0.2-40/0.01]
FBL7H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S0
FBL7H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL7L-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL7L-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL8H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
FBL8H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]
FBL8J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL8J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL8J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R0
FBL8J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-40/0.01]
FBL8K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R0-S0
FBL8K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R0-S[0.2-40/0.01]
FBL8K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S0
FBL8K-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL8K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R0-S0
FBL8K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R0-S[0.2-40/0.01]
FBL8K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S0
FBL8K-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1-16/0.01]-R[0.2-40/0.01]-S[0.2-40/0.01]
FBL9H-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-B[0.5-16/0.01]
FBL9H-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-B[0.5-16/0.01]
FBL9J-V[6-25/0.1]-H[6-25/0.1]-[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-A[1.5-16/0.01]-B[1.5-16/0.01]
FBL9J-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-A[1.5-16/0.01]-B[1.5-16/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

10 Days or more

102HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

102HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

102JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

102LSKD11 Equivalent6 ~ 256 ~ 251 ~ 90--16 ~ 35-1 ~ 161 ~ 900.2 ~ 500.2 ~ 501 ~ 16
1 Piece(s)

10 Days or more

102LSKD11 Equivalent6 ~ 256 ~ 251 ~ 90---10 ~ 34.91 ~ 161 ~ 900.2 ~ 500.2 ~ 501 ~ 16
1 Piece(s)

10 Days or more

103JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9--16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

103JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9---10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

103KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

103KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

103LSKD11 Equivalent6 ~ 256 ~ 251 ~ 90--16 ~ 35-1 ~ 16-0.2 ~ 500.2 ~ 501 ~ 16
1 Piece(s)

10 Days or more

103LSKD11 Equivalent6 ~ 256 ~ 251 ~ 90---10 ~ 34.91 ~ 16-0.2 ~ 500.2 ~ 501 ~ 16
1 Piece(s)

10 Days or more

104HSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 16--16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

104HSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 16---10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9--16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9--16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9--16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9--16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9---10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9---10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9---10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

104JSKD11 Equivalent6 ~ 256 ~ 250.5 ~ 15.9---10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

104KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104LSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

104LSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

105HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

105JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

105JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

105JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

105JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16-16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

105KSKD11 Equivalent6 ~ 256 ~ 251 ~ 161 ~ 16--10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105LSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16--0.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

105LSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16--0.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

106HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

106HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 7.99-1 ~ 16
1 Piece(s)

10 Days or more

106HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

106HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 7.99-1 ~ 16
1 Piece(s)

10 Days or more

106KSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

106KSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

106KSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

106KSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

107HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

107LSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

107LSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

108HSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16----
1 Piece(s)

10 Days or more

108HSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16----
1 Piece(s)

10 Days or more

108JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

108JSKD11 Equivalent6 ~ 256 ~ 25---16 ~ 35-1 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

108JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0-1 ~ 16
1 Piece(s)

10 Days or more

108JSKD11 Equivalent6 ~ 256 ~ 25----10 ~ 34.91 ~ 16-0.2 ~ 40-1 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16--16 ~ 35-1 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16-001 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16-00.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16-0.2 ~ 4001 ~ 16
1 Piece(s)

10 Days or more

108KSKD11 Equivalent6 ~ 256 ~ 251 ~ 16---10 ~ 34.91 ~ 16-0.2 ~ 400.2 ~ 401 ~ 16
1 Piece(s)

10 Days or more

109HSKD11 Equivalent6 ~ 256 ~ 25-0.5 ~ 16-16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

109HSKD11 Equivalent6 ~ 256 ~ 25-0.5 ~ 16--10 ~ 34.91 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

109JSKD11 Equivalent6 ~ 256 ~ 251.5 ~ 161.5 ~ 16-16 ~ 35-1 ~ 16---1 ~ 16
1 Piece(s)

10 Days or more

109JSKD11 Equivalent6 ~ 256 ~ 251.5 ~ 161.5 ~ 16--10 ~ 34.91 ~ 16---1 ~ 16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)

Loading...

Basic Information

Type Block dies Surface treatment None Die (mounting part) shape Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.