(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Button Dies Headed Type

Special Shaped Button Dies Headed Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Button dies
•Material: SKD11 Equivalent
•Die Mounting Part Shape: Headed type

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HD2H6-[16,​20,​22,​25,​30,​35]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-[16,​20,​22,​25,​30,​35]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[14-15.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[14-15.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[14-15.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[14-15.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[14-15.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[14-15.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-LC[14-15.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[18-19.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[18-19.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[18-19.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[18-19.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[18-19.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[18-19.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[18-19.9/0.1]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-LC[18-19.9/0.1]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-LC[18-19.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[20.1-21.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[20.1-21.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[20.1-21.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-LC[20.1-21.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[23-24.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[23-24.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[23-24.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[23-24.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[23-24.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[23-24.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-LC[23-24.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[28-29.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[28-29.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[28-29.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[28-29.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[28-29.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[28-29.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[28-29.9/0.1]-PC[3.01-3.2/0.01]-W[2-3/0.01]
HD2H6-LC[28-29.9/0.1]-PC[3.01-3.2/0.01]-WC[1-1.99/0.01]
HD2H6-LC[28-29.9/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[33-34.9/0.1]-P[2-3/0.01]-W[2-3/0.01]
HD2H6-LC[33-34.9/0.1]-P[2-3/0.01]-WC[1-1.99/0.01]
HD2H6-LC[33-34.9/0.1]-P[2-3/0.01]-WC[3.01-3.2/0.01]
HD2H6-LC[33-34.9/0.1]-PC[1-1.99/0.01]-W[2-3/0.01]
HD2H6-LC[33-34.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01]
HD2H6-LC[33-34.9/0.1]-PC[1-1.99/0.01]-WC[3.01-3.2/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
Tip dimension alteration [PC]
(mm)
W
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

106---16 ~ 35-2 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106---16 ~ 35-2 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106---16 ~ 35-2 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106---16 ~ 35-----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106---16 ~ 35-----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106---16 ~ 35-----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106---16 ~ 35-----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106---16 ~ 35-----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106---16 ~ 35-----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----14 ~ 15.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----14 ~ 15.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----14 ~ 15.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----14 ~ 15.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----14 ~ 15.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----14 ~ 15.9----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----14 ~ 15.9----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106----14 ~ 15.9----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106----14 ~ 15.9----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----18 ~ 19.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----18 ~ 19.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----18 ~ 19.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----18 ~ 19.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----18 ~ 19.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----18 ~ 19.9----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----18 ~ 19.9----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106----18 ~ 19.9----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106----18 ~ 19.9----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----20.1 ~ 21.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----20.1 ~ 21.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----20.1 ~ 21.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106----20.1 ~ 21.9----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----23 ~ 24.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----23 ~ 24.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----23 ~ 24.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----23 ~ 24.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----23 ~ 24.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----23 ~ 24.9----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----23 ~ 24.9----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106----23 ~ 24.9----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106----23 ~ 24.9----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----28 ~ 29.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----28 ~ 29.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----28 ~ 29.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----28 ~ 29.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----28 ~ 29.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----28 ~ 29.9----1 ~ 1.99-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----28 ~ 29.9----3.01 ~ 3.22 ~ 3-
1 Piece(s)

10 Days or more

106----28 ~ 29.9----3.01 ~ 3.2-1 ~ 1.99
1 Piece(s)

10 Days or more

106----28 ~ 29.9----3.01 ~ 3.2-3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----33 ~ 34.92 ~ 3----2 ~ 3-
1 Piece(s)

10 Days or more

106----33 ~ 34.92 ~ 3-----1 ~ 1.99
1 Piece(s)

10 Days or more

106----33 ~ 34.92 ~ 3-----3.01 ~ 3.2
1 Piece(s)

10 Days or more

106----33 ~ 34.9----1 ~ 1.992 ~ 3-
1 Piece(s)

10 Days or more

106----33 ~ 34.9----1 ~ 1.99-1 ~ 1.99
1 Piece(s)

10 Days or more

106----33 ~ 34.9----1 ~ 1.99-3.01 ~ 3.2

Loading...

 

Basic Information

Type Button dies Material SKD11 Equivalent Surface treatment None
Die (mounting part) shape Headed type

Additional Products in this Category

Complementary Products

Tech Support