(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Block Punches

Special Shaped Block Punches

Move the mouse over the image to zoom

•Type: Block punches
For complete product overview and details on Special Shaped Block Punches see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN

Part Number

Configured Part Number is shown.

Part Number
H-HSF2H-1-*-*********-[40-80/10]-P[1.5-50/0.01]-W[1-10/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-[40-80/10]-P[1.5-50/0.01]-WC[0.5-1/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-[40-80/10]-PC[1-1.5/0.01]-W[1-10/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-[40-80/10]-PC[1-1.5/0.01]-WC[0.5-1/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-LC[32-79.9/0.1]-P[1.5-50/0.01]-W[1-10/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-LC[32-79.9/0.1]-P[1.5-50/0.01]-WC[0.5-1/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-LC[32-79.9/0.1]-PC[1-1.5/0.01]-W[1-10/0.01]-F[0,​90,​180,​270]
H-HSF2H-1-*-*********-LC[32-79.9/0.1]-PC[1-1.5/0.01]-WC[0.5-1/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-[40-80/10]-P[7-50/0.01]-W[3-22/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-[40-80/10]-P[7-50/0.01]-WC[1.9-3/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-[40-80/10]-PC[3.9-5/0.01]-W[3-22/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-[40-80/10]-PC[3.9-5/0.01]-WC[1.9-3/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-LC[32-79.9/0.1]-P[7-50/0.01]-W[3-22/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-LC[32-79.9/0.1]-P[7-50/0.01]-WC[1.9-3/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-LC[32-79.9/0.1]-PC[3.9-5/0.01]-W[3-22/0.01]-F[0,​90,​180,​270]
H-HSF2H-2-*-*********-LC[32-79.9/0.1]-PC[3.9-5/0.01]-WC[1.9-3/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-[40-80/10]-P[10-50/0.01]-W[6.5-30/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-[40-80/10]-P[10-50/0.01]-WC[3.7-6.5/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-[40-80/10]-PC[7.5-10/0.01]-W[6.5-30/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-[40-80/10]-PC[7.5-10/0.01]-WC[3.7-6.5/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-LC[32-79.9/0.1]-P[10-50/0.01]-W[6.5-30/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-LC[32-79.9/0.1]-P[10-50/0.01]-WC[3.7-6.5/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-LC[32-79.9/0.1]-PC[7.5-10/0.01]-W[6.5-30/0.01]-F[0,​90,​180,​270]
H-HSF2H-3-*-*********-LC[32-79.9/0.1]-PC[7.5-10/0.01]-WC[3.7-6.5/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-[40-80/10]-P[1.5-50/0.01]-W[1-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-[40-80/10]-P[1.5-50/0.01]-WC[0.5-1/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-[40-80/10]-PC[1-4/0.01]-W[1-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-[40-80/10]-PC[1-4/0.01]-WC[0.5-1/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-LC[32-79.9/0.1]-P[1.5-50/0.01]-W[1-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-LC[32-79.9/0.1]-P[1.5-50/0.01]-WC[0.5-1/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-LC[32-79.9/0.1]-PC[1-4/0.01]-W[1-10/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-1-*-*********-LC[32-79.9/0.1]-PC[1-4/0.01]-WC[0.5-1/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-[40-80/10]-P[7-50/0.01]-W[3-22/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-[40-80/10]-P[7-50/0.01]-WC[1.9-3/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-[40-80/10]-PC[3.9-10/0.01]-W[3-22/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-[40-80/10]-PC[3.9-10/0.01]-WC[1.9-3/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-LC[32-79.9/0.1]-P[7-50/0.01]-W[3-22/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-LC[32-79.9/0.1]-P[7-50/0.01]-WC[1.9-3/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-LC[32-79.9/0.1]-PC[3.9-10/0.01]-W[3-22/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-2-*-*********-LC[32-79.9/0.1]-PC[3.9-10/0.01]-WC[1.9-3/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-[40-80/10]-P[10-50/0.01]-W[6.5-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-[40-80/10]-P[10-50/0.01]-WC[3.7-6.5/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-[40-80/10]-PC[7.5-10/0.01]-W[6.5-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-[40-80/10]-PC[7.5-10/0.01]-WC[3.7-6.5/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-LC[32-79.9/0.1]-P[10-50/0.01]-W[6.5-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-LC[32-79.9/0.1]-P[10-50/0.01]-WC[3.7-6.5/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-LC[32-79.9/0.1]-PC[7.5-10/0.01]-W[6.5-30/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2J-3-*-*********-LC[32-79.9/0.1]-PC[7.5-10/0.01]-WC[3.7-6.5/0.01]-R[0.2-40/0.01]-S[0.2-30/0.01]-F[0,​90,​180,​270]
H-HSF2L-1-*-*********-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-1-*-*********-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-1-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-1-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-2-*-*********-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-2-*-*********-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-2-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-2-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-3-*-*********-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-3-*-*********-[40-80/10]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-3-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
H-HSF2L-3-*-*********-LC[32-79.9/0.1]-A[1-90/0.1]-Q[0.2-40/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]-F[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Punch shank (mounting part) shape No.
(No.)
Catalog No. V・H dimension input/L (L dimension)
(mm)
A
(mm)
B
(mm)
C
(mm)
F F (Flange position designation)
(°)
K K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
Options Other specifications P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T T (Key groove position)
(mm)
Tip dimension alteration [PC]
(mm)
W
(mm)
WC (Tip dimension alteration)
(mm)
WF WF (Flange position designation)
(°)
Y
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS1.5 ~ 50------1 ~ 10----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS1.5 ~ 50-------0.5 ~ 1---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS------1 ~ 1.51 ~ 10----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS------1 ~ 1.5-0.5 ~ 1---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS1.5 ~ 50------1 ~ 10----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS1.5 ~ 50-------0.5 ~ 1---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS------1 ~ 1.51 ~ 10----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS------1 ~ 1.5-0.5 ~ 1---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS7 ~ 50------3 ~ 22----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS7 ~ 50-------1.9 ~ 3---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS------3.9 ~ 53 ~ 22----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS------3.9 ~ 5-1.9 ~ 3---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS7 ~ 50------3 ~ 22----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS7 ~ 50-------1.9 ~ 3---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS------3.9 ~ 53 ~ 22----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS------3.9 ~ 5-1.9 ~ 3---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS10 ~ 50------6.5 ~ 30----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS10 ~ 50-------3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS------7.5 ~ 106.5 ~ 30----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS------7.5 ~ 10-3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS10 ~ 50------6.5 ~ 30----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS10 ~ 50-------3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS------7.5 ~ 106.5 ~ 30----
1 Piece(s)

19 Days or more

102HSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS------7.5 ~ 10-3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS1.5 ~ 50-0.2 ~ 400.2 ~ 30---1 ~ 10----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS1.5 ~ 50-0.2 ~ 400.2 ~ 30----0.5 ~ 1---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--1 ~ 41 ~ 10----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--1 ~ 4-0.5 ~ 1---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS1.5 ~ 50-0.2 ~ 400.2 ~ 30---1 ~ 10----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS1.5 ~ 50-0.2 ~ 400.2 ~ 30----0.5 ~ 1---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--1 ~ 41 ~ 10----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type1----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--1 ~ 4-0.5 ~ 1---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS7 ~ 50-0.2 ~ 400.2 ~ 30---3 ~ 22----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS7 ~ 50-0.2 ~ 400.2 ~ 30----1.9 ~ 3---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--3.9 ~ 103 ~ 22----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--3.9 ~ 10-1.9 ~ 3---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS7 ~ 50-0.2 ~ 400.2 ~ 30---3 ~ 22----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS7 ~ 50-0.2 ~ 400.2 ~ 30----1.9 ~ 3---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--3.9 ~ 103 ~ 22----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type2----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--3.9 ~ 10-1.9 ~ 3---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS10 ~ 50-0.2 ~ 400.2 ~ 30---6.5 ~ 30----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS10 ~ 50-0.2 ~ 400.2 ~ 30----3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--7.5 ~ 106.5 ~ 30----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270---40 ~ 80--※Designate with WOS--0.2 ~ 400.2 ~ 30--7.5 ~ 10-3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS10 ~ 50-0.2 ~ 400.2 ~ 30---6.5 ~ 30----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS10 ~ 50-0.2 ~ 400.2 ~ 30----3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--7.5 ~ 106.5 ~ 30----
1 Piece(s)

19 Days or more

102JSKH51 EquivalentTiCNSingle flange type3----0 ~ 270----32 ~ 79.9-※Designate with WOS--0.2 ~ 400.2 ~ 30--7.5 ~ 10-3.7 ~ 6.5---
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type1-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type1-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type1-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type1-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type2-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type2-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type2-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type2-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type3-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type3-1 ~ 90--0 ~ 270---40 ~ 80--※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type3-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-00.2 ~ 480.2 ~ 50--------
1 Piece(s)

19 Days or more

102LSKH51 EquivalentTiCNSingle flange type3-1 ~ 90--0 ~ 270----32 ~ 79.9-※Designate with WOS-0.2 ~ 400.2 ~ 480.2 ~ 50--------

Loading...

 

Basic Information

Type Block punches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.