(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Heat Insulating Plates - Free-Cutting
MISUMI
•Shape: Square
For complete product overview and details on Heat Insulating Plates - Free-Cutting see the sections below:
Days to Ship: | 7 Days or more |
---|
Heat Insulating Plates - High-Temperature Insulating, Super Insulating
MISUMI
Heat Insulating Plates which become lower in thermal conductivity / specific gravity than ever, as well as being lightweighed and excellent in heat retention and temperature insulation.
Days to Ship: | 10 Days or more |
---|
Heat Insulating Plates - Circular
MISUMI
•Shape: Round
For complete product overview and details on Heat Insulating Plates - Circular see the sections below:
Days to Ship: | 10 Days or more |
---|
Heat Insulating Plates - Heat-Resistant
MISUMI
Heat Insulating Plates which become lower in thermal conductivity / specific gravity than ever, as well as being lightweighed and excellent in heat retention and temperature insulation.
Days to Ship: | 7 Days or more |
---|
Heat Insulating Plates - High-Strength, High-Temperature Resistant
MISUMI
Heat Insulating Plates which become lower in thermal conductivity / specific gravity than ever, as well as being lightweighed and excellent in heat retention and temperature insulation.
Days to Ship: | 7 Days or more |
---|
Heat Insulating Plates - Thin, Heat-Resistant
MISUMI
•Shape: Square
For complete product overview and details on Heat Insulating Plates - Thin, Heat-Resistant see the sections below:
Days to Ship: | 7 Days or more |
---|
Heat Insulating Plates - Machined Resin
MISUMI
•Shape: Square
For complete product overview and details on Heat Insulating Plates - Machined Resin see the sections below:
Days to Ship: | 10 Days or more |
---|
Heat Insulating Plates - Very High-Temperature Insulating
MISUMI
•Grade: Heat Resistant
•Recommended Operating Temperature (?): Room Temp. ~1000
•Main Material: Calcium Silicate
•Shape: Square
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Recommended Operating Temperature(℃) |
Grade |
Plate Thickness t(mm) |
Width B(mm) |
Length A(mm) |
|
|
|
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Heat Insulating Plates - High-Temperature Insulating, Super Insulating | Heat Insulating Plates - High-Strength, High-Temperature Resistant | ||||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 7 Days or more | 10 Days or more | 10 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
Recommended Operating Temperature(℃) | Room Temp. to 300 / Room Temp. to 350 | Room Temp. to 180 / Room Temp. to 400 | Room Temp. to 180 / Room Temp. to 220 / Room Temp. to 400 / Room Temp. to 500 | Room Temp. to 220 / Room Temp. to 500 | Room Temp. to 180 / Room Temp. to 400 / -80 to 400 | Room Temp. to 180 / -80 to 400 / Room Temp. to 800 | Room Temp. to 220 / -80 to 400 / Room Temp. to 500 | Room Temp. to 1000 |
Grade | Standard / Free-cutting | Heat Resistant / High Insulation | Standard / Heat Resistant / High Strength / High Insulation / High Temperature Resistance | Standard / Heat Resistant | High Strength / High Temperature Resistance | Heat Resistant / High Strength / High Temperature Resistance | Standard / Heat Resistant / High Temperature Resistance | Heat Resistant |
Plate Thickness t(mm) | 5 ~ 15 | - | 3 ~ 15 | 3 ~ 15 | 3 ~ 15 | 1 ~ 2 | 3 ~ 15 | 12.7 ~ 25.4 |
Width B(mm) | 20 ~ 600 | - | - | 20 ~ 600 | 20 ~ 600 | 20 ~ 500 | - | 20 ~ 600 |
Length A(mm) | 20 ~ 800 | - | - | 20 ~ 800 | 20 ~ 800 | 20 ~ 500 | - | 20 ~ 800 |
Loading...
[20-600/1mm Unit(s)]
[20-800/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy