(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MIYANAGA
•Blade Width (mm): 3.2
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Compatible Electric Motor: Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Special Magnetic Drilling Machine (Hitachi BM60Y, BM60M)
Days to Ship: | 8 Days or more |
---|
Meta-Core MAX 35 (One-Touch Type)
Unika
[Features]
· It can be mounted directly on a one-touch type magnetic drilling machine.
· 3-flute blade (2-flute blade for diameters of 17 mm or less) and special carbide tip achieve light cutting feel and long working life.
· High-precision speedy hole punching is also possible with 35 mm steel plate.
[Applications]
· Work materials: Steel plates, shaped steel, cast iron plates, stainless steel plates, etc.
Days to Ship: | 8 Days or more |
---|
MIYANAGA
•Effective Length (mm): 6
•Application: It can drill C-shaped channel steels, square pipes etc. when attached to a channel steel drilling machine.
•Application 2: Drilling is made possible with a household electric drill by using center drill type or center pin type shank.
•Compatible Material: Metal
Days to Ship: | 8 Days or more |
---|
Deltagon Metal Borer 200A/350A/500A
MIYANAGA
•Shank Diameter (mm): 19.05
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Note: Shank Assembly is common use with 350A and 500A.
Days to Ship: | 8 Days or more |
---|
MIYANAGA
•Chuck Size (mm): 19.05
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Compatible Electric Motor: Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Etc.
Days to Ship: | 8 Days or more |
---|
50SQ Crinkey Cutter/50SQ Crinkey Shank (with Center Pin)
OMIKOGYO
[Features]
· Connect to a 50SQ type Crinkey cutter to enable use with drilling machines and magnetic drilling machines.
[Applications]
· Work materials: Steel plates, shaped steel plates, stainless steel, cast plates, flat plates of carbon etc., pipes.
· Steel for building structures (SM materials). Supports building structure steel (SN).
Days to Ship: | 8 Days or more |
---|
OMIKOGYO
[Features]
· Patented new 3-split blade for rapid use and long life.
· Uses a center pin system for easy positioning. The core automatically ejects after punching is complete.
[Applications]
· Work materials: Steel plates, shaped steel plates, stainless steel, cast plates, flat plates of carbon etc., pipes.
· Steel for building structures (SM materials). Supports building structure steel (SN).
[Material]
· Blade: Carbide tip
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MIYANAGA | Unika | MIYANAGA | MIYANAGA | MIYANAGA | OMIKOGYO | OMIKOGYO |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy