(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Solid Drill Bits - Straight Shank, for Cast Iron Machining, SSN
OKAZAKI
It is a drill with X thinning shaped tip, suitable for drilling cast iron and nonferrous metals.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, for Precision Machining, WX-MS-GDS, Ultra Small
OSG
Achieves high precision and high performance for drilling ultra-fine diameters for precision equipment or IT components
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ
Nachi-Fujikoshi
180° flat multifunctional carbide drill.
[Features]
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· Can support a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular
OSG
High-versatility type capable of non-step high-speed machining of up to 4 to 5 times the diameter
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Straight Shank, Diamond Coated, D-GDN
OSG
Demonstrates power in machining not only aluminum alloys, but also high silicone aluminum alloys where carbide drills have extremely short lives
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub
OSG
Ideal for stainless steel, mild steel, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular
MISUMI
General purpose tapered shank drills that facilitate machining are available in an array of 71 sizes
Days to Ship: | 8 Days or more |
---|
Carbide Step Drill Bits - Straight Shank, Chamfering Blade, R Type
MISUMI
The desired stepped drill can be ordered without a drawing. Delivered in a short delivery time
Days to Ship: | 15 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D
Nachi-Fujikoshi
Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Product lineup is for 3D, 5D and 8D boring depths.
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
· Capable of stable wet processing and MQL processing.
· For highly-efficient hole drilling up to 5 times the drill diameter.
[Applications]
· Ideal for stable processing of mild steel to high hardness materials, as well as work materials with difficult chip processing.
Days to Ship: | 8 Days or more |
---|
HSS Step Drill Bits - Straight Shank, Helix, Right-Angle, DCB-SRM
EIKOSHA
Step drill (HSS) with integrated drill fluting.
[Features]
· Hole drilling for hex socket head bolt and countersinking can be performed simultaneously.
· A straight shank.
[Applications]
· Ideal for simultaneous machining involving drilling and sinking.
Days to Ship: | 8 Days or more |
---|
Carbide Step Drill Bits - Straight Shank, Chamfering Blade, TiAlN Coated
MISUMI
A stepped drill reduces the number of machining steps, allowing for higher-efficiency drilling
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated, VP-GDR, Regular
OSG
Super Premium High + V coating enables high-speed machining similar to the carbide drill
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】
MISUMI
A carefully selected assortment of 48 of our most frequently used sizes are available at low price (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - G Shank Drills, GTD, Standard
Nachi-Fujikoshi
Taper shank type coating drill for general purpose.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
[Applications]
· Supports materials from steel to stainless steel and aluminum.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub
OSG
Thanks to its high-rigidity groove form and stub groove length, it provides high efficiency and high precision and is ideal for pilot hole tapping and lathe processing.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium
OSG
The groove length is between the stubby and regular sizes and achieves non-step high speed machining up to 4 times the diameter, even for small diameters
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Micro Drill Bit, for Stainless Steel, ADR-SUS
ATOM
•Tool Material Type: Carbide
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: For General Steel (AlCrN etc.)
•Shank d Dimension (mm): 3
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Micro Drill Bit, Long Flute Length, ADRL-SV
ATOM
A new series that achieves stable long life machining developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Micro Drill Bit, Long Flute, for Deep Holes, ADRL
ATOM
Small diameter, deep hole machining drill. (Min. diameter φ0.03), Can be used for a wide range of applications including general steel, non-ferrous metals, and resins.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Long, ADL
ATOM
ADS standard straight shank drill long type.
Days to Ship: | 8 Days or more |
---|
Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301
Days to Ship: | 8 Days or more |
---|
Carbide Step Drill Bit, With Custom Dimensions
MISUMI
[Features]
・Introducing a standard shank type with a tip diameter / large diameter custom dimensions type to a customizable step drill bits with helical flutes.
Days to Ship: | 12 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD
Nachi-Fujikoshi
A general-purpose cobalt drill that can handle anything from steel to stainless steel.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· White surface less than 2.0 mm in diameter (not colored).
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.
Days to Ship: | Same day |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, LSD, Long
Nachi-Fujikoshi
A general purpose long drill bit used over the widest range of applications.
[Features]
· The optimal drill bit for machining can be selected, supporting a diverse range of drill depths and an abundant range of sizes (groove length, overall length).
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD
Nachi-Fujikoshi
Coated drill for deep holes.
[Features]
· It discharges chips well, making it ideal for drilling deep holes and deep positions.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
· TiN coating adopted to achieve a longer life even for deep holes.
[Applications]
· It discharges cutting chips well even for deep holes, enabling high-efficiency machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Micro Drill Bit, Standard Flute Length, ADR-SV
ATOM
A new series that achieves stable long life machining developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, DLC Coated, SSND
OKAZAKI
The weld prevention effect of the pure DLC coating provides an astonishingly long service life.
Days to Ship: | 12 Days or more |
---|
HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM
EIKOSHA
[Features]
· A stepped HSS drill capable of counterboring hex bolt heads.
· Tapered shank.
* Be sure to check the bolt cap's maximum diameter and drill counterbore diameter.
Days to Ship: | 9 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, TiAlN Coated, Regular
MISUMI
Introducing a carbide drill with high versatility an astonishing low price
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Burnishing Drill
MISUMI
Achieve high-precision drilling of aluminum without a pilot hole
Days to Ship: | 10 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Long, LSD
MISUMI
A long drill that's loaded with functionality for a wide range of processing applications
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - 118 Degree Point Angle, YTD
MISUMI
Only the most popular sizes have been carefully selected to offer the most affordable price (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD
Nachi-Fujikoshi
High-speed drill for high efficiency machining of aluminum alloys.
[Features]
· It utilizes DLC coating (diamond-like carbon) with high hardness, a low coefficient of friction and abrasion resistance.
· Has low adhesion and eliminates troubles such as chip clogging which are likely to occur in aluminum processing.
[Applications]
· The coefficient of friction is small, and since the aluminum is unlikely to weld, high friction efficiency with aluminum alloys is demonstrated.
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Aqua Drill Bit, for High Hardness Steel, AQDH
Nachi-Fujikoshi
Carbide drill capable of high efficiency machining of high-hardness steel of 50 to 70 HRC.
[Features]
· It uses carbide alloy ideal for high-hardness steel machining and AquaCoat, which has excellent heat resistance and abrasion resistance.
· Wear resistance and chipping resistance are greatly improved.
· Uses a thick core and weak torsion.
· The high rigidity makes it resistant against vibration as well, preventing damage from microchipping, etc.
[Applications]
· High performance machining of 50 to 70 HRC high hardness steel is possible.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Taper Shank Drill Bits - Cobalt Drills, COTD
Nachi-Fujikoshi
A general-purpose cobalt drill that can handle anything from steel to stainless steel and aluminum.
[Features]
· Cobalt HSS with excellent wear resistance and heat resistance is used for the main body.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular
OSG
Regular groove length series ideal for stainless steel, mild steel, aluminum alloy, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDS, Stub
OSG
Drill with WDI coating suitable for stainless steel, mild steel, aluminum alloy, copper alloy and the like that suppresses peripheral margin wear and achieves long service life at high speeds
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDR, Regular
OSG
Drill with WDI coating suitable for stainless steel, mild steel, aluminum alloy, copper alloy and the like that suppresses peripheral margin wear and achieves long service life at high speeds
Days to Ship: | 8 Days or more |
---|
HSS Taper Shank Drill Bits - TiN Coated, R Type, EX-MT-GDR
OSG
Suitable for lathes and multi-axis dedicated machines.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, TiAlN Coated, NSMD
NS TOOL
•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Hi-Spec Micro Drill Bit, ADR-SP
ATOM
The intermediate size of the drill diameter 0.01 mm increment size is standardized. High-spec and high-precision drill, keeping runout accuracy and lip height difference that affect hole accuracy within 2 microns.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 20 x D with Oil Hole, RT100T 6511
GUHRING
Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.
Days to Ship: | 10 Days or more |
---|
Straight Shank Drill, Regular Type N 205
GUHRING
Standard drill for general drilling applications.
Days to Ship: | 7 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J691
GUHRING
[Features]
· Improves chip dischargeability in mirror finishing of grooves, and offers excellent welding resistance in aluminum machining.
· Internal lubrication enables high performance deep hole drilling without steps.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Overall Length (L)(mm) |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | OKAZAKI | OSG | Nachi-Fujikoshi | OSG | OSG | OSG | MISUMI | MISUMI | Nachi-Fujikoshi | EIKOSHA | MISUMI | OSG | MISUMI | Nachi-Fujikoshi | OSG | OSG | ATOM | ATOM | ATOM | ATOM | ISHIHASHI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | ATOM | OKAZAKI | EIKOSHA | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | NS TOOL | ATOM | DIJET | GUHRING | GUHRING | GUHRING |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Solid Drill Bits - Straight Shank, for Cast Iron Machining, SSN | Carbide Solid Drill Bits - Straight Shank, for Precision Machining, WX-MS-GDS, Ultra Small | Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular | Carbide Solid Drill Bits - Straight Shank, Diamond Coated, D-GDN | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub | HSS Taper Shank Drill Bits - 118 Degree Point Angle, TD, Regular | Carbide Step Drill Bits - Straight Shank, Chamfering Blade, R Type | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D | HSS Step Drill Bits - Straight Shank, Helix, Right-Angle, DCB-SRM | Carbide Step Drill Bits - Straight Shank, Chamfering Blade, TiAlN Coated | HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated, VP-GDR, Regular | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium | Carbide Solid Drill Bits - Micro Drill Bit, for Stainless Steel, ADR-SUS | Carbide Solid Drill Bits - Micro Drill Bit, Long Flute Length, ADRL-SV | Carbide Solid Drill Bits - Micro Drill Bit, Long Flute, for Deep Holes, ADRL | Drill Bit Sets - Straight Shank, Various Sets【13-100 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD | Carbide Solid Drill Bits - Micro Drill Bit, Standard Flute Length, ADR-SV | HSS Step Drill Bits - Taper Shank, Helix, Right-Angle, R-Type, DCB-TRM | Carbide Solid Drill Bits - End Mill Shank, TiAlN Coated, Regular | HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD | Carbide Solid Drill Bits - Aqua Drill Bit, for High Hardness Steel, AQDH | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular | HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDS, Stub | HSS Solid Drill Bits - Nexus Drill Bit, WDI Coated, NEXUS-GDR, Regular | Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, TiAlN Coated, NSMD | Carbide Solid Drill Bits - End Mill Shank, with Oil Holes, TEZD-MS | Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 20 x D with Oil Hole, RT100T 6511 | Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J691 | ||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 9 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 7 Days or more | 9 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | 0.5 ~ 13 | 0.2 ~ 5 | 0.5 ~ 20 | 2.05 ~ 30 | 2 ~ 12 | 0.5 ~ 32 | 8.5 ~ 50 | - | 1 ~ 16 | 3.4 ~ 20 | 3.4 ~ 10.3 | 1.8 ~ 32 | 1 ~ 13 | 7 ~ 32 | 1 ~ 13 | 0.5 ~ 6 | 0.1 ~ 3 | 0.03 ~ 3 | 0.03 ~ 3 | 0.3 ~ 13 | - | - | 0.5 ~ 13 | 7.1 ~ 13 | 1 ~ 13 | 0.03 ~ 3 | 2.5 ~ 13 | 5.3 ~ 25 | 0.3 ~ 13 | 0 | 2 ~ 10 | 13.5 ~ 30 | 1 ~ 13 | 2 ~ 12 | 7 ~ 33 | 2 ~ 32 | 1.1 ~ 10.5 | 4.5 ~ 11 | 6 ~ 50 | 0.01 ~ 0.1 | 0.035 ~ 1.995 | 14 ~ 32 | 3 ~ 14 | 1 ~ 16 | 3 ~ 13 |
Groove Length (ℓ)(mm) | 6 ~ 60 | 1.5 ~ 26 | 1.65 ~ 90 | 24 ~ 155 | 18 ~ 76 | 3 ~ 90 | 75 ~ 220 | - | 8 ~ 128 | 13 ~ 45 | 21 ~ 72 | 22 ~ 165 | 12 ~ 101 | 67 ~ 177 | 6 ~ 51 | 6 ~ 43 | 1 ~ 15 | 0.6 ~ 40 | 0.6 ~ 40 | 10 ~ 90 | - | - | 5 ~ 80 | 100 ~ 200 | 40 ~ 200 | 0.3 ~ 25 | 15 ~ 60 | 22 ~ 70 | 3 ~ 77 | 0 | 85 ~ 185 | 108 ~ 175 | 12 ~ 101 | 12 ~ 51 | 75 ~ 200 | 24 ~ 165 | 7 ~ 43 | 47 ~ 94 | 57 ~ 200 | 0.1 ~ 1 | 0.4 ~ 22 | 51 ~ 146 | 70 ~ 318 | 12 ~ 120 | 50 |
Work Material | General Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | Aluminum[◎] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Titanium[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Aluminum[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Aluminum[○] / Resin[○] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | Cast Iron[○] / Aluminum[◎] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] | Aluminum[◎] / Copper[◎] | High-Hardness Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | - | General Steel[○] / Cast Iron[◎] / Aluminum[○] / Resin[○] | Cast Iron[◎] / Aluminum[◎] |
Tool Material Type | Carbide | Carbide | Carbide | Cobalt High-Speed Steel | Carbide | High-Vanadium High-Speed Steel | High-Speed Steel | Carbide | Carbide | High-Speed Steel | Carbide | Powdered High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Carbide | Carbide | Carbide | Carbide | High-Speed Steel | Carbide | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Carbide | Carbide | High-Speed Steel | Carbide | Carbide | High-Speed Steel | High-Speed Steel | High-Speed Steel | Carbide | Cobalt High-Speed Steel | High-Vanadium High-Speed Steel | High-Vanadium High-Speed Steel | High-Vanadium High-Speed Steel | Cobalt High-Speed Steel | Carbide | Carbide | Carbide | Carbide | High-Speed Steel | Carbide |
Overall Length (L)(mm) | 45 ~ 118 | 38 ~ 64 | 47 ~ 145 | 56 ~ 235 | 54 ~ 126 | 38 ~ 170 | 156 ~ 369 | - | 56 ~ 194 | 65 ~ 145 | 73 ~ 136 | 54 ~ 245 | 34 ~ 151 | 148 ~ 298 | 38 ~ 108 | 38 ~ 87 | 38 ~ 45 | 38 ~ 65 | 38 ~ 65 | 60 ~ 200 | - | - | 27 ~ 152 | 200 ~ 400 | 100 ~ 350 | 38 ~ 50 | 50 ~ 118 | 120 ~ 275 | 38 ~ 124 | 40 ~ 60 | 125 ~ 265 | 189 ~ 296 | 50 ~ 158 | 44 ~ 108 | 155 ~ 345 | 56 ~ 245 | 39 ~ 100 | 91 ~ 151 | 137 ~ 345 | 40 | 38 ~ 50 | 113 ~ 206 | 110 ~ 367 | 34 ~ 178 | 100 |
Link Model | Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Tapered Link | Straight Link | End Mill Link / Straight Link | Straight Link | Straight Link | End Mill Link / Straight Link | Straight Link | - | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | Straight Link | End Mill Link | Straight Link | Straight Link | Straight Link | End Mill Link | End Mill Link / Straight Link | Tapered Link | End Mill Link | End Mill Link | Straight Link | Tapered Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Tapered Link | End Mill Link / Straight Link | End Mill Link | End Mill Link | Tapered Link | End Mill Link | End Mill Link | End Mill Link / Straight Link | - | Straight Link | Straight Link |
Coating Presence | None | Included | Included | Included | Included | Included | None | None | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | None | None | None | None | None | None | Included | Included | Included | None | Included | None | None | None | Included | Included | None | Included | Included | Included | Included | Included | None | Included | Included | Included | None |
Coating Type | Non-Coated | Others | Others | TiN | Diamond Coat | TiN | - | - | Others | Others | TiAlN | Others | TiN | TiN | TiN | TiN | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | Non-Coated | Non-Coated | Non-Coated | - | Non-Coated | Non-Coated | TiN | For General Steel (AlCrN etc.) | DLC | - | TiAlN | - | - | - | DLC | Others | - | TiN | Others | Others | TiN | TiAlN | Non-Coated | - | TiAlN | Others | - |
Oil-Hole Presence | None | None | None | None | None | None | None | None | Included | None | None | None | None | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | - | None | None | None | None | None | None | Included | Included | None | Included |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy