(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
DAINISHO
[Features]
·Easy and clean chamfering is possible with the carbide tip
·The bearing serves as a guide, allowing free chamfering of curves, straight lines, inside, outside, and corners
[Applications]
·Male processing of flooring
Days to Ship: | 9 Days or more |
---|
Single Action Universal Cone【2 Pieces Per Package】
STARM
This is a new type of adjustable circle cutter series that makes size matching easier.
Twin-blade type with good balance and speed.
For drilling holes in recessed lights, pipes, ducts, etc.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Safety Cover A, for 120 Millimeter Use
STARM
•JAN Code: 4962660360503
•Size (mm): Height: 135, Width: 206
•Trusco Code: 392-7296
•Shaft Diameter d (mm): 10
•Content: Safety Cover, Hexagonal Wrench, Adapter for Short Shafts
Days to Ship: | 9 Days or more |
---|
ONISHI
[Features]
·It is a bit with the effective length necessary to open a through hole in 12 mm2 pieces (15 mm2 pieces) of the control panel.
·Once penetrated, the stopper stops the drill from advancing and takes no extra rotation time, prolonging battery life and drilling more holes on a single charge.
With a groove shape of more than half a circumference, it rotates smoothly, and it can be pulled out without shaking, so you can save the battery.
[Applications]
·Work Material: Wood
·For drilling the control panel in quick work
Days to Ship: | 8 Days or more |
---|
DREMEL
[Features]
· For gypsum boards and joint cutting.
· 3.2 mm Shaft, Accessories for All Rotary Tools
Days to Ship: | 9 Days or more |
---|
Woodworking Drill (Hexagon Shaft Shank)
ALPEN
[Features]
· 6.35 mm hex shaft shank specification HSS woodworking drill.
· Easy-to-use, superior drill.
[Applications]
· Work material: Wood.
[Material]
· High-speed steel (HSS)
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
STARM
•JAN Code: 4962660501210
•Trusco Code: 404-2972
•Shank Diameter (mm): 6.35
•Overall Length L (mm): 200~300
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | DAINISHO | STARM | STARM | STARM | ONISHI | DREMEL | ALPEN | STARM | STARM |
---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||
Days to Ship | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy