(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
CBN Ball-End Mill for 2-Flute Rib BRB-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Longer neck section for deep machining.
Days to Ship: | 8 Days or more |
---|
MISUMI
Bestselling size specifiable type
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, High Precision Ram Ball
MISUMI
Dimension-specifiable type with standard ball shape
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, Ram Ball
MISUMI
Dimension-specifiable type with standard ball shape
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, Large Ram Ball
MISUMI
Choose between two ball shapes depending on the application
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, Ram Ball, Back Tapered Model
MISUMI
Balls with back tapered shapes that can be chosen according to the application
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model
MISUMI
Two ball shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model
MISUMI
Two ball shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Radius End Mill, 2-Flute
MISUMI
Comes in a lineup of standard products with radius and round land
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Radius End Mill, 2-Flute, Back Tapered Model
MISUMI
Two radius shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model
MISUMI
Two radius shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade
MISUMI
Two radius shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade Radius End Mill, 2-Flute, Neck Relief Model
MISUMI
Two radius shapes to achieve efficient processing
Days to Ship: | 10 Days or more |
---|
MISUMI
Ideal for processing such as chamfering
Days to Ship: | 10 Days or more |
---|
MISUMI
Ideal for processing such as chamfering
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering
MISUMI
Flat tip type with specifiable angle
Days to Ship: | 10 Days or more |
---|
Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering Ball
MISUMI
Flat tip type with specifiable angle
Days to Ship: | 10 Days or more |
---|
Carbide Blank for Molding End Mill
MISUMI
Achieves high efficiency machining of ring grooves to the dimensions of your choice
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
EIKOSHA
2-flute end mill long blade type square (straight blade can be set to any size).
[Features]
· Type with a longer blade length than ordinary SLEM.
· Also used for various molds such as stepped and total molds.
· 2-flute slotting end mill.
· Long blade with a straight blade shape.
[Applications]
· Ideal for mold processing.
Days to Ship: | 8 Days or more |
---|
CBN 1-Flute Corner Radius End Mill BREF-1
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Corner Radius End Mill BRE-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Corner Radius End Mill BREF-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Corner Radius End Mill BSR-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Ball-End Mill BBE-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Ball-End Mill BBEF-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN 2-Flute Ball-End Mill BSB-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Capable of high-precision, high-grade and long-life machining.
Days to Ship: | 8 Days or more |
---|
CBN Corner Radius End Mill for 2-Flute Rib BRR-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Longer neck section for deep machining.
Days to Ship: | 8 Days or more |
---|
CBN V Type Corner Radius End Mill BVREF-2
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Ideal for V-grooves and character engraving.
Days to Ship: | 8 Days or more |
---|
KYOWASEIKO
Direct engraving of high-hardness materials and hardened steel. Ideal for V-grooves and character engraving.
Days to Ship: | 8 Days or more |
---|
KANANPRECISION
•Polishing Classification: Black
•Vertical: 100
•Horizontal: 70
•External Tolerance (mm): ±1.0
•Thickness Tolerance (mm): 0~+0.5
Days to Ship: | 8 Days or more |
---|
KANANPRECISION
•Polishing Classification: Polishing
•Vertical: 100
•Horizontal: 70
•External Tolerance (mm): ±1.0
•Thickness Tolerance (mm): 0~+0.5
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | KYOWASEIKO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KYOWASEIKO | KANANPRECISION | KANANPRECISION |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Straight Blade Ball End Mill, 2-Flute, High Precision Ram Ball | Carbide Straight Blade Ball End Mill, 2-Flute, Large Ram Ball | Carbide Straight Blade Ball End Mill, 2-Flute, Ram Ball, Back Tapered Model | Carbide Straight Blade Ball End Mill, 2-Flute, Rounded Inner Model | Carbide Straight Blade Ball End Mill, 2-Flute, Neck Relief Model | Carbide Straight Blade Radius End Mill, 2-Flute, Back Tapered Model | Carbide Straight Blade Radius End Mill, 2-Flute, Rounded Inner Model | Carbide Straight Blade Radius End Mill, 2-Flute, with Chamfering Blade | Carbide Straight Blade Radius End Mill, 2-Flute, Neck Relief Model | Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering | Carbide Straight Blade End Mill for V Grooving and Chamfering, 2-Flute, Chamfering Ball | |||||||||||||||||||||
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy