(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Plain Guide Rails -L dimension designation type / Non-Oil groove type - Oil groove type -
MISUMI
•Product Type: Guide rails
•Heel: No groove
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Oil-Free Plain Guide Rails -Standard Type- (Copper Alloy・SKS3)
MISUMI
•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 10 Days or more |
---|
Oil-Free Plain Guide Rails -Bolt Hole Pitch Designation Type- (Copper Alloy)
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 15 Days or more |
---|
Heel Guide Rails -Standard Type-
MISUMI
•Product Type: Guide rails
•Heel: With one side groove
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Oil-Free Heel Guide Rails -Standard Type (Heel Height 8mm/Copper Alloy・SKS3)-
MISUMI
•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 8
Days to Ship: | 10 Days or more |
---|
Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 5mm/Copper Alloy) -
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 5
Days to Ship: | 15 Days or more |
---|
Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 8mm/Copper Alloy) -
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 8
Days to Ship: | 15 Days or more |
---|
Oil-Free Heel Guide Rails -Heel Height 15mm/Copper Alloy-
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 15
Days to Ship: | 8 Days or more |
---|
Oil-Free Guide Rails -Dowel Hole Type-
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 10 Days or more |
---|
Heel Guide Rails -V Dimension Standard Type (Heel Height 5mm/8mm) -
MISUMI
•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Non-oil groove
Days to Ship: | 12 Days or more |
---|
Double Heel Guide Rails -Free Designation Type-
MISUMI
•Product Type: Guide rails
•Heel: No groove
•Oil Groove: Non-oil groove
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Center Rails -Free Designation Type-
MISUMI
•Product Type: Center rails
•Heel: No groove
•Oil Groove: Non-oil groove
Days to Ship: | 10 Days or more |
---|
Oil-Free Center Rails -Standard Type (Copper Alloy) -
MISUMI
•Product Type: Center rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 10 Days or more |
---|
Oil-Free Center Rails -Bolt Hole Pitch Designation Type (Copper Alloy) -
MISUMI
•Product Type: Center rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 15 Days or more |
---|
Oil-Free Plain Guide Rails -Heat-Resistant 120degree Type- (Copper Alloy/SKS3)
MISUMI
•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
Days to Ship: | 8 Days or more |
---|
Plain Guide Rails -Nitriding Treatment type-
MISUMI
•Product Type: Guide rails
•Material: HPM2T
•Heel: No groove
Days to Ship: | 12 Days or more |
---|
Single-Heel Guide Rails -Nitriding Treatment type-
MISUMI
•Product Type: Guide rails
•Material: HPM2T
•Heel: No groove
•W Dimension (Rail width) (mm): 20
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product type |
Material |
Heel |
Oil groove |
W (Rail width)(mm) |
T (Rail thickness)(mm) |
L (Rail length)(mm) |
S (Heel height)(mm) |
U (Heel width)(mm) |
|
| |||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Plain Guide Rails -L dimension designation type / Non-Oil groove type - Oil groove type - | Oil-Free Plain Guide Rails -Standard Type- (Copper Alloy・SKS3) | Oil-Free Plain Guide Rails -Bolt Hole Pitch Designation Type- (Copper Alloy) | Oil-Free Heel Guide Rails -Standard Type (Heel Height 8mm/Copper Alloy・SKS3)- | Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 5mm/Copper Alloy) - | Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 8mm/Copper Alloy) - | Heel Guide Rails -V Dimension Standard Type (Heel Height 5mm/8mm) - | Oil-Free Center Rails -Bolt Hole Pitch Designation Type (Copper Alloy) - | Oil-Free Plain Guide Rails -Heat-Resistant 120degree Type- (Copper Alloy/SKS3) | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 15 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 15 Days or more | 8 Days or more | 12 Days or more | 12 Days or more |
Product type | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Guide rails | Center rails | Center rails | Center rails | Center rails | Center rails | Guide rails | Guide rails | Guide rails |
Material | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / Copper alloy | Copper alloy | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / Copper alloy | Copper alloy | Copper alloy | Copper alloy | Copper alloy | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / HPM2T | SKS3 / HPM2T | Copper alloy | Copper alloy | Copper alloy | HPM2T | HPM2T |
Heel | No groove | No groove | No groove | No groove | No groove | With one side groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove | No groove |
Oil groove | Oil groove / Non-oil groove | Oil groove / Non-oil groove | Oil groove / Non-oil groove | Oil-free | Oil-free | Oil groove / Non-oil groove | Oil groove / Non-oil groove | Oil-free | Oil-free | Oil-free | Oil-free | Oil-free | Non-oil groove | Non-oil groove | Oil groove / Non-oil groove | Oil groove / Non-oil groove | Non-oil groove | Oil-free | Oil-free | Oil-free | Oil groove / Non-oil groove | Oil groove / Non-oil groove |
W (Rail width)(mm) | 10 ~ 30 | 10 ~ 40 | 10 ~ 40 | 12.5 ~ 30 | 12.5 ~ 30 | 10 ~ 35 | 10 ~ 40 | 12.5 ~ 25 | 12.5 ~ 25 | 12.5 ~ 25 | 23 ~ 28 | 15 ~ 25 | 12.5 ~ 20 | 15 ~ 38 | 12 ~ 20 | 12 ~ 20 | 12 ~ 20 | 15 ~ 20 | 15 ~ 20 | 12.5 ~ 15 | 20 ~ 25 | 20 |
T (Rail thickness)(mm) | 5 ~ 35 | 10 ~ 40 | 10 ~ 50 | 10 ~ 35 | - | 12.5 ~ 39 | 10 ~ 50 | 15 ~ 35 | 15 ~ 30 | - | - | - | 12.5 ~ 30 | 15 ~ 50 | 10 ~ 25 | 10 ~ 20 | 10 ~ 50 | 15 ~ 20 | 15 ~ 20 | 10 ~ 20 | 15 ~ 30 | 20 ~ 30 |
L (Rail length)(mm) | 30 ~ 200 | 35 ~ 200 | 35 ~ 200 | 40 ~ 200 | - | 35 ~ 200 | 35 ~ 200 | 40 ~ 200 | 40 ~ 150 | - | 80 ~ 220 | 60 ~ 160 | 40 ~ 120 | 40 ~ 200 | 40 ~ 150 | 40 ~ 150 | 40 ~ 150 | 40 ~ 150 | 40 ~ 150 | 50 ~ 100 | 80 ~ 150 | 60 ~ 150 |
S (Heel height)(mm) | - | - | - | - | - | 5 ~ 15 | 1 ~ 39 | 8 | 5 | 8 | 15 | - | 5 ~ 8 | 1 ~ 48 | - | - | - | - | - | - | - | 5 ~ 8 |
U (Heel width)(mm) | - | - | - | - | - | 2.5 ~ 5 | 0 ~ 19.5 | - | - | - | - | - | - | 0.5 ~ 18.5 | - | - | - | - | - | - | - | 3.5 ~ 8 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy