(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Rails -Dowel Hole Type-

Oil-Free Guide Rails -Dowel Hole Type-

Click this image to zoom it.

  • Volume Discount

•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRTL15-60
SRTL15-80
SRTL15-100
SRTL15-120
SRTL20-80
SRTL20-100
SRTL20-120
SRTL20-140
SRTL25-80
SRTL25-100
SRTL25-120
SRTL25-140
SRTL25-160
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
L (Rail length)
(mm)
1 Piece(s)Available

10 Days or more

101560
1 Piece(s)Available

10 Days or more

101580
1 Piece(s)Available

10 Days or more

1015100
1 Piece(s)Available

10 Days or more

1015120
1 Piece(s)Available

10 Days or more

102080
1 Piece(s)Available

10 Days or more

1020100
1 Piece(s)Available

10 Days or more

1020120
1 Piece(s)Available

10 Days or more

1020140
1 Piece(s)Available

10 Days or more

102580
1 Piece(s)Available

10 Days or more

1025100
1 Piece(s)Available

10 Days or more

1025120
1 Piece(s)Available

10 Days or more

1025140
1 Piece(s)Available

10 Days or more

1025160
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
L (Rail length)
(mm)

Loading...

  1. 1

Basic Information

Product type Guide rails Material Copper alloy Heel No groove
Oil groove Oil-free

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.