(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 5mm/Copper Alloy) -

Oil-Free Heel Guide Rails -Bolt Hole Pitch Designation Type (Heel Height 5mm/Copper Alloy) -

Click this image to zoom it.

•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR5ZF-2H12.5
GR5ZF-2H15
GR5ZF-2H20-[15,​20,​25,​30]-[40-150/10]-A[7.5-129.5/0.5]-B[20.5-142.5/0.5]
GR5ZF-2H25
GR5ZF-3H12.5
GR5ZF-3H15
GR5ZF-3H20
GR5ZF-3H25
GR5ZF-4H12.5
GR5ZF-4H15
GR5ZF-4H20
GR5ZF-4H25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
1 Piece(s)

15 Days or more

1012.5--2--
1 Piece(s)

15 Days or more

1015--2--
1 Piece(s)

15 Days or more

102015 ~ 3040 ~ 15027.5 ~ 129.520.5 ~ 142.5
1 Piece(s)

15 Days or more

1025--2--
1 Piece(s)

15 Days or more

1012.5--3--
1 Piece(s)

15 Days or more

1015--3--
1 Piece(s)

15 Days or more

1020--3--
1 Piece(s)

15 Days or more

1025--3--
1 Piece(s)

15 Days or more

1012.5--4--
1 Piece(s)

15 Days or more

1015--4--
1 Piece(s)

15 Days or more

1020--4--
1 Piece(s)

15 Days or more

1025--4--

Loading...

  1. 1
 

Basic Information

Product type Guide rails Material Copper alloy Heel No groove
Oil groove Oil-free S (Heel height)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.