(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Rails -Free Designation Type-

Center Rails -Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Center rails
•Heel: No groove
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FCGM2M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]
FCGM2M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]
FCGM2M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FCGM3M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FCGM3M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FCGM3M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FCGM4M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FCGM4M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FCGM4M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
FCGS2M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]
FCGS2M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]
FCGS2M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]
FCGS3M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FCGS3M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]
FCGS3M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]
FCGS4M12-[10-30/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FCGS4M15-[10-40/1]-[40-100/5]-A[6-94/0.5]-B[16-94/0.5]-C[26-94/0.5]-D[36-94/0.5]
FCGS4M20-[15-50/1]-[40-150/5]-A[7.5-142.5/0.5]-B[20.5-142.5/0.5]-C[33.5-142.5/0.5]-D[46.5-142.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
A (Bolt hole pitch)
(mm)
B (Bolt hole pitch)
(mm)
C (Bolt hole pitch)
(mm)
D (Bolt hole pitch)
(mm)
1 Piece(s)

10 Days or more

10HPM2T1210 ~ 3040 ~ 10026 ~ 9416 ~ 94--
1 Piece(s)

10 Days or more

10HPM2T1510 ~ 4040 ~ 10026 ~ 9416 ~ 94--
1 Piece(s)

10 Days or more

10HPM2T2015 ~ 5040 ~ 15027.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

10 Days or more

10HPM2T1210 ~ 3040 ~ 10036 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

10 Days or more

10HPM2T1510 ~ 4040 ~ 10036 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

10 Days or more

10HPM2T2015 ~ 5040 ~ 15037.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

10 Days or more

10HPM2T1210 ~ 3040 ~ 10046 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

10 Days or more

10HPM2T1510 ~ 4040 ~ 10046 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

10 Days or more

10HPM2T2015 ~ 5040 ~ 15047.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5
1 Piece(s)

12 Days or more

10SKS31210 ~ 3040 ~ 10026 ~ 9416 ~ 94--
1 Piece(s)

12 Days or more

10SKS31510 ~ 4040 ~ 10026 ~ 9416 ~ 94--
1 Piece(s)

12 Days or more

10SKS32015 ~ 5040 ~ 15027.5 ~ 142.520.5 ~ 142.5--
1 Piece(s)

12 Days or more

10SKS31210 ~ 3040 ~ 10036 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

12 Days or more

10SKS31510 ~ 4040 ~ 10036 ~ 9416 ~ 9426 ~ 94-
1 Piece(s)

12 Days or more

10SKS32015 ~ 5040 ~ 15037.5 ~ 142.520.5 ~ 142.533.5 ~ 142.5-
1 Piece(s)

12 Days or more

10SKS31210 ~ 3040 ~ 10046 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

12 Days or more

10SKS31510 ~ 4040 ~ 10046 ~ 9416 ~ 9426 ~ 9436 ~ 94
1 Piece(s)

12 Days or more

10SKS32015 ~ 5040 ~ 15047.5 ~ 142.520.5 ~ 142.533.5 ~ 142.546.5 ~ 142.5

Loading...

  1. 1
 

Basic Information

Product type Center rails Heel No groove Oil groove Non-oil groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.