(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Heel Guide Rails -Heel Height 15mm/Copper Alloy-

Oil-Free Heel Guide Rails -Heel Height 15mm/Copper Alloy-

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Guide rails
•Material: Copper alloy
•Heel: No groove
•Oil Groove: Oil-free
•Dimension S (Heel height) (mm): 15

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR15Z23-80
GR15Z23-100
GR15Z23-120
GR15Z23-140
GR15Z23-160
GR15Z23-180
GR15Z23-200
GR15Z23-220
GR15Z28-80
GR15Z28-100
GR15Z28-120
GR15Z28-140
GR15Z28-160
GR15Z28-180
GR15Z28-200
GR15Z28-220
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
L (Rail length)
(mm)
1 Piece(s)Available

8 Days or more

102380
1 Piece(s)Available

8 Days or more

1023100
1 Piece(s)Available

8 Days or more

1023120
1 Piece(s)Available

8 Days or more

1023140
1 Piece(s)Available

8 Days or more

1023160
1 Piece(s)Available

8 Days or more

1023180
1 Piece(s)Available

8 Days or more

1023200
1 Piece(s)Available

8 Days or more

1023220
1 Piece(s)Available

8 Days or more

102880
1 Piece(s)Available

8 Days or more

1028100
1 Piece(s)Available

8 Days or more

1028120
1 Piece(s)Available

8 Days or more

1028140
1 Piece(s)Available

8 Days or more

1028160
1 Piece(s)Available

8 Days or more

1028180
1 Piece(s)Available

8 Days or more

1028200
1 Piece(s)Available

8 Days or more

1028220
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Rail width)
(mm)
L (Rail length)
(mm)

Loading...

  1. 1

Basic Information

Product type Guide rails Material Copper alloy Heel No groove
Oil groove Oil-free S (Heel height)(mm) 15

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.