(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ring below the neck works as a seal.
Part Number
Configured Part Number is shown.
CSPBDH-SUS-M4-10
Nominal of Thread (M) | 4 | Length L (mm) | 10 |
---|---|---|---|
Pitch(mm) | 0.7 | Detailed Shape | Bind |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Stainless Steel] Stainless Steel | Surface Treatment | [No] No |
Thread ridge Type | Metric coarse | Tip shape | [Flat End] Flat End |
Sales Unit | Low Quantity (can be purchased from one) | Application | Heat resistant |
Show More | |||
Screw Type | Complete thread | - | - |
Show Less |
Nominal of Thread (M) | 4 | Length L (mm) | 10 | Pitch(mm) | 0.7 |
---|---|---|---|---|---|
Detailed Shape | Bind | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | Stainless Steel | Surface Treatment | No | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Sales Unit | Low Quantity (can be purchased from one) | Application | Heat resistant |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPBDH-SUS-M4-10 in the Bind Head, Phillips Drive Seal Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy