(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Nominal Thread (M)] 4
[Pitch (mm)] 0.7
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Thread ridge type] Metric coarse
[Tip shape] Cup Point
[Screw type] Fully Threaded
[Length L (mm)] 4 5 6 8 10 12 14 16 20 25
[Surface treatment] None, German brown plating, black paint, dark temper color
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Nominal of Thread (M) | 4 | Pitch(mm) | 0.7 | Detailed Shape | Bind |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Stainless Steel |
Thread ridge Type | Metric coarse | Tip shape | Cup Point | Additional Shapes | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy