(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Open Top Tank - Standard, Hopper Type
MISUMI
Open-Top Tanks having the Hopper Type bottom.
Days to Ship: | 15 Days or more |
---|
Open Top Tank - Sealable, Hopper Type
MISUMI
Sealable Open-Top Tanks having the Hopper Type bottom.
Days to Ship: | 15 Days or more |
---|
General-Purpose Container (Handle Type) [ST]
Nitto Kinzoku Kogyo
Storage container optimal for the temporary storage of powders, liquids, etc.
[Features]
· Standard round stainless steel tank with cover lid.
· Includes a lid to prevent the intrusion of dust, etc.
· A dedicated cart is available for transporting.
· Bottom corners have been rounded, making it difficult for dirt to accumulate.
[Applications]
· Optimal for temporary storage or transportation of powders, liquids, etc.
Days to Ship: | 8 Days or more |
---|
Sealed Container (Catch Clip Type) CTH-565 (150L) – 77H (500L)
Nitto Kinzoku Kogyo
•Type: Open-Top Tanks
For complete product overview and details on Sealed Container (Catch Clip Type) CTH-565 (150L) – 77H (500L) see the sections below:
Days to Ship: | 13 Days or more |
---|
Hanging General-purpose Container STB-18 (4 L) to 33 (25 L)
Nitto Kinzoku Kogyo
•Type: Open-Top Tanks
For complete product overview and details on Hanging General-purpose Container STB-18 (4 L) - 33 (25 L) see the sections below:
Days to Ship: | 13 Days or more |
---|
Open Top Tank - Sanitary, Standard
MISUMI
Standard type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment.
Days to Ship: | 10 Days or more |
---|
Open Top Tank - Sanitary, Selectable Spigot Shape
MISUMI
Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment and the four types of outlet configuration are selectable.
Days to Ship: | 15 Days or more |
---|
MISUMI
Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment.
Days to Ship: | 10 Days or more |
---|
Open Top Tank - Sanitary, with Spigot and Locking Latches
MISUMI
Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment and the four types of outlet configuration are selectable.
Days to Ship: | 15 Days or more |
---|
Open Top Tank Accessories - Sanitary Lids
MISUMI
Lids for Standard Open-Top Tanks.
Days to Ship: | 10 Days or more |
---|
Open Top Tank Accessories - Sanitary Seals
MISUMI
Seals off an open-top tank lid.
Days to Ship: | 10 Days or more |
---|
Open Top Tank Accessories - Sanitary Stands
MISUMI
Stand in which an open-top tank can be put easily.
Days to Ship: | 10 Days or more |
---|
Airtight Container (Catch Clip Type) CTH-18 (4L) to 47H (100L)
Nitto Kinzoku Kogyo
Catch clip type airtight container that is easy to handle.
[Features]
· Easily sealable with clip.
· Original catch clips (snap lock) and gaskets are used to provide an airtight seal.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.
· Gasket is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· Bottom corners have been rounded, making it difficult for dirt to accumulate.
[Applications]
· Optimal for temporary storage or transportation of powders, liquids, etc.
Days to Ship: | 8 Days or more |
---|
Airtight Container (Lever Band Type) CTL-24 (10L) to 47H (100L)
Nitto Kinzoku Kogyo
Stainless steel container that can easily be made airtight with a single-action lever band.
[Features]
· The lid is fixed and made airtight with a lever band and gasket.
· Easy to wash and features a lid that can be easily removed using the single-action lever band.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.
· CTL-24 to 47H can be stacked when the containers are empty (and the lids are closed).
· Approximately 12% lighter than the straight container.
· Gasket is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
[Applications]
· Optimal for temporary storage or transportation of powders, liquids, etc.
Days to Ship: | 8 Days or more |
---|
316L Generic Container (Handle Type) [ST-316L]
Nitto Kinzoku Kogyo
•Type: Open-Top Tanks
For complete product overview and details on 316L Generic Container (Handle Type) [ST-316L] see the sections below:
Days to Ship: | 13 Days or more |
---|
Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN
Nitto Kinzoku Kogyo
· A stainless steel container that can be used for the safe transportation of hazardous materials.
· Hazardous materials refer to product names stipulated by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
· UN standards refer to UN recommendations that relate to the international transportation of hazardous materials. UN standard parts are required for international transportation.
· Suitable, in principle, for all means of transport, be it by sea, air or land.
· PTFE, silicone rubber, and Viton rubber are used for gaskets.
· 1 L and 2 L are prepared with stainless steel bottle (ferrule type) shapes.
[Features]
· Container class: I (symbol X).
· Specific gravity of storable fluid: 1.4 or less.
Days to Ship: | 13 Days or more |
---|
Storage Container With PTFE Gasket CTH-PTFE
Nitto Kinzoku Kogyo
Stainless steel container with excellent chemical resistance that can store solvents that degrade rubber packing.
[Features]
· PTFE gasket is easy to clean as it doesn't become dirty easily and any dirt accumulated can easily be washed off.
· Airtight container prevents contents from spattering while also preventing the intrusion of dust from the outside.
· Ideal for subdividing.
[Applications]
· Ideal for storing solvents that degrade rubber packing.
Days to Ship: | 13 Days or more |
---|
General-purpose Container with Ball Valve [STV]
Nitto Kinzoku Kogyo
•Type: Open-Top Tanks
For complete product overview and details on General-purpose Container with Ball Valve [STV] see the sections below:
Days to Ship: | 8 Days or more |
---|
Sealed Container with Padlock [CTLK]
Nitto Kinzoku Kogyo
•Type: Open-Top Tanks
For complete product overview and details on Sealed Container with Padlock [CTLK] see the sections below:
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Mixer |
Brand | MISUMI | MISUMI | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo | Nitto Kinzoku Kogyo |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Sealed Container (Catch Clip Type) CTH-565 (150L) – 77H (500L) | Airtight Container (Catch Clip Type) CTH-18 (4L) to 47H (100L) | Airtight Container (Lever Band Type) CTL-24 (10L) to 47H (100L) | Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| ||||||||||
Days to Ship | 15 Days or more | 15 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 10 Days or more | 15 Days or more | 10 Days or more | 15 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 13 Days or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||||||||
Types | - | - | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks | - | - | - | - | - | - | - | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks | Open-Top Tanks |
Mixer | - | - | None | None | None | - | - | - | - | - | - | - | None | None | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy