(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open Top Tank - Sanitary, Selectable Spigot Shape

Open Top Tank - Sanitary, Selectable Spigot Shape

Click this image to zoom it.

Move the mouse over the image to zoom

Sealable type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment and the four types of outlet configuration are selectable.

  • inCAD Components
Sanitary Items - Open Lid Kettle with Selectable Spigot Shape:Related Image
[ ! ]For details of Lids: >> Click here
・Materials
TypeType[ M ]MaterialSurface FinishNormal Operating Pressure
Bottom DischargeSide DischargeMain BodyCarrying HandleLidBaseClip
Depth FixedDepth ConfigurableDepth FixedDepth Configurable
No BaseTANSTANSFTANYTANYF304 Stainless SteelBuffed (main body only) Inner & Outer Surface: #320 Except Weld Bead Portion on Liquid Outlet (Joint Portion)Atmospheric Pressure
With BaseTANSATANSAFTANYATANYAF

Specifications

Part Number-Effective Depth-Tank Bottom Height-Outlet Config. Selectable
TANS210
TANSA240
TANSAF180


-


300

-
-

L250
L200
-
-
-
A
E
H
Part NumberProvided Effective Capacity Depth (H)Tank Bottom Height (L)
10mm Increment
[ ! ]For "With Base Type" only
Outlet Config. SelectableEffective Capacity Fixed (ℓ)tH1(D1)(D2)(F)Weight (kg)
Bottom DischargeSide Discharge
TypeI.D. (D)FixedSpecify in 10mm Increment
[ ! ]For "Depth Configurable Type" only
Provided Effective Capacity Depth HAt Full Capacity WaterDepth Fixed
180160100~300100~300A
D
E
F
G
H
A
D
E
F
G
H
4.14.60.7H+20207249550.9
Bottom DischargeSide Discharge210190100~3006.67.32362821

No Base
With Base
Depth Fixed
TANS
TANSA
Depth Configurable
TANSF
TANSAF
Depth Fixed
TANY
TANYA
Depth Configurable
TANYF
TANYAF
240220100~3509.910.92673151.2
270250100~35014.315.50.8296350701.8
300280100~40019.821.23303802.2
360340100~45034.636.60.93904693.6
[ ! ]Effective Capacity (ℓ)=Radius (D / 2) x 3.14 x Depth at Effective Capacity (H) / 1000000 (converted to capacity)
[ ! ]Full capacity level is a theoretical value that is obtained by calculation (base area x H1 depth). Use within the effective H depth (up to -20mm from upper surface).

Alterations

Sanitary Items - Open Lid Kettle with Selectable Spigot Shape:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TANS180-[A,​B,​C,​D,​E,​F,​G,​H]
TANS210-[A,​B,​C,​D,​E,​F,​G,​H]
TANS240-[A,​B,​C,​D,​E,​F,​G,​H]
TANS270-[A,​B,​C,​D,​E,​F,​G,​H]
TANS300-[A,​B,​C,​D,​E,​F,​G,​H]
TANS360-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA180-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA210-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA240-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA270-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA300-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSA360-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF180-[100-300/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF210-[100-300/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF240-[100-350/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF270-[100-350/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF300-[100-400/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSAF360-[100-450/10]-L[100-300/10]-[A,​B,​C,​D,​E,​F,​G,​H]
TANSF180-[100-300/10]-[A,​D,​E,​F,​G,​H]
TANSF210-[100-300/10]-[A,​D,​E,​F,​G,​H]
TANSF240-[100-350/10]-[A,​D,​E,​F,​G,​H]
TANSF270-[100-350/10]-[A,​D,​E,​F,​G,​H]
TANSF300-[100-400/10]-[A,​D,​E,​F,​G,​H]
TANSF360-[100-450/10]-[A,​D,​E,​F,​G,​H]
Part NumberMinimum order quantityVolume DiscountDays to Ship Base I.D. D
(φ)
Effective Capacity Depth (H)
(mm)
Sanitary Outlet Shape Tank Bottom Height (L)
(mm)
Tapped Outlet Shape Threaded Outlet Shape
1 Piece(s)

15 Days or more

Not Provided180-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Not Provided210-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Not Provided240-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Not Provided270-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Not Provided300-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Not Provided360-Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 [E] / Shape D: R (PT) 1/8 [D] / Shape F: R (PT) 3/8 [F]
1 Piece(s)

15 Days or more

Included180-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included210-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included240-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included270-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included300-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included360-Shape A: Straight [A] / Shape B: L-Shaped / Shape C: T-Shaped100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included180100 ~ 300Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included210100 ~ 300Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included240100 ~ 350Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included270100 ~ 350Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included300100 ~ 400Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Included360100 ~ 450Shape A: Straight [A] / Shape B: L-Shaped [B] / Shape C: T-Shaped [C]100 ~ 300Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided180100 ~ 300Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided210100 ~ 300Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided240100 ~ 350Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided270100 ~ 350Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided300100 ~ 400Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8
1 Piece(s)

15 Days or more

Not Provided360100 ~ 450Shape A: Straight [A]-Shape G: Rc (PT) 1/4 [G] / Shape H: Rc (PT) 3/8 [H]Shape E: R (PT) 1/4 / Shape D: R (PT) 1/8 / Shape F: R (PT) 3/8

Loading...

  1. 1
 

Basic Information

Tank Type Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.