(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard type tank whose capacity can be specified on a per-inner dia. x depth basis. Furthermore, the tank bottom position is configurable in 10mm increment.
Part Number
Configured Part Number is shown.
Type | Type | [ M ]Material | Surface Finish | Normal Operating Pressure | |||||||
Standard Type | Sealable | Main Body | Carrying Handle | Lid | Base | Clip | |||||
Depth Fixed | Depth Configurable | Depth Fixed | Depth Configurable | ||||||||
No Base | TANK | TANKF | TANKM | TANKMF | 304 Stainless Steel | Buffed (main body only) Inner & Outer Surface: #320 Except weld bead portion on liquid outlet (joint portion) | Atmospheric Pressure | ||||
With Base | TANA | TANAF | TANAM | TANAMF | |||||||
[ ! ]Feature of Silicon Rubber Click here |
Part Number | - | Effective Depth | - | Tank Bottom Height |
TANK210 TANA180 TANAF240 | - | 300 | - - | L200 L250 |
Part Number | Provided Effective Capacity Depth (H) | Tank Bottom Height (L) 10mm Increment [ ! ]For "With Base Type" only | Effective Capacity Fixed (ℓ) | t | H1 | Standard Type | Sealable | (D2) | (F) | Weight (kg) | |||||||||
Type | I.D. (D) | Fixed | Depth Configurable 10mm Increment | Provided Effective Capacity Depth H | At Full Capacity Water | (D1) | H2 | (D1) | Standard Type | Sealable | |||||||||
Depth Fixed | |||||||||||||||||||
180 | 160 | 100~300 | 100~300 | 4.1 | 4.6 | 0.7 | H+20 | 207 | H1+4 | 206 | 249 | 55 | 0.9 | 1.3 | |||||
Standard Type | Sealable | 210 | 190 | 100~300 | 6.6 | 7.3 | 0.7 | 236 | H1+6 | 234 | 282 | 1 | 1.6 | ||||||
Depth Fixed | Depth Configurable | Depth Fixed | Depth Configurable | 240 | 220 | 100~350 | 9.9 | 10.9 | 0.7 | 267 | H1+7 | 269 | 315 | 1.2 | 2 | ||||
No Base | TANK | TANKF | TANKM | TANKMF | 270 | 250 | 100~350 | 14.3 | 15.5 | 0.8 | 296 | H1+6 | 297 | 350 | 70 | 1.8 | 2.7 | ||
With Base | TANA | TANAF | TANAM | TANAMF | 300 | 280 | 100~400 | 19.8 | 21.2 | 0.8 | 330 | 330 | 380 | 2.2 | 3.2 | ||||
360 | 340 | 100~450 | 34.6 | 36.6 | 0.9 | 390 | 390 | 469 | 3.6 | 5 | |||||||||
[ ! ]Effective Capacity (ℓ)=Radius (D / 2) x 3.14 x Depth at Effective Capacity (H) / 1000000 (converted to capacity) [ ! ]Full capacity level is a theoretical value that is obtained by calculation (base area x H1 depth). Use within the effective H depth (up to -20mm from upper surface). |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TANA180-L[100-300/10] |
TANA210-L[100-300/10] |
TANA240-L[100-300/10] |
TANA270-L[100-300/10] |
TANA300-L[100-300/10] |
TANA360-L[100-300/10] |
TANAF180-[100-300/10]-L[100-300/10] |
TANAF210-[100-300/10]-L[100-300/10] |
TANAF240-[100-350/10]-L[100-300/10] |
TANAF270-[100-350/10]-L[100-300/10] |
TANAF300-[100-400/10]-L[100-300/10] |
TANAF360-[100-450/10]-L[100-300/10] |
TANK180 |
TANK210 |
TANK240 |
TANK270 |
TANK300 |
TANK360 |
TANKF180-[100-300/10] |
TANKF210-[100-300/10] |
TANKF240-[100-350/10] |
TANKF270-[100-350/10] |
TANKF300-[100-400/10] |
TANKF360-[100-450/10] |
Part Number |
---|
Loading...
Tank Type | Standard Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy