(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open Top Tank Accessories - Sanitary Seals

Open Top Tank Accessories - Sanitary Seals

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Seals off an open-top tank lid.

  • inCAD Components
Sanitary Items - Seals for Open Lid Kettles:Related Image
・Materials
[ M ] Material: Silicon Rubber

Specifications

Part Number
TANSEL180
TANSTD210
Part Number(D1)(D2)(T)
TypeTank I.D. (D)
Gasket
TANSEL
18019517713
21022620516
24026023517
27028826617
30032129617
36038035816
[ ! ]Feature of Silicon Rubber Click here [ ! ]Feature of Gaskets for Sealing Lids Click here [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TANSEL180
TANSEL210
TANSEL240
TANSEL270
TANSEL300
TANSEL360
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. D
(φ)
1 Piece(s)Available

10 Days or more

10180
1 Piece(s)Available

10 Days or more

10210
1 Piece(s)Available

10 Days or more

10240
1 Piece(s)Available

10 Days or more

10270
1 Piece(s)Available

10 Days or more

10300
1 Piece(s)Available

10 Days or more

10360

Loading...

  1. 1

Example

Sanitary Items - Seals for Open Lid Kettles:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.