(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sealable Open-Top Tanks having the Hopper Type bottom.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Surface Finish | Normal Operating Pressure | |||||
Base Price No Base | Base Price O-Ring | Leg Length | Lid | Base Price | Clamp TangO-Ring | |||
TANHMF | TANHAMF | 304 Stainless Steel | Buffed (body only) Inner & Outer Surface: 320 Except bead portion on liquid outlet (joint portion) | Atmosphere Pressure |
Part Number | Effective Capacity Depth(H) | Clamp Tank Bottom Height(L) 10mm Increment [ ! ]For "With Base" only | t | H1 | H2 | (H3) | (D1) | (D2) | (F) | G | Capacity of Hopper Part (DxG) | ||
Type | Inner Diameter (D) | 10mm Increment | |||||||||||
No Base With Base | TANHMF TANHAMF | 240 | 100~350 | 180~300 | 0.8 | H+20 | H1+7 | H+G+26 | 269 | 315 | 55 | 103 | 1.8ℓ |
270 | 100~350 | 1 | H1+6 | 297 | 350 | 70 | 118 | 2.5ℓ | |||||
300 | 100~400 | 1 | H1+6 | 330 | 380 | 70 | 133 | 3.5ℓ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
TANHAMF240-[100-350/10]-L[180-300/10] |
TANHAMF270-[100-350/10]-L[180-300/10] |
TANHAMF300-[100-400/10]-L[180-300/10] |
TANHMF240-[100-350/10] |
TANHMF270-[100-350/10] |
TANHMF300-[100-400/10] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy