(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series
SMC
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad Vertical Vacuum Entry Type Without Buffer, ZPT Series
SMC
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad ZP3 Series【1-10 Pieces Per Package】
SMC
[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
SMC
A suction pad with improved stability of suction position and ease of removal.
[Features]
· Flat type with groove and bellows type with groove.
· Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space.
· Reduced number of mounting screws.
· Suitable for use with workpieces on which suction marks should not be left.
· The pad and metal parts can be separated and disposed of separately.
· Improved tracking of workpiece curvature.
· Ball joint type pad weight reduced.
· Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.
Days to Ship: | 3 Days or more |
---|
MISUMI
Lightweighed Suction Cups.
For complete product overview and details on Suction Cups see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Pad, Air Tweezers, Valve Built-in Type Package
Nihon Pisco
· Optimally suited for transporting small components.
[Features]
· An Air Pincette with a vacuum pad and built-in vacuum generator in pen-type main body.
· Optimally suited for the assembly of small components.
· Built-in valve type: The VTB type saves energy due to its low noise and air flow — only when it is in use.
Days to Ship: | 8 Days or more |
---|
Pad with Buffer Bracket/NAPFTS and YS
Myotoku
Fitting with pad.
For complete product overview and details on Pad with Buffer Bracket/NAPFTS and YS see the sections below:
Days to Ship: | 14 Days or more |
---|
Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K
Myotoku
A pad with fitting.
For complete product overview and details on Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF-K see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pad, Large-Bellows Vertical Vacuum Entry Type With Buffer, ZPT Series
SMC
A suction pad manufactured by SMC.
[Features]
· Ideal for workpieces with a curved suction surface, heavyweight workpieces and workpieces with large surface area.
· Compatible with heavy-duty, flat-type pads with ribbing.
· Easily adapts to the shape of the workpiece and adheres to the side of circular cylinders.
· The pad shape gains suction even on inclined suction surfaces.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad ZP Series Pad Unit【1-10 Pieces Per Package】
SMC
A pad for the ZP series.
[Features]
· Pad unit.
· Pad types: U (flat type), C (flat type with ribbing), D (deep type), B (bellows type).
· Pad materials: N (NBR), S (silicone rubber), U (urethane rubber), F (FKM).
· Pad materials: GN (conductive NBR), GS (conductive silicone rubber).
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
Suitable for workpieces with limited suction space
Days to Ship: | Quote |
---|
MISUMI
•Pad Shape : Bellows, Sponge
•Material : Chloroprene Rubber (Sponge), Rubber Group
For complete product overview and details on Suction Cups - Sponge / Bellows see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pad - Standard Type - Pad Rubber
Nihon Pisco
Thick and flat, ideal for general work
[Features]
· Deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal not used for metal parts. HNBR is used for sealing rubber material.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bellows-Type Pad, PJ Series Compact Pad with Fixing Bracket PS
Myotoku
Compact Pad with Fixed Bracket.
Days to Ship: | 8 Days or more |
---|
Buffer-Type Pad with Bracket/NAPUTSB, YSB
Myotoku
Fitting with pad included.
For complete product overview and details on Buffer-Type Pad with Bracket/NAPUTSB, YSB see the sections below:
Days to Ship: | 14 Days or more |
---|
MISUMI
•Pad Shape : Others
For complete product overview and details on Vacuum Fittings see the sections below:
Days to Ship: | 8 Days or more |
---|
Suction Cups - Soft/Soft Bellows
MISUMI
Suction pads suitable for delicate workpieces.
Days to Ship: | 8 Days or more |
---|
Suction Cups with Fittings - Spring Type/Long Stroke, Soft/Soft Bellows, One-Touch Fitting, Shape R
MISUMI
•Pad Shape : Bellows, Sponge
•Material : Chloroprene Rubber (Sponge), Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Sponge / Bellows, Spring Type Long Stroke, R-Shape see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pad, Soft Bellows Type, VPHC, One Touch Fitting Type
Nihon Pisco
Excellent flexibility, optimal for adhering to paper, plastic molded articles, etc. *The CAD data for this series is currently under revision. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere paper, etc.
· Moreover, it is possible to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD,
Days to Ship: | 8 Days or more |
---|
Pad with Included Fitting and Fixing Bracket / PUTKB / PUYKB
Myotoku
Swivel Pad, PU series
For complete product overview and details on Pad with Included Fitting and Fixing Bracket / PUTKB / PUYKB see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series
SMC
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Days to Ship: | Quote |
---|
SMC
[Features]
· For use when there is limited space for using the buffer (spring type)
· For workpieces with inclined suction surfaces
· Applicable to ZP series adapters
Days to Ship: | 3 Days or more |
---|
Vacuum Fittings - Sponge / Bellows, Fixed Type
MISUMI
•Pad Shape : Bellows, Sponge
•Material : Chloroprene Rubber (Sponge), Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Vacuum Fittings - Sponge / Bellows, Fixed Type see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Pad Shape : Oval Shape
•Material : Rubber Group
For complete product overview and details on Suction Cups - Oval see the sections below:
Days to Ship: | 8 Days or more |
---|
Vacuum Pad, Air Tweezers, No Valve Type
Nihon Pisco
Optimal for transporting small parts *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Air pin set with a vacuum pad and vacuum generator are built into the the pen-type main body.
· Ideal for assembly of small components.
· Valve built-in type: VTB saves energy due to low noise and air flows which occur only during usage
Days to Ship: | 8 Days or more |
---|
Vacuum Pad-Slip Resistant Type Pad Rubber
Nihon Pisco
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Optimal for transport of oil-stained works, such as press parts.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The innovative work pad shape prevents the work from slipping during transport due to the attached oil.
· Pad durability is increased in oily environments with oil-resistant NBR.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
Even if the work piece goes off position, it is possible to minimize the drop in original pressure in other circuits. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Days to Ship: | 13 Days or more |
---|
Myotoku
Consists of two components: pad (rubber) and set screw (metal)
Days to Ship: | 13 Days or more |
---|
Bellows-Type Pad, PJ Series Maintenance Parts (Pad) JPG
Myotoku
Pads for maintenance purposes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S
Myotoku
Fitting with pad.
For complete product overview and details on Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S see the sections below:
Days to Ship: | 14 Days or more |
---|
Thin Pad, PA Series, Pad with Fixture and Fitting, PA□K
Myotoku
A pad with fitting.
For complete product overview and details on Thin Pad, PA Series, Pad with Fixture and Fitting, PA-K see the sections below:
Days to Ship: | 14 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With One-Touch Fittings, ZPR Series
SMC
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Days to Ship: | Quote |
---|
Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With Barbed Fittings, ZPY Series
SMC
A suction pad manufactured by SMC.
[Features]
· Can be used for a wide-range of applications in many different models.
· Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type.
· Pad diameters: ø2 to ø50.
Days to Ship: | Quote |
---|
SMC
An adapter for the ZPT series.
[Features]
· Single adapter.
· Symbol 1: pad diameter 2 to 8 mm.
· Symbol 2: pad diameter 10 to 16 mm.
· Symbol 3: pad diameter 20 to 32 mm.
· Symbol 4: pad diameter 40 mm / 50 mm.
[Applications]
· A replacement part for ZPT series vacuum pads.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad, Large / Heavy-Duty Type, Vertical Vacuum Entry Type With Buffer, ZPT Series
SMC
A suction pad manufactured by SMC. Ideal for heavyweight or large workpieces such as cathode-ray tubes and automobiles.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad, Large / Heavy-Duty Type, ZPT/ZPX Series Pad Unit
SMC
A pad unit for the ZP series.
[Features]
· Pad type: heavy-duty pad.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad, Large-Bellows Vertical/Lateral Vacuum Entry Type Without Buffer, ZPX Series
SMC
A suction pad that can easily adapt to the shape of the workpiece and adhere to the side of circular cylinders.
[Features]
·Ideal for workpieces with a curved suction surface, heavyweight workpieces and workpieces with large surface area.
· Compatible with heavy-duty, flat-type pads with ribbing.
· The pad shape gains suction even on inclined suction surfaces.
Days to Ship: | Quote |
---|
Vacuum Pad, Large-Bellows Type ZPT/ZPX Series, Pad Unit
SMC
Pad for large-bellows pads.
[Features]
· Replacement pad unit.
· Pad diameters: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm / 125 mm.
· Pad type: large-bellows pad.
· Materials: N (NBR) / S (silicone rubber) / U (urethane rubber) / F (fluorine rubber) / E (EPR).
[Applications]
· Replacement part for the ZPT and ZPX series.
Days to Ship: | 3 Days or more |
---|
Vacuum Pad With Ejector, ZHP Series
SMC
A suction pad with an integrated ejector and pad for improved space-saving performance and reduced piping work.
[Features]
· Two-stage ejector. Suction flow rate increased by 50%, air consumption reduced by 30%.
· With one-touch fittings and improved ease of removal.
· Contaminants prevented from entering the system through the pad suction port.
· For port / vacuum release, pressure sensors, daisy-chain piping.
· Dedicated ejector silencer.
· Mounting with the lock plate reduces the amount of work required for replacing pads, increasing the ease of maintenance.
[Applications]
· Robot handling, palletizing, automobiles, case packers.
Days to Ship: | Quote |
---|
Days to Ship: | 3 Days or more |
---|
4.5-Stage Bellows Pad ZP2 Series
SMC
[Features]
· Suitable for suction of workpieces flowing at high speed
· Suitable for workpieces of various shapes
· Pad materials: silicone rubber (hardness: A40, A50 and A60)
· Large opening size (short thread type) of ø5 to ø22, suitable for vacuum blower pumps with high suction flow rates.
Days to Ship: | Quote |
---|
Heavy-Duty Ball Joint Pad ZP2 Series
SMC
Suitable for suction on inclined workpieces
Days to Ship: | Quote |
---|
Non-Contact Gripper XT661 Series (Cyclone Type / Low Profile Cyclone Type / Bernoulli Type)
SMC
Suction pads for assisting in non-contact transport of workpieces.
[Features]
· Cyclone type / low profile cyclone type / Bernoulli type.
· Max workpiece suction distance: 10 mm.
· Cyclone type - high lifting force: 44 N (max.)
· Bernoulli type - amplitude of workpiece when gripped: ±0.01 mm or less.
Days to Ship: | Quote |
---|
Suction Cup Accessories - Mounting Attachment
MISUMI
•Pad Shape : Others
For complete product overview and details on Vacuum Attachments see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Pad Type |
Pad type |
Mounting Method |
Material |
Rubber Group Material |
Resin Group Material |
Environment |
Vacuum Outlet Port |
Types Of Connection Screw |
Connection Screw Diameter |
Main Body Type |
Brand | SMC | SMC | SMC | SMC | MISUMI | Nihon Pisco | Myotoku | Myotoku | SMC | SMC | SMC | MISUMI | Nihon Pisco | Myotoku | Myotoku | MISUMI | MISUMI | MISUMI | Nihon Pisco | Myotoku | SMC | SMC | MISUMI | MISUMI | Nihon Pisco | Nihon Pisco | Nihon Pisco | Myotoku | Myotoku | Myotoku | Myotoku | Myotoku | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series | Vacuum Pad Vertical Vacuum Entry Type Without Buffer, ZPT Series | Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series | Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K | Vacuum Pad, Large-Bellows Vertical Vacuum Entry Type With Buffer, ZPT Series | Bellows-Type Pad, PJ Series Compact Pad with Fixing Bracket PS | Suction Cups with Fittings - Spring Type/Long Stroke, Soft/Soft Bellows, One-Touch Fitting, Shape R | Pad with Included Fitting and Fixing Bracket / PUTKB / PUYKB | Vacuum Pad Lateral Vacuum Entry Type With Buffer, With One-Touch Fittings, ZPR Series | Bellows Shaped Pad PJ Series Pad with Buffer-Type Fitting NAPJ S | Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With One-Touch Fittings, ZPR Series | Vacuum Pad Lateral Vacuum Entry Type Without Buffer, With Barbed Fittings, ZPY Series | Vacuum Pad, Large / Heavy-Duty Type, Vertical Vacuum Entry Type With Buffer, ZPT Series | Vacuum Pad, Large / Heavy-Duty Type, ZPT/ZPX Series Pad Unit | Vacuum Pad, Large-Bellows Vertical/Lateral Vacuum Entry Type Without Buffer, ZPX Series | Non-Contact Gripper XT661 Series (Cyclone Type / Low Profile Cyclone Type / Bernoulli Type) | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 14 Days or more | 8 Days or more | 3 Days or more |
Same day or more
Show Stock Products | Quote | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | Quote | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more |
Same day or more
Show Stock Products | 14 Days or more | 14 Days or more | 8 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | Quote | 3 Days or more | Quote | Quote | Quote | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Pad Type | Standard / Deep / Bellows / Others | Standard / Deep / Bellows / Others | Bellows / Others | Bellows / Others | Standard / Bellows | Standard | Standard | Standard / Small / Oval Shape | Others | Standard / Deep / Bellows / Ring / Others | Oval Shape | Bellows / Ring | Standard / Deep | Bellows | Standard | Others | Soft / Soft Bellows | Bellows / Sponge | Soft Bellows | Standard | Standard / Deep / Bellows / Others | Bellows | Bellows / Sponge | Oval Shape | Standard | Nonskid | - | Standard | Bellows | Bellows | Standard | Standard / Bellows | Standard / Deep / Bellows / Others | Deep / Bellows / Others | - | Others | Others | Others | Others | Bellows / Others | Others | Bellows | Bellows / Others | - | Others |
Pad type | Standard / Swiveling / Thin Lip Part / Ribbed | Standard / Swiveling / Thin Lip Part / Ribbed | Standard / Pad Only / Holder Set | Standard / Swiveling / Pad Only / Holder Set | Pad Only | Standard | Standard / Holder Set | Standard / Holder Set | Standard | Swiveling / Ribbed / Pad Only / Related Components | Standard / Pad Only / Holder Set | Standard / Sponge | Standard / Pad Only | Standard / Holder Set | Swiveling / Holder Set | Holder Single Item | Pad Only | Holder Set | Standard / Holder Set | Standard / Holder Set | Standard / Swiveling / Thin Lip Part / Ribbed | Standard / Pad Only / Holder Set | Holder Set | Pad Only | Standard | Standard / Oil Groove / Pad Only | Related Components | Oil Groove / Pad Only | Thin Lip Part / Pad Only | Thin Lip Part / Holder Set | Thin Lip Part / Holder Set | Oil Groove / Thin Lip Part / Pad Only | Standard / Swiveling / Ribbed | Standard | Related Components | Standard | Pad Only / Related Components | Standard | Pad Only / Related Components | Standard / Holder Set | Standard / Pad Only / Holder Set | Standard / Pad Only / Holder Set | Swiveling / Ribbed / Holder Set | Related Components | Related Components |
Mounting Method | Recessed | Recessed | Recessed | Recessed | Recessed | - | Attachment Type | Insertion / Recessed | Attachment Type | Recessed | Recessed | Attachment Type | Insertion / Recessed / Attachment Type | Insertion | Attachment Type | Recessed | Attachment Type | Attachment Type | Recessed | Recessed | Recessed | Recessed | Attachment Type | Recessed | Insertion / Recessed | Attachment Type | - | Recessed | Insertion | Recessed / Attachment Type | Recessed | Insertion | Recessed | Recessed | - | Attachment Type | Attachment Type | Attachment Type | - | Attachment Type | Recessed | Recessed | Attachment Type | - | Attachment Type |
Material | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group / Chloroprene Rubber (Sponge) | Rubber Group | Rubber Group | Rubber Group | - | Rubber Group | Rubber Group / Chloroprene Rubber (Sponge) | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group / Chloroprene Rubber (Sponge) | Rubber Group | Rubber Group | Rubber Group | - | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | - | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | Rubber Group | - | - |
Rubber Group Material | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Silicon Rubber | Silicon Rubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber / EPDM+Polyethylene+Reinforcing fiber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber | Nitrile Rubber / Silicon Rubber | Nitrile Rubber / Conforms to Food Sanitation Laws / Silicon Rubber / Urethane Rubber / Fluororubber / Butadiene Rubber + Carbon | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | - | Nitrile Rubber / Silicon Rubber | Nitrile Rubber / Silicon Rubber | Silicon Rubber | Nitrile Rubber / Silicon Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber | Nitrile Rubber / Silicon Rubber | Nitrile Rubber / Silicon Rubber | Nitrile Rubber | - | Nitrile Rubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber | Nitrile Rubber / Silicon Rubber / Natural Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Fluororubber | - | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber / EPDM+Polyethylene+Reinforcing fiber | Nitrile Rubber / Silicon Rubber / Urethane Rubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Fluororubber | Nitrile Rubber / Silicon Rubber / Urethane Rubber / Fluororubber | - | - |
Resin Group Material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Environment | Standard | Standard | Standard / Static Diffusion / Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | - | Standard | Standard / Dielectric / Low Temp. Resistant / Heat Resistant | Standard / Dielectric / Low Temp. Resistant / Heat Resistant | Standard | Standard | Static Diffusion / Oil Resistant / Low Temp. Resistant / Heat Resistant | Standard / Oil Resistant / Heat Resistant / Weather Resistant | Standard / Static Diffusion | Standard / Dielectric / Low Temp. Resistant / Heat Resistant | Standard / Low Temp. Resistant / Heat Resistant | - | Standard / Static Diffusion / Oil Resistant | Standard / Oil Resistant / Heat Resistant / Weather Resistant | Standard | Standard / Low Temp. Resistant / Heat Resistant | Standard | Static Diffusion / Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | Standard / Oil Resistant / Heat Resistant / Weather Resistant | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant / Weather Resistant | Standard | Standard / Oil Resistant | - | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant | Standard / Dielectric / Low Temp. Resistant / Heat Resistant | Standard / Dielectric / Low Temp. Resistant / Heat Resistant | Standard / Low Temp. Resistant / Heat Resistant | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant | Standard / Static Diffusion / Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | Standard / Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | Oil Resistant / Low Temp. Resistant / Heat Resistant / Chemical Resistant | - | - |
Vacuum Outlet Port | One-Touch Couplings / Barbed Couplers / Female Thread | Threads / Female Thread | Threads / One-Touch Couplings / Barbed Couplers / Female Thread | Threads / Rc / Female Thread | - | - | One-Touch Couplings / Rp(G) / Barbed Couplers | Rp(G) / Barbed Couplers | Female Thread | - | One-Touch Couplings / Female Thread | - | - | Rp(G) | One-Touch Couplings / Rp(G) / Barbed Couplers | - | - | One-Touch Couplings | - | Rp(G) / Barbed Couplers | One-Touch Couplings | Threads / Female Thread | One-Touch Couplings | - | - | - | - | - | - | One-Touch Couplings / Rp(G) / Barbed Couplers | Barbed Couplers | - | One-Touch Couplings | Barbed Couplers | - | Female Thread | - | Rc | - | One-Touch Couplings / Rc / NPT | Threads / Female Thread | Threads / One-Touch Couplings | Rc / Female Thread | - | - |
Types Of Connection Screw | - | - | - | - | - | - | - | - | - | - | - | Threaded / N/A | - | - | - | - | - | - | - | - | - | Threaded / Tapped | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Connection Screw Diameter | - | - | - | - | - | - | - | - | - | - | - | M6 | - | - | - | - | - | - | - | - | - | M3 ~ M5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Main Body Type | - | - | - | - | - | - | - | - | - | - | - | Single Pad Unit | - | - | - | - | - | - | - | - | - | Single Pad Unit / A Set Of A Pad And A Holder | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy