(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Suction Cups - Soft/Soft Bellows

Suction Cups - Soft/Soft Bellows

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suction pads suitable for delicate workpieces.

  • inCAD Components

(i)Caution

  • Set includes pads, adaptors and gaskets.
  • The surface that does not come into contact with the workpiece on VPCE is engraved for material identification.
    (Sequentially for deliveries from October 2023. Both engraved and non-engraved products will be mixed during the inventory turnover period.)
  • The inner diameter of the VPDT6 has been changed from ø2.2 to ø2.5.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Suction Cups - Soft / Soft Bellows:Related Image
Adaptor・Gasket
Part Name
[ M ]Material
[ S ]Surface Treatment
Adaptor
Brass
Electroless Nickel Plating
Gasket
SUS304・NBR
N/A
*Adaptors and gaskets are not mounted to the pads.
・Materials
Type[ M ]MaterialPad Shape[ H ]HardnessColor
VPCTNitrile RubberSoftShore A40 ~ 45Black
VPCEConductive Silicon RubberShore A60Black
VPDTNitrile RubberSoft BellowsShore A40 ~ 45Black

Specifications

Part Number
MVCKN4
VPDT10
Part NumberApplicable Vacuum Fitting MVC_Mounting
TypeNo.
VPCT
VPCE
44Attachment Type
66
88
1010
1515
Part NumberApplicable Vacuum Fitting MVD_Mounting
TypeNo.
VPDT66Attachment Type
88
1010
1515
* VPDT type include pad screws.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VPCE4
VPCE6
VPCE8
VPCE10
VPCE15
VPCT4
VPCT6
VPCT8
VPCT10
VPCT15
VPDT6
VPDT8
VPDT10
VPDT15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Static electricity diffusion-40~1804
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Static electricity diffusion-40~1806
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Static electricity diffusion-40~1808
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Static electricity diffusion-40~18010
1 Piece(s)Available

8 Days or more

10Soft[Silicon Rubber] Conductive Silicon RubberStandard / Static electricity diffusion-40~18015
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1104
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1106
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1108
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11010
1 Piece(s)Available

8 Days or more

10Soft[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11015
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1106
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~1108
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11010
1 Piece(s)Available

8 Days or more

10Soft Bellows[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~11015

Loading...

  1. 1

More Information

Suction Cups - Soft / Soft Bellows:Related Image
Suction Cups - Soft / Soft Bellows:Related Image

Example

Suction Cups - Soft / Soft Bellows:Related Image
 

Basic Information

Pad type Pad Unit Mounting Type Attachment Type Material Rubber-based
Color Black

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.