(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent flexibility, optimal for adhering to paper, plastic molded articles, etc. *The CAD data for this series is currently under revision. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere paper, etc.
· Moreover, it is possible to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD,
Part Number
Configured Part Number is shown.
VPHC15LBS6J
Pad Type | Soft Bellows | Pad type | Standard / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Silicone Rubber | Environment | Standard |
Color | White | Outer Diameter d(φ) | 15 | Height L1(mm) | 17.5 |
Mounting Fitting | Spring Type | Springs Power(N) | 0.9~2.7 | Stroke(mm) | 9 |
Full length B(mm) | 64.1 | Vacuum Outlet Direction | Top | Mount Connection Screw | M16 |
Outer Diameter of Vacuum Outlet Tube(φ) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy