(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad ZPT Series Adapter

Vacuum Pad ZPT Series Adapter
  • Volume Discount

An adapter for the ZPT series.
[Features]
· Single adapter.
· Symbol 1: pad diameter 2 to 8 mm.
· Symbol 2: pad diameter 10 to 16 mm.
· Symbol 3: pad diameter 20 to 32 mm.
· Symbol 4: pad diameter 40 mm / 50 mm.
[Applications]
· A replacement part for ZPT series vacuum pads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZPT1-A5
ZPT1-A6
ZPT1-B5
ZPT2-A5
ZPT2-A6
ZPT2-B01
ZPT2-B5
ZPT2-B6
ZPT2-N01
ZPT3-A6
ZPT3-A8
ZPT3-B01
ZPT3-B5
ZPT3-B8
ZPT3-N01
ZPT4-A8
ZPT4-B01
ZPT4-B6
ZPT4-B8
ZPT4-N01
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible pad diameter
(mm)
Compatible models
1 Piece(s)Available

3 Days

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin-type series)ZPT▲▲□**A5
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin-type series)ZPT▲▲□**A6
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin-type series)ZPT▲▲□**B5
1 Piece(s)Available

3 Days

ø10 to ø16ZPT▲▲□**A5
1 Piece(s)Available

Quote

ø10 to ø16ZPT▲▲□**A6
1 Piece(s)Available

Quote

ø10 to ø16ZPT▲▲□**B01
1 Piece(s)Available

3 Days

ø10 to ø16ZPT▲▲□**B5
1 Piece(s)Available

Quote

ø10 to ø16ZPT▲▲□**B6
1 Piece(s)Available

Quote

ø10 to ø16ZPT▲▲□**N01
1 Piece(s)Available

Quote

ø20 to ø32ZPT▲▲□**A6
1 Piece(s)Available

Quote

ø20 to ø32ZPT▲▲□**A8
1 Piece(s)Available

3 Days

ø20 to ø32ZPT▲▲□**B01
1 Piece(s)Available

3 Days

ø20 to ø32ZPT▲▲□**B5
1 Piece(s)Available

Quote

ø20 to ø32ZPT▲▲□**B8
1 Piece(s)Available

Quote

ø20 to ø32ZPT▲▲□**N01
1 Piece(s)Available

3 Days

ø40/ø50ZPT▲▲□**A8
1 Piece(s)Available

3 Days

ø40/ø50ZPT▲▲□**B01
1 Piece(s)Available

Quote

ø40/ø50ZPT▲▲□**B6
1 Piece(s)Available

3 Days

ø40/ø50ZPT▲▲□**B8
1 Piece(s)Available

Quote

ø40/ø50ZPT▲▲□**N01

Loading...

  1. 1

Basic Information

Pad type Related Components

Additional Products in this Category

Tech Support