(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad-Slip Resistant Type Pad Rubber

Vacuum Pad-Slip Resistant Type Pad Rubber
  • Volume Discount

* The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
· Optimal for transport of oil-stained works, such as press parts.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The innovative work pad shape prevents the work from slipping during transport due to the attached oil.
· Pad durability is increased in oily environments with oil-resistant NBR.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP10KNH
VP20KNH
VP30KNH
VP40KNH
VP50KNH
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

15 Days or more

2010
1 Piece(s)Available

15 Days or more

3012
1 Piece(s)Available

15 Days or more

4016
1 Piece(s)Available

22 Days or more

5017

Loading...

  1. 1

Basic Information

Pad Type Stoppers Pad type Standard / With Oil Groove / Pad Unit Mounting Method Pad Screw Fixed
Material Rubber-based Rubber Group Material Oil Resistant NBR Environment Standard / Oil Resistant
Color Black

Additional Products in this Category

Tech Support