(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Body Ported Type Vacuum Ejector ZH Series
SMC
An ejector manufactured by SMC.
[Features]
· Compact and lightweight.
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Unit, Ejector System ZX Series
SMC
A vacuum unit ejector system best suited to small precision components.
[Features]
· Electronic components weighing up to 100 g.
· Modular design makes it possible to combine the most suitable functions.
· Compact and lightweight (120 g with complete set), which makes it ideal for installing actuators.
· Ejector nozzles available in 0.5 to 1.0‑mm diameters (suction flow rate 5 to 22 L/min [ANR]).
· Capable of manifolding.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· Quick response: valve response time of 5 ms, vacuum response time of 28 ms
· Energy-saving: 17% reduction in air consumption, 21% increase in vacuum pressure reached
· Compact and lightweight: 46 g
· Equipped with vacuum pressure switch; can copy up to 10 switches simultaneously
Days to Ship: | Quote |
---|
Vacuum Ejector With Valve And Switch ZM Series【1-5 Pieces Per Package】
SMC
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.
Days to Ship: | 3 Days or more |
---|
Box-Type Vacuum Ejector (Built-In Silencer) ZH Series
SMC
[Features]
· Lightweight and compact
· One-touch and screw-in connections can be combined
· Body can be mounted and secured
Days to Ship: | Same day or more |
---|
Show Stock Products
Basic Shape CV Convum Vacuum Ejectors
Myotoku
•Main Body Shape: Direct Electromagnetic Valve Mounting Type Straight
•Body Material: Aluminum
•Application: Individual Item
•Operating Pressure Range (mpa): 0.1::0.6
•Operating Temperature Range (?): 0::60
Days to Ship: | 8 Days or more |
---|
Large Vacuum Unit, Ejector System ZR Series
SMC
A vacuum unit ejector system manufactured by SMC.
[Features]
· Large suction flow rate, suitable when used with large-sized pads or multiple pads.
· Nozzle diameters: ø1.0, ø1.3, ø1.5, ø1.8, ø2.0
· Vacuum unit suitable for workpieces of 0.5 to 5 kg.
· Modular design makes it possible to combine functions as required.
· Safe due to vacuum self-holding function by means of double solenoid valves.
· Compact and lightweight.
· Capable of manifolding.
Days to Ship: | Quote |
---|
Multistage Ejector ZL112 Series
SMC
An energy-saving ejector.
[Features]
· Large flow rate, 3-stage diffuser construction.
· A 250% increase in the suction flow rate and a 20% decrease in air consumption due to the 3-stage diffuser construction.
· One-touch fittings make piping work easy.
· Suction flow rate: 100 L/min (ANR).
· Air consumption: 63 L/min (ANR).
Days to Ship: | Quote |
---|
Large Size Vacuum Module: Vacuum Pump System ZR Series
SMC
A vacuum module vacuum pump system ideal for use with multiple or large-sized pads.
[Features]
· Ideal for use with multiple or large-sized pads.
· A vacuum module which is suitable for workpieces ranging in size from 0.5 to 5 kg.
· Modular design makes it possible to combine functions as required.
· Vacuum self-holding function by means of double solenoid valves ensures safety.
· Compact and lightweight.
· Suitable for use in manifolds.
Days to Ship: | 3 Days or more |
---|
Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110)
SMC
Easy-to-use vacuum pressure switch.
[Features]
· Push button type for easier operation.
· Vacuum pressure switch with LED display.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduced setting work.
· Helps prevent setting mistakes.
Days to Ship: | Quote |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
Space Saving Vacuum Ejector / Vacuum Pump System, ZQ
SMC
ZQ Series space saving vacuum ejector and pump system.
[Features]
· Easy-to-use vacuum pressure switch.
· Push button type for easier operation.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduces the amount of time required for setting and helps prevent setting mistakes.
· Body format: for single units (ZQ1000U) / for manifold type (ZQ1000M).
Days to Ship: | Quote |
---|
Vacuum Generator - Union, Square
MISUMI
Generates vacuum function force by using compressed air. Please use this in combination with suction cups.
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Ejector Unit, MC22 Series
Myotoku
•Main Body Shape: Unit
•Body Material: Aluminum
•Vacuum Port Connecting Port Shape: M5
•Operating Pressure Range (mpa): 0.2::0.5
•Operating Temperature Range (?): 0::50
Days to Ship: | 8 Days or more |
---|
Vacuum Generator for Process Gas Ventilation VG Series
CKD
Greatly reduces supplied fluid consumption and is resistant to pressure changes on the primary side.
Days to Ship: | 12 Days or more |
---|
MISUMI
•Main Body Shape: Pipes with Built-in Electromagnetic Valve
•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Operation Category: Normally Closed
•Application: Individual Item
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Operation Category: Normally Closed
•Application: Individual Item
•Operating Pressure Range (mpa): 0.25::0.7
Days to Ship: | Same day or more |
---|
Show Stock Products
CONVUM with Push-in Joints MCA CONVUM
Myotoku
•Main Body Shape: Pad Direct Mounting TypeElbow
•Vacuum Port One-touch Fitting Size: φ6
•Air Supply Port One-touch Fitting Size: φ6
•Application: Individual Item
•Operating Pressure Range (mpa): 0.1::0.6
Days to Ship: | 8 Days or more |
---|
Vacuum ejector every mechanism stationary CVA2 CONVUM
Myotoku
•Main Body Shape: Direct Electromagnetic Valve Mounting Type Elbows
•Application: Individual Item
•Operating Pressure Range (mpa): 0.2::0.6
•Operating Temperature Range (?): 0::60
•Body Material: Aluminum
Days to Ship: | 8 Days or more |
---|
Vacuum Ejector Unit, MC72 Series
Myotoku
•Main Body Shape: Unit
•Vacuum Port Connecting Port Shape: Rc1/4
•Performance: Large Flow Rate Type
•Operating Pressure Range (mpa): 0.2::0.6
•Operating Temperature Range (?): 0::60
Days to Ship: | 14 Days or more |
---|
In-Line Type Vacuum Ejector ZU□A Series
SMC
An ejector manufactured by SMC.
[Features]
• Vacuum port and supply port are located collinear to each other to facilitate easy piping.
· Lightweight, as the body is made of resin.
Days to Ship: | 3 Days or more |
---|
Vacuum Generator - Vacuum Break Function
MISUMI
Applies vacuum release air to the suction line.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Shape: Related Components
•Type Of Related Component: Vacuum Fall Prevention Valves
•Nominal Of Thread M (mm): 4
Days to Ship: | 8 Days or more |
---|
Vacuum Filter - Replacement Element for Standard Vacuum Ejector
MISUMI
The ejector is built in the vacuum generator.
Days to Ship: | 8 Days or more |
---|
Vacuum Generator - Union, Straight
MISUMI
•Main Body Shape: Pipe Type
•Body Material: Polyacetal
•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Application: Individual Item
Days to Ship: | 8 Days or more |
---|
Single Unit Type: Pipe shape, union straight type, open atmospheric system
Nihon Pisco
•Main Body Shape: Pipe shape
•Body Material: Polybutylene Terephthalate
•Vacuum Port Connecting Port Shape: One-Touch Couplings
•Air Supply Port Connecting Shape: One-Touch Couplings
•Application: Individual Item
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum breakdown valve DS-01AN/CVA-DN
Myotoku
•Main Body Shape: Related Components
•Type Of Related Component: Replacement Filters
•Additional Function: Vacuum Destructive Valve
•Operating Pressure Range (mpa): 0.3::0.6
•Operating Temperature Range (?): 0::60
Days to Ship: | 8 Days or more |
---|
Large capacity Convum (high flow) HFV series
Myotoku
•Main Body Shape: Direct Electromagnetic Valve Mounting Type Straight
•Body Material: Aluminum
•Application: Individual Item
•Performance: Large Flow Rate Type
•Operating Pressure Range (mpa): 0.1::0.6
Days to Ship: | 14 Days or more |
---|
Multi-Stage Ejector ZL112A Series
SMC
Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Shape |
Additional Function |
Ultimate Vacuum(kPa) |
Air Consumption Flow Rate(l/min) |
Vacuum Port Connecting Port Shape |
Vacuum Port One-Touch Fitting Size |
Air Supply Port Connecting Port Shape |
Air Supply Port One-Touch Fitting Size |
Application |
Suction Flow(l/min) |
Nozzle Dia. |
Type of Related Component |
Brand | SMC | SMC | SMC | SMC | SMC | Myotoku | SMC | SMC | SMC | SMC | MISUMI | Myotoku | SMC | MISUMI | Myotoku | CKD | MISUMI | Nihon Pisco | Myotoku | Myotoku | Myotoku | SMC | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Pisco | Myotoku | Myotoku | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Vacuum Ejector With Valve And Switch ZM Series【1-5 Pieces Per Package】 | Vacuum Filter - Replacement Element for Standard Vacuum Ejector | Single Unit Type: Pipe shape, union straight type, open atmospheric system | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more | Quote | 3 Days or more |
Same day or more
Show Stock Products | 8 Days or more | Quote | Quote | 3 Days or more | Quote | 8 Days or more | 15 Days or more | Quote |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 14 Days or more | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 14 Days or more | 3 Days or more |
Specifications |
|
|
|
|
| |||||||||||||||||||||||||
Main Body Shape | Direct Electromagnetic Valve Mounting Type Elbows / Pipe Type | Unit | Unit | Square Shape | Unit | Direct Electromagnetic Valve Mounting Type Straight | Unit | Square Shape / Related Components | Unit | Unit | - | Related Components | Unit | Square Shape | Unit | Pipe Type | Direct Electromagnetic Valve Mounting Type Straight | - | Pad Direct Mounting TypeElbow | Direct Electromagnetic Valve Mounting Type Elbows | Unit | Pipe Type | Direct Electromagnetic Valve Mounting Type Straight | Related Components | Related Components | Pipe Type | Pipe Type | Related Components | Direct Electromagnetic Valve Mounting Type Straight | Square Shape |
Additional Function | Silencers | Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve / Vacuum Destruction Support / Central Exhaust Specification | Silencers / Filter / Vacuum Destructive Valve | Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | Silencers | Mechanical Type, Pressure Switch for Vacuum / Not Provided | Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve / Vacuum Destruction Support | Filter | Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | Silencers / Filter | - | - | Silencers / Filter | Filter | Mechanical Type, Pressure Switch for Vacuum / With LED Display, Pressure Switch for Vacuum / Not Provided | Valves For Vacuum Generation | Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | Not Provided | Silencers / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve / Vacuum Destruction Support | Filter / Reverse Check Valve (Vacuum Retention) / Mechanical Type, Pressure Switch for Vacuum / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve / Vacuum Destruction Support / Not Provided | Not Provided | Silencers / Filter / Vacuum Destruction Support | - | - | Filter | Filter | Vacuum Destructive Valve | Not Provided | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve |
Ultimate Vacuum(kPa) | -90 ~ -48 | -84 | -90 ~ -86 | -84 | -89 ~ -48 | -87 ~ -53 | -84 ~ -53 | -84 | - | -80 | - | - | 0 to -101.3 | -93 ~ -90 | -87 ~ -53 | - | -93.1 ~ -90.4 | -93 ~ -66 | -87 | -92 ~ -47 | -87 ~ -53 | -90 ~ -48 | -92 ~ -90 | - | - | -92 ~ -90 | -92 ~ -66 | - | -5 ~ -2 | -84 |
Air Consumption Flow Rate(l/min) | 13 ~ 196 | 13 ~ 46 | 3.5 (N.C.) / 4 (latching) ~ 18 | 17 ~ 110 | 13 ~ 78 | 13 ~ 385 | 53 ~ 194 | 63 | - | 14 ~ 46 | - | - | - | 11.5 ~ 23 | 10 ~ 48 | - | 11.5 ~ 23 | 11.5 ~ 46 | 13.2 ~ 79.5 | 13 ~ 100 | 100 ~ 265 | 14 ~ 28 | 11.5 ~ 23 | - | - | 11.5 ~ 23 | 11.5 ~ 23 | - | 145 ~ 160 | 57 |
Vacuum Port Connecting Port Shape | Rc1/8 / Rc1/4 / One-Touch Couplings / Others / Rc3/8 | M5 | One-Touch Couplings | Rc1/8 / Others | Rc1/8 / One-Touch Couplings / Others | R1/8 / R1/4 / R3/8 / R1/2 | Rc1/8 | - | Rc1/8 | M5 / One-Touch Couplings / One-Touch Fitting Elbow | - | - | One-Touch Couplings | One-Touch Couplings | M5 | Others | One-Touch Couplings | One-Touch Couplings | R1/8 / One-Touch Couplings | Rc1/8 / Rc1/4 | Rc1/4 | Rc1/8 / One-Touch Couplings | One-Touch Couplings | - | - | One-Touch Couplings | One-Touch Couplings | - | - | One-Touch Couplings |
Vacuum Port One-Touch Fitting Size | 1/2 (ø12.7) ~ Ø12 | - | ø2 ~ Ø4 | - | Ø6 ~ Ø10 | - | - | Ø12 | - | Ø4 ~ Ø6 | - | - | Ø4 ~ Ø6 | Ø4 ~ Ø6 | - | - | Ø4 ~ Ø6 | Ø4 ~ Ø6 | Ø6 | - | - | Ø6 | Ø4 ~ Ø6 | - | - | Ø4 ~ Ø6 | Ø4 ~ Ø6 | - | - | Ø12 |
Air Supply Port Connecting Port Shape | Rc1/8 / 1/8-27 NPT / Rc1/4 / One-Touch Couplings / NPT1/4 / Rc3/8 / NPT3/8 | M5 | M5 | Rc1/8 / G1/8 / NPTF1/8 | Rc1/8 / G1/8 / One-Touch Couplings | R1/8 / R1/4 / R3/8 / R1/2 | Rc1/8 | - | Rc1/8 | M5 / One-Touch Couplings | - | - | One-Touch Couplings | One-Touch Couplings | Rc1/8 | - | One-Touch Couplings | One-Touch Couplings | R1/8 / One-Touch Couplings | Rc1/8 / Rc1/4 | Rc1/4 | Rc1/8 / One-Touch Couplings | One-Touch Couplings | - | - | One-Touch Couplings | One-Touch Couplings | - | - | One-Touch Couplings |
Air Supply Port One-Touch Fitting Size | Ø6 / Ø8 / Ø10 / 1/4 (φ6.35) / 5/16 (φ7.94) / 3/8 (ø9.53) | - | - | - | Ø6 / Ø8 | - | - | Ø6 | - | Ø4 / Ø6 | - | - | Ø6 | Ø4 / Ø6 | - | - | Ø4 / Ø6 | Ø4 / Ø6 | Ø6 | - | - | Ø6 | Ø4 / Ø6 | - | - | Ø4 / Ø6 | Ø4 / Ø6 | - | - | Ø6 |
Application | Manifolds | Individual Item / Manifolds | Individual Item / Manifolds | Individual Item / Manifolds | Individual Item | Individual Item | Individual Item | Individual Item | Individual Item | Individual Item / Manifolds | - | - | Individual Item / Manifolds | Individual Item | Individual Item / Manifolds | - | Individual Item | Individual Item | Individual Item | Individual Item | Individual Item / Manifolds | Manifolds | Individual Item | - | - | Individual Item | Individual Item | - | Individual Item | Individual Item |
Suction Flow(l/min) | 6 ~ 155 | 5 ~ 22 | 3.5 ~ 7 | 15 ~ 66 | 5 ~ 40 | 6 ~ 350 | 42 ~ 132 | - | - | 10 ~ 22 | - | - | - | 7 ~ 13 | 6 ~ 21 | - | 7 ~ 13 | 7 ~ 40 | 5 ~ 35 | 6 ~ 136 | 46 ~ 140 | 7 ~ 16 | 7 ~ 12.5 | - | - | 7 ~ 12.5 | 7 ~ 22 | - | 305 ~ 740 | 100 |
Nozzle Dia. | 0.5mm ~ Others | 0.5mm ~ 1.0mm | 0.3mm ~ 0.6mm | 0.5mm ~ Others | 0.5mm ~ Others | 0.5mm ~ 3.0mm | 1.0mm ~ Others | 1.2mm | - | 0.5mm ~ 1.0mm | - | - | - | 0.5mm ~ 0.7mm | 0.5mm ~ 1.0mm | 0.5mm | 0.5mm ~ 0.7mm | 0.5mm ~ 1.0mm | 0.5mm ~ 1.0mm | 0.5mm ~ 1.5mm | 1.5mm ~ 2.5mm | 0.5mm ~ 0.7mm | 0.5mm ~ 0.7mm | - | - | 0.5mm ~ 0.7mm | 0.5mm ~ 0.7mm | - | - | 1.2mm |
Type of Related Component | - | - | - | - | - | - | - | Holders|Brackets | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Vacuum Fall Prevention Valves | Replacement Filters | - | - | Replacement Filters | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy