| 1 Piece(s) | Available |
Quote
| Silencers / Filter | -84 | 53 | - | 1.0mm | Built-in silencer | Without supply valve / without release valve | Non-valve | - | - | - | N/A | N/A | - | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 53 | - | 1.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 53 | - | 1.0mm | Port exhaust | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Locking slotted type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 86 | 42 | [Others] 1.3mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 86 | - | [Others] 1.3mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | SI unit fixed | Lead wire length 0.3 m | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | Lock nut | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 86 | - | [Others] 1.3mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | With unit selection function | Without lead wire | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | SI unit fixed | Without lead wire | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 0.6 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | No | Non-locking push type | NPN open collector 1 output | SI unit fixed | Lead wire length 0.3 m | Digital pressure switch for vacuum (ZSE30A) + filter | Without lead wire | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | No | Non-locking push type | NPN open collector 1 output | SI unit fixed | Lead wire length 0.3 m | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / With LED Display, Pressure Switch for Vacuum | -84 | 102 | - | 1.5mm | Built-in silencer | Without supply valve / without release valve | Non-valve | - | - | - | PNP open collector 1 output | With unit selection function | - | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Mechanical Type, Pressure Switch for Vacuum | -84 | 102 | 63 | 1.5mm | Built-in silencer | Without supply valve / without release valve | Non-valve | - | - | - | NPN open collector 1 output | N/A | - | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 0.6 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Mechanical Type, Pressure Switch for Vacuum | -84 | 102 | - | 1.5mm | Built-in silencer | Without supply valve / without release valve | Non-valve | - | - | - | NPN open collector 1 output | N/A | - | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | 63 | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | - | No connector | No | - | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 0.6 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 102 | 63 | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 0.6 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | No connector | Vacuum pressure switch (ZSE2) + filter | Without lead wire with connector | No | CE-marked |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | No connector | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | No connector | Filter | N/A | No | CE-marked |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 102 | - | 1.5mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | Lock nut | - |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destruction Support | -84 | 102 | 63 | 1.5mm | Port exhaust | Supply valve (N.O.) / release valve (common with supply valve) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Mechanical Type, Pressure Switch for Vacuum | - | 194 | 132 | 2.0mm | Built-in silencer | Without supply valve / without release valve | Non-valve | - | - | - | NPN open collector 1 output | N/A | - | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -53 | 194 | 132 | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | - | 194 | 132 | 2.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 194 | 132 | 2.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | With unit selection function | Lead wire length 0.3 m | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | - | 194 | 132 | 2.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | SI unit fixed | No connector | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | No connector | Vacuum pressure switch (ZSE2) + filter | Without lead wire with connector | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 194 | 95 | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Locking slotted type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output + analog voltage output | With unit switching function (default: psi) | Lead wire length 0.3 m | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | PNP open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | 95 | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Lead wire with connector (length 0.6 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Mechanical Type, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | N/A | Lead wire length 0.3 m | Vacuum pressure switch (ZSE2) + filter | Grommet type / lead wire (length: 3 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 194 | 95 | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 194 | 95 | 2.0mm | Built-in silencer | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | M-type plug connector type | With light/surge voltage suppressor | Locking slotted type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 194 | 95 | 2.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | NPN open collector 1 output | With unit selection function | No connector | Digital pressure switch for vacuum (ZSE30A) + filter | Lead wire with connector (length: 2 m) | No | - |
| 1 Piece(s) | Available |
Quote
| Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Built-in silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | No connector | Filter | N/A | No | - |
| 1 Piece(s) | Available |
Quote
| Filter / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 194 | - | 2.0mm | Port exhaust | Supply valve (double solenoid) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | N/A | N/A | Lead wire length 0.3 m | Filter | N/A | No | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy