(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110)

Space Saving Vacuum Ejector ZQ Series (ZQ105/ZQ107/ZQ110)
  • Volume Discount

Easy-to-use vacuum pressure switch.
[Features]
· Push button type for easier operation.
· Vacuum pressure switch with LED display.
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Reduced setting work.
· Helps prevent setting mistakes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZQ1053M-K1Y5L-EAMG-5
ZQ1053M-K15L-FK
ZQ1053M-K15LO-EBK-0
ZQ1071U-J1Y5L-F-00-Q
ZQ1071U-J16L-EAG-22
ZQ1071U-K1Y5L-EBGK-00-Q
ZQ1071U-K1Y5L-ECMG-52-Q
ZQ1071U-K1Y5L-F
ZQ1071U-K15L-EAGK-00
ZQ1071U-K15L-EAMG-22
ZQ1071U-K15L-EBG-00-Q
ZQ1071U-K15L-EEGK-22
ZQ1071U-K15L-F
ZQ1071U-K15LO-EAMGK-00
ZQ1073M-K15L-EAG-0
ZQ1073M-K15L-EAG-3
ZQ1073M-K15LB-EBGK-0
ZQ1101U-J15L-D51CL
ZQ1101U-J15L-ECG-00
ZQ1101U-J15L-ECMG-00
ZQ1101U-J15L-EEG-00
ZQ1101U-K1Y5L-EAMG-20
ZQ1101U-K15L-EBG-00
ZQ1101U-K15L-EBMG-00
ZQ1101U-K15L-ECMG-00
ZQ1101U-K15LB-F
ZQ1101U-K15LO-EBG-00
ZQ1101U-K15LO-EBG-00-Q
ZQ1101U-Q15L-F-33
ZQ1103M-J15L-F
ZQ1103M-K15L-EAGK-3
ZQ1103M-K15L-EAK-3
ZQ1103M-K15L-EBG-0
ZQ1103M-K15L-EBMG-0-Q
ZQ1103M-K15L-EBP-0
ZQ1103M-K25LO-FK
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Suction Flow
(l/min)
Nozzle Dia. Combination of supply valve and release valve Electrical entry Output specifications Unit specifications Solenoid valve rated voltage Vacuum switch electrical entry CE-marked Valve type Bracket A Function Manual override
1 Piece(s)Available

Quote

14One-Touch Fitting ElbowØ4--Manifolds-0.5mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

14----Manifolds-0.5mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

14M5---Manifolds-0.5mmNormally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCWithout connectorNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

23M5-M5-Individual Item100.7mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-CE-markedNo-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

23One-Touch CouplingsØ4One-Touch CouplingsØ4Individual Item100.7mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function12 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNoWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedWith check valve-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch Fitting ElbowØ4One-Touch CouplingsØ4Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 1 output + analog voltage (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedNo-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

-----Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoNo-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

23M5-M5-Individual Item100.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ4One-Touch CouplingsØ4Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ4One-Touch CouplingsØ4Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 1 output + analog voltage (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-----Individual Item-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-0.7mmNormally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

23M5---Manifolds100.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

23One-Touch CouplingsØ6--Manifolds100.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5---Manifolds-0.7mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith check valve-Standard type (1 W for DC)With lock
1 Piece(s)Available

Quote

-----Individual Item-1.0mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)1 output, PNP output + analog output (-100 to 0 kPa)With unit selection function24 V DCConnector type, lead wire length 3 mNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-1.0mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 1 output + analog voltage (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-1.0mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 1 output + analog voltage (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5-M5-Individual Item-1.0mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 1 output + analog voltage (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ4M5-Individual Item-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-DC low wattage type (0.5 W)Non-locking push type
1 Piece(s)Available

Quote

46M5-M5-Individual Item221.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

46M5-M5-Individual Item221.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

46M5-M5-Individual Item221.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 1 output + analog voltage (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-----Individual Item-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoNo-Standard type (1 W for DC)With lock
1 Piece(s)Available

Quote

-M5-M5-Individual Item-1.0mmNormally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

46M5-M5-Individual Item221.0mmNormally closed / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ6One-Touch CouplingsØ6Individual Item-1.0mmLatching positive common / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoNo-Standard type (1 W for DC)Push-lock type
1 Piece(s)Available

Quote

-----Manifolds-1.0mmNormally closed / NAL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)Suction filter only-24 V DC-NoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ6--Manifolds-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-One-Touch CouplingsØ6--Manifolds-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)NPN open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCWithout connectorNoWith check valve-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

46M5---Manifolds221.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit selection function24 V DCLead wire with connector (lead wire length: 2 m), with connector coverNoNo-Standard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5---Manifolds-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)SI unit fixed24 V DCLead wire with connector (lead wire length: 2 m), with connector coverCE-markedNoWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

-M5---Manifolds-1.0mmNormally closed / normally closedL-type plug connector, lead wire length: 0.3 m (with light / surge voltage suppressor)PNP open collector 2 outputs (0 to -101 KPa)With unit switching function (default: psi)24 V DCWithout connectorNoNoWith bracket AStandard type (1 W for DC)Non-locking push type
1 Piece(s)Available

Quote

46----Manifolds221.0mmNormally open / normally closedL-type plug connector, without connector (with light / surge voltage suppressor)Suction filter only-24 V DC-NoWith check valve-Standard type (1 W for DC)Non-locking push type

Loading...

  1. 1

Basic Information

Main Body Shape Unit Additional Function Silencers / Filter Ultimate Vacuum(kPa) -80
Operation Category Normally Closed Operating Pressure Range(MPa) 0.3::0.5 Operating Temperature Range(℃) 5:50::

Additional Products in this Category

Tech Support