(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Shape: Related Components
•Type Of Related Component: Vacuum Fall Prevention Valves
•Nominal Of Thread M (mm): 4
Part Number
Configured Part Number is shown.
BAFP4
Name of Parts | [ M ]Material | |
M4 | M6 | |
Metal Body A | Stainless Steel | Aluminum, Electroless Nickel Plating |
Metal Body B | Brass, Electroless Nickel Plating | Aluminum, Electroless Nickel Plating |
Valve Body | Aluminum Alloy | |
Stopper | Brass, Electroless Nickel Plating | |
Spring | 304 Stainless Steel | |
Filter | Polyvinyl Formal (PVF) | |
O-Ring | Nitrile Rubber (NBR Nitrile Rubber ) | |
Gasket | 304 Stainless Steel+Nitrile Rubber (NBR Nitrile Rubber ) |
Part Number |
BAFP4 |
Part Number | Thread Size M | A1 | A2 | B | L | P | Opposite Side H | Valve Operation Suction Flow Rate (ℓ/min(ANR)) | Non-attached Vacuum Decline Level (kPa) | Effective Sectional Area (mm2) | Mass (g) | ||
Type | No. | Free Flow | Control Flow | ||||||||||
BAFP | 4 | M4x0.7 | 3 | 4.5 | 19.9 | 16.9 | 10 | 10 | 5 | 2 | 1.63 | 0.09 | 7.9 |
6 | M6x1.0 | 4 | 4.9 | 28.1 | 24.1 | 12 | 12 | 13 | 2 | 4.06 | 0.09 | 12.4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Applicable Fluid | Air |
Operating Pressure Range | Positive Pressure: 0~0.7MPa |
Negative Pressure: 0~-100kPa | |
Min. Operating Pressure | -7kPa |
Operating Temperature Range | 0~60°C |
Main Body Shape | Related Components | Type of Related Component | Fall Prevention Valve | Nominal of Thread M(mm) | 4 |
---|
Please check the type/dimensions/specifications of the part BAFP4 in the Vaccum Fall Prevention Valve series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy