(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ejector is built in the vacuum generator.
Part Number
Configured Part Number is shown.
VJHBE
Main Body Shape | Related Components | Type of Related Component | Filters for Replacement |
---|---|---|---|
RoHS | 10 | - | - |
Part Number | - | Nozzle Dia. Nominal |
VJHB4 VJHBE | - | 7 |
Part Number | (D) | (d) | (L) | Filtration Level | Filter Surface Area |
VJHBE | 12 | 8 | 30 | 10µm | 1130mm2 |
Main Body Shape | Related Components | Type of Related Component | Filters for Replacement |
---|
Please check the type/dimensions/specifications of the part VJHBE in the Vacuum Filter - Replacement Element for Standard Vacuum Ejector series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy