(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Knuckle joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series
SMC
Knuckle joint for air cylinder CJ2 CM2 CG1 Series and thin cylinder CQ2 Series.
[Please click here for the catalog]
P.63 CJ2 Series
P.189, 190 CM2 Series
P.309, 309-1 CG1 Series
P.796 CQ2 Series
Days to Ship: | 3 Days or more |
---|
Clevis Knuckle Joints - Tool-Less
MISUMI
Can be assembled quickly and is excellent in maintainability.
Days to Ship: | 10 Days or more |
---|
Clevis Knuckle Joints - Extra Short
MISUMI
Can be utilized by combining T-shaped/U-shaped Knuckle Joints for space saving.
Days to Ship: | 8 Days or more |
---|
Clevis Knuckle Joints - Oil-Free Bushings, Press-Fit
MISUMI
Knuckle Joints having Oil Free Bushings press-fitted to support rotation.
Days to Ship: | 12 Days or more |
---|
MISUMI
Knuckle joints with fixed dimensions. Pins are included as an accessory.
Days to Ship: | 8 Days or more |
---|
Clevis Knuckle Joints - Tapped, Configurable
MISUMI
Knuckle Joints - Tapped, Configurable - equipped with Rotation Stopper and compatible with M3~M26 screws regardless of Convex Type or Concave Type.
Days to Ship: | 10 Days or more |
---|
Clevis Knuckle Joints - Threaded, Configurable
MISUMI
Knuckle Joints - Threaded, Configurable - equipped with Rotation Stopper and compatible with M3~M26 screws regardless of Convex Type or Concave Type.
Days to Ship: | 12 Days or more |
---|
Clevis Knuckle Joints - Tapped
MISUMI
Knuckle Joints equipped with Rotation Stopper and compatible with M3~M18 screws regardless of Convex Type or Concave Type.
Days to Ship: | 10 Days or more |
---|
Brackets for SCM, Double Notched Knuckle
CKD
•Type: Rod Clevis Brackets
•Mounting Method: Female Tap
•Accessory: w/ Accessories
•Compatible Cylinder Series: SCM
Days to Ship: | 8 Days or more |
---|
Knuckle Joint for Air Cylinder CA2 / CNA2 Series
SMC
Knuckle joint for air cylinder CA2 / CNA2 series.
Days to Ship: | 3 Days |
---|
Knuckle Joint for Air Cylinder, MB/MB1/MNB Series
SMC
Knuckle joint for air cylinder MB/MB1/MNB series.
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Mounting Method |
Thread Size M(mm) |
Thread Pitch(mm) |
Material |
Accessories |
Brand | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | CKD | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||
CAD |
|
|
|
|
|
|
| ||||
Days to Ship | 3 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 8 Days or more | 3 Days | 3 Days |
Specifications |
|
|
|
|
| ||||||
Type | Eye Brackets / Rod Clevis Brackets | Rod Clevis Brackets | Eye Brackets | Eye Brackets / Rod Clevis Brackets | Eye Brackets / Rod Clevis Brackets | Eye Brackets / Rod Clevis Brackets | Eye Brackets / Rod Clevis Brackets | Eye Brackets / Rod Clevis Brackets | Rod Clevis Brackets | Rod Clevis Brackets | Rod Clevis Brackets |
Mounting Method | Female Tap | - | - | Female Tap | - | Female Tap | Male Thread | Female Tap | Female Tap | Female Tap | Female Tap |
Thread Size M(mm) | 5 ~ 26 | M4 ~ M10 | M3 ~ M18 | M3 ~ M12 | M3 ~ M18 | M3 ~ M26 | M3 ~ M20 | M3 ~ M18 | M8 ~ M26 | 14 ~ 26 | 18 ~ 26 |
Thread Pitch(mm) | 0.8 ~ 1.5 | - | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.5 ~ 1.5 | 0.5 ~ 2.5 | 0.5 ~ 1.5 | 1.25 ~ 1.5 | 1.5 | 1.5 |
Material | Steel / Stainless Steel / Cast Iron | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel / Cast Iron | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Cast Iron | Cast Iron | Steel |
Accessories | w/ Accessories / w/o Accessories | w/o Accessories | w/o Accessories | w/o Accessories | w/ Accessories | w/o Accessories | w/o Accessories | w/o Accessories | w/ Accessories | w/ Accessories | w/ Accessories |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy