(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knuckle Joint for Air Cylinder, MB/MB1/MNB Series

Knuckle Joint for Air Cylinder, MB/MB1/MNB Series
  • Volume Discount

Knuckle joint for air cylinder MB/MB1/MNB series.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
Y-05M
Y-08M
Y-10M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size M
(mm)
Overall length Applicable bore size
1 Piece(s)Available

Quote

185050·63
1 Piece(s)Available

Quote

226580
1 Piece(s)Available

3 Days

2665100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size M
(mm)
Overall length Applicable bore size

Loading...

  1. 1

Basic Information

Type Rod Clevis Brackets Mounting Method Female Tap Thread Pitch(mm) 1.5
Material Steel Accessories w/ Accessories Type Y-shaped fork-end knuckle joint Compatible cylinder: MB, MB1, MNB
Accessories Pin for knuckle pins, split pins, plain washers

Additional Products in this Category

Tech Support