(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clevis Knuckle Joints - Threaded, Configurable

Clevis Knuckle Joints - Threaded, Configurable

Knuckle Joints - Threaded, Configurable - equipped with Rotation Stopper and compatible with M3~M26 screws regardless of Convex Type or Concave Type.

  • inCAD Components

PDFP.2019-3650

Unit examples related to this product
Knuckle Joints - Threaded, Configurable:Related Image
・Materials
Convex TypeConcave Type[ M ]Material[ S ]Surface Treatment
F FixedF FixedF Configurable
FNMBFNMTBFNMTBF1045 Carbon SteelBlack Oxide
FNMSFNMTS-304 Stainless Steel-

Specifications

Part Number-D-B-U-F
FNMB8-1.25
FNMTBF10-1.5
-
-
D8
D10
-
-
B9
B7
-
-
U20
U25

-

F30
Part NumberDH7B 1mm IncrementU
5mm Increment
FALTGR
TypeM-PitchConvex TypeConcave TypeFixedConfigurable 1mm Increment
Convex Type
F Fixed
FNMB
FNMS


Concave Type
F Fixed F Configurable
FNMTB FNMTBF
FNMTS
3-0.53453~103~510~2098~12L+5U+101030.8
4-0.71210~164
5-0.84564~124~610~301412~19L+612
6-1.01613~22
8-1.255685~165~815~302016~28L+8U+1516
10-1.568106~206~102520~35L+10205
16-2.012131415162012~3212~1620~303931~55L+16U+203271.6
20-2.512131415162012~3812~184939~69L+19389

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNMB3-0.5-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNMB4-0.7-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNMB5-0.8-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNMB6-1.0-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNMB8-1.25-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNMB10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNMB16-2.0-D[12,​13,​14,​15,​16,​20]-B[12-32/1]-U[20-30/5]
FNMB20-2.5-D[12,​13,​14,​15,​16,​20]-B[12-38/1]-U[20-30/5]
FNMS3-0.5-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNMS4-0.7-D[3,​4,​5]-B[3-10/1]-U[10-20/5]
FNMS5-0.8-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNMS6-1.0-D[4,​5,​6]-B[4-12/1]-U[10-30/5]
FNMS8-1.25-D[5,​6,​8]-B[5-16/1]-U[15-30/5]
FNMS10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNMS16-2.0-D[12,​13,​14,​15,​16,​20]-B[12-32/1]-U[20-30/5]
FNMS20-2.5-D[12,​13,​14,​15,​16,​20]-B[12-38/1]-U[20-30/5]
FNMTB3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNMTB4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNMTB5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNMTB6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNMTB8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNMTB10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNMTB16-2.0-D[12,​13,​14,​15,​16,​20]-B[12-16/1]-U[20-30/5]
FNMTB20-2.5-D[12,​13,​14,​15,​16,​20]-B[12-18/1]-U[20-30/5]
FNMTBF3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]-F[8-12/1]
FNMTBF4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]-F[10-16/1]
FNMTBF5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]-F[12-19/1]
FNMTBF6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]-F[13-22/1]
FNMTBF8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]-F[16-28/1]
FNMTBF10-1.5-D[6,​8,​10]-B[6-10/1]-U[15-30/5]-F[20-35/1]
FNMTBF16-2.0-D[12,​13,​14,​15,​16,​20]-B[12-16/1]-U[20-30/5]-F[31-55/1]
FNMTBF20-2.5-D[12,​13,​14,​15,​16,​20]-B[12-18/1]-U[20-30/5]-F[39-69/1]
FNMTS3-0.5-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNMTS4-0.7-D[3,​4,​5]-B[3-5/1]-U[10-20/5]
FNMTS5-0.8-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNMTS6-1.0-D[4,​5,​6]-B[4-6/1]-U[10-30/5]
FNMTS8-1.25-D[5,​6,​8]-B[5-8/1]-U[15-30/5]
FNMTS10-1.5-D[6,​8,​10]-B[6-20/1]-U[15-30/5]
FNMTS16-2.0-D[12,​13,​14,​15,​16,​20]-B[12-16/1]-U[20-30/5]
FNMTS20-2.5-D[12,​13,​14,​15,​16,​20]-B[12-18/1]-U[20-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size M
(mm)
Thread Pitch
(mm)
Material Surface Treatment Thread Length F
(mm)
B
(mm)
D
(mm)
Screw Length F
(mm)
U
(mm)
1 Piece(s)

12 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating-3 ~ 103 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating-3 ~ 103 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating-4 ~ 124 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating-4 ~ 124 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M81.25[Steel] 1045 Carbon SteelBlack Oxide Coating-5 ~ 165 ~ 8-15 ~ 30
1 Piece(s)

12 Days or more

10M101.5[Steel] 1045 Carbon SteelBlack Oxide Coating-6 ~ 206 ~ 10-15 ~ 30
1 Piece(s)

12 Days or more

10M162[Steel] 1045 Carbon SteelBlack Oxide Coating-12 ~ 3212 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M202.5[Steel] 1045 Carbon SteelBlack Oxide Coating-12 ~ 3812 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M30.5304 Stainless SteelNot Provided-3 ~ 103 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M40.7304 Stainless SteelNot Provided-3 ~ 103 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M50.8304 Stainless SteelNot Provided-4 ~ 124 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M61304 Stainless SteelNot Provided-4 ~ 124 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M81.25304 Stainless SteelNot Provided-5 ~ 165 ~ 8-15 ~ 30
1 Piece(s)

12 Days or more

10M101.5304 Stainless SteelNot Provided-6 ~ 206 ~ 10-15 ~ 30
1 Piece(s)

12 Days or more

10M162304 Stainless SteelNot Provided-12 ~ 3212 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M202.5304 Stainless SteelNot Provided-12 ~ 3812 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating93 ~ 53 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating123 ~ 53 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating144 ~ 64 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating164 ~ 64 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M81.25[Steel] 1045 Carbon SteelBlack Oxide Coating205 ~ 85 ~ 8-15 ~ 30
1 Piece(s)

12 Days or more

10M101.5[Steel] 1045 Carbon SteelBlack Oxide Coating256 ~ 206 ~ 10-15 ~ 30
1 Piece(s)

12 Days or more

10M162[Steel] 1045 Carbon SteelBlack Oxide Coating3912 ~ 1612 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M202.5[Steel] 1045 Carbon SteelBlack Oxide Coating4912 ~ 1812 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M30.5[Steel] 1045 Carbon SteelBlack Oxide Coating-3 ~ 53 ~ 58 ~ 1210 ~ 20
1 Piece(s)

12 Days or more

10M40.7[Steel] 1045 Carbon SteelBlack Oxide Coating-3 ~ 53 ~ 510 ~ 1610 ~ 20
1 Piece(s)

12 Days or more

10M50.8[Steel] 1045 Carbon SteelBlack Oxide Coating-4 ~ 64 ~ 612 ~ 1910 ~ 30
1 Piece(s)

12 Days or more

10M61[Steel] 1045 Carbon SteelBlack Oxide Coating-4 ~ 64 ~ 613 ~ 2210 ~ 30
1 Piece(s)

12 Days or more

10M81.25[Steel] 1045 Carbon SteelBlack Oxide Coating-5 ~ 85 ~ 816 ~ 2815 ~ 30
1 Piece(s)

12 Days or more

10M101.5[Steel] 1045 Carbon SteelBlack Oxide Coating-6 ~ 106 ~ 1020 ~ 3515 ~ 30
1 Piece(s)

12 Days or more

10M162[Steel] 1045 Carbon SteelBlack Oxide Coating-12 ~ 1612 ~ 2031 ~ 5520 ~ 30
1 Piece(s)

12 Days or more

10M202.5[Steel] 1045 Carbon SteelBlack Oxide Coating-12 ~ 1812 ~ 2039 ~ 6920 ~ 30
1 Piece(s)

12 Days or more

10M30.5304 Stainless SteelNot Provided93 ~ 53 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M40.7304 Stainless SteelNot Provided123 ~ 53 ~ 5-10 ~ 20
1 Piece(s)

12 Days or more

10M50.8304 Stainless SteelNot Provided144 ~ 64 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M61304 Stainless SteelNot Provided164 ~ 64 ~ 6-10 ~ 30
1 Piece(s)

12 Days or more

10M81.25304 Stainless SteelNot Provided205 ~ 85 ~ 8-15 ~ 30
1 Piece(s)

12 Days or more

10M101.5304 Stainless SteelNot Provided256 ~ 206 ~ 10-15 ~ 30
1 Piece(s)

12 Days or more

10M162304 Stainless SteelNot Provided3912 ~ 1612 ~ 20-20 ~ 30
1 Piece(s)

12 Days or more

10M202.5304 Stainless SteelNot Provided4912 ~ 1812 ~ 20-20 ~ 30

Loading...

  1. 1

Example

-->-->Knuckle Joints - Threaded, Configurable:Related Image
Knuckle Joints - Threaded, Configurable:Related Image
Knuckle Joints - Threaded, Configurable:Related Image
e-Catalog Search Key  #MA601  
܂ -->
 

Basic Information

Type Single Clevis Knuckle Joints / Double Notched Knuckle Joint Mounting Method Male thread Accessories Non-Included

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.