(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
SMC
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve Body Ported Single Unit SY7000 Series
SMC
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
SMC
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve
SMC
SMC Solenoid Valve.
[Features]
· Possible to mount a combination of 3-port and 5-port valves.
· Power consumption: 0.1 W (with power saving circuit).
· Many manifold variations possible including an aluminum integrated manifold, DIN rail, dividing type manifold.
· Manifold types: SS5Y3, SS5Y5, SS5Y7, SS5Y9.
Days to Ship: | Same day or more |
---|
Show Stock Products
5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve Body Ported Single Unit SY3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications
Days to Ship: | 3 Days or more |
---|
Solenoid Valves - Pilot-kick, 2-Port Type
MISUMI
•Type : Electromagnetic Valve
•Application : Sequence 1
•Mounting Orientation : Direct
For complete product overview and details on Solenoid Valves - Pilot-kick, 2-Port Type see the sections below:
Days to Ship: | 8 Days or more |
---|
5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series
SMC
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer
Days to Ship: | 3 Days or more |
---|
Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit
SMC
SMC Solenoid Valve.
[Features]
· Compact and lightweight yet with a large flow capacity
· High frequency operation
· Long operating life
· Built-in one-touch fitting makes piping work easy.
· DIN connector type, dust-proof, jet-proof (IP65) type enclosure compliant.
· Air-blowing workpieces, blowing-off, etc.
Days to Ship: | 3 Days or more |
---|
Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping
MISUMI
5 port electro-magnetic valve unit suitable for cylinder operation control.
Days to Ship: | 8 Days or more |
---|
ISO Standard Solenoid Valve VQ7-8 Series Size 2 Single Unit
SMC
SMC Solenoid Valve.
[Features]
· Conforms to ISO 5599/I
· Outstanding responsiveness and long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
· A wide variety of manifold options
· Lightweight
· Space-saving / reduced volume
· The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions
Days to Ship: | 3 Days or more |
---|
4-Port Solenoid Valve, Body Ported, VZ1000 Series
SMC
SMC Solenoid Valve.
[Features]
· Suitable for cylinder actuation (up to ø16)
· Compact size with a width of just 15 mm
· Low power consumption: 1.8 W DC
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, SV1000/2000/3000/4000 Series
SMC
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A
[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type
Days to Ship: | 3 Days |
---|
5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Valve
SMC
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series
SMC
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 3.4 dm3/(s·bar)
· Low power consumption: 1.8 W DC
Days to Ship: | 3 Days or more |
---|
SMC
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications
Days to Ship: | 3 Days or more |
---|
Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series
SMC
SMC Solenoid Valve.
[Features]
· Large flow capacity, small exhaust resistance.
· Easy to switch between N.C. and N.O.
· Possible to use in vacuum or low pressure environments.
· Free mounting orientation.
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series
SMC
[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
・ Manifold model: VV5QC21
Days to Ship: | 3 Days or more |
---|
Large Size, 5-Port Solenoid Valve, Rubber Seal, VP4□50/4□70 Series
SMC
SMC Solenoid Valve.
[Features]
· For driving large cylinders.
· Manifold type: VVP45, VVP46.
Days to Ship: | Quote |
---|
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series
SMC
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength
Days to Ship: | 3 Days or more |
---|
4‑Port Solenoid Valve Direct Operated Poppet Type VQD1000 Series
SMC
SMC Solenoid Valve.
[Features]
· Extraordinarily stable responsiveness at high speed
· Compact and lightweight (34 g) yet with a large flow capacity
· Can also be used for vacuum applications (-101.2 kPa)
· Compatible with clean environments
· Copper-free specifications
Days to Ship: | 3 Days or more |
---|
3‑Port Direct Operated Solenoid Valve - Metal Seal VS3135/3145 Series
SMC
SMC Solenoid Valve.
[Features]
· Direct operated solenoid valve.
· The main valve structure is a metal seal type.
· · Can be used at pressures starting at 0 MPa.
· Supports multiple different pressure supplies.
· Manifold type: VVS310, VVS311.
Days to Ship: | Quote |
---|
Base Mounted Type, Plug-In Single Unit VQ4000 Series
SMC
Power-saving, long-lifespan solenoid valve.
[Features]
· Cylinder actuation up to ø160 (160 mm diameter) is possible.
· Connector: Manifold.
· IP67-compliant protective structure.
· Compatible with numerous protocols.
· Thread type: Rc, G, NPT, NPTF.
· Piping specifications: Side ported / Bottom ported.
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series
SMC
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 2.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS4000 Series
SMC
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/2: C: 12 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.
Days to Ship: | 3 Days or more |
---|
ISO Standard Solenoid Valve VQ7-6 Series Size 1 Single Unit
SMC
SMC Solenoid Valve.
[Features]
· Conforms to ISO 5599/I
· Outstanding responsiveness and long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
· A wide variety of manifold options
· Lightweight
· Space-saving / reduced volume
· The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions
Days to Ship: | 3 Days or more |
---|
3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series
SMC
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength
Days to Ship: | 3 Days or more |
---|
Compact Proportional Solenoid Valve PVQ10 Series (12 V DC / 24 V DC)
SMC
A base mounted type compact proportional control solenoid valve that can control the flow rate smoothly according to the current.
[Features]
· Repeatability: 3% or less.
· Hysteresis: 10% or less.
· Lifespan: 25 million cycles.
· Body material: Equivalent to C37 or SUS304 / Sealing material: FKM.
· The valve returns to closed position when power supply is OFF. Leakage amount when OFF is 5 cm³/min or less.
· Suitable for vacuum applications.
· Operation noise when opening/closing the valve is reduced.
· Can be mounted on manifolds.
Days to Ship: | Quote |
---|
5.0 MPa Pilot Operated 3-Port Solenoid Valve VCH400 Series
SMC
Solenoid valve for air.
[Features]
· Response time variation ±2 ms.
· Lifespan: 10 million cycles.
· Non-collision structure between armatures eliminates abrasion.
· Improved responsiveness when turning OFF, reduced variation construction. Improved durability achieved by applying a special surface treatment to sliding parts.
· Unnecessary volume inside the pilot chamber is reduced. Quick response, reduced variation.
· Use of impact absorbing rubber protects the pilot valve and electric parts.
· Uses a special fluoropolymer sealant on sliding parts. Stable responsiveness after disuse and not easily damaged by pressure.
· Improved durability in high-pressure environments, thanks to the polyurethane elastomer poppet.
Days to Ship: | Quote |
---|
SMC
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·
Days to Ship: | 3 Days or more |
---|
5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series
SMC
[Features]
・ Protective structure IP67 compatible.
・ Flexible adoption of additional stations and specification changes by adopting a connector manifold.
・ Space-saving design with one-side solenoid and pipe fittings all arranged on one side and free mounting direction.
・ Reduced labor hours for reassembling due to no screws and one clamp structure.
・ A wide variety of centralized wiring methods are available.
・ 4-position dual 3-port valve.
・ Manifold model: VV5QC11。
Days to Ship: | 3 Days or more |
---|
Solenoid Valve - 5-Port, Single Unit, 4KB1/4KB2/4KB3/4KB4 Series
CKD
•Type: Solenoid Valves
•Valve Type: 5-Port Valve
•Manual Switch: Non-Locking
•Plumbing: Sub-Base Plumbing
•Pipe Port Type: Rc (R)
Days to Ship: | 8 Days or more |
---|
5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series
SMC
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve
SMC
SMC Solenoid Valve.
[Features]
· Cylinder actuation up to ø160
· Power saving
· Long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve
SMC
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 6.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR2000 Series
SMC
SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.
Days to Ship: | 3 Days or more |
---|
3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series
SMC
SMC Solenoid Valve.
[Features]
· Universal porting
· C: 0.80 dm3/(s·bar)
· Compact: width 18 × length 63 (mm), low power consumption
· Can also be used for vacuum applications (-101.2 kPa)
· Suitable for use in copper-free applications
Days to Ship: | 3 Days or more |
---|
3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series
SMC
SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve Body Ported Single Unit SY9000 Series
SMC
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)
Days to Ship: | 3 Days or more |
---|
4/5-Port Solenoid Valve, Rubber Seal, SYJ3000 Series
SMC
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength
Days to Ship: | 3 Days or more |
---|
5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve
SMC
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Application |
Mounting Orientation |
Voltage |
Specifications |
Valve Type |
Actuation |
Status at Power Off |
Valve Positions |
Applicable Cylinder Dia.(Ø) |
Pipe Port Type |
Port Size |
Connecting Tube Diameter |
Pressure Rating(MPa) |
Driving Type |
Pilot Air Supply |
Seal Type |
Plumbing |
CV Value |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | MISUMI | SMC | SMC | MISUMI | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | CKD | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
Product Series | 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series | 5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve | 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series | 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series | Pilot-Operated 2-Port Solenoid Valve For Dry Air VQ20/30 Series Single Unit | Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping | 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series | Large Size, 3-Port Solenoid Valve, Rubber Seal, VP3145/3165/3185 Series | 5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series | Large Size, 5-Port Solenoid Valve, Rubber Seal, VP4□50/4□70 Series | 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series | 4‑Port Solenoid Valve Direct Operated Poppet Type VQD1000 Series | 3‑Port Direct Operated Solenoid Valve - Metal Seal VS3135/3145 Series | 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series | 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series | 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS4000 Series | 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series | Compact Proportional Solenoid Valve PVQ10 Series (12 V DC / 24 V DC) | 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series | Solenoid Valve - 5-Port, Single Unit, 4KB1/4KB2/4KB3/4KB4 Series | 5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve | 5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve | 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series | 5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR2000 Series | 5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR3000 Series | 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series | 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, VT307 Series | 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, VQ1000 Series Valve | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 8 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 3 Days or more | 3 Days or more | 3 Days | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | 8 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||||
Type | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves / Related Components | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves / Related Components | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves | Solenoid Valves |
Application | Single Use | Single Use | Single Use / Unit for Manifold Mounting | Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use | Single Use | Single Use | Single Use | Single Use / Unit for Manifold Mounting | Single Use | Single Use / Unit for Manifold Mounting | Single Use | Manifolds | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use | Unit for Manifold Mounting | Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use | Single Use / Unit for Manifold Mounting | Single Use | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use | Single Use | Unit for Manifold Mounting | Single Use | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use / Unit for Manifold Mounting | Single Use | Single Use / Unit for Manifold Mounting | Unit for Manifold Mounting |
Mounting Orientation | Direct | Direct | Direct / Manifold Base | Manifold Base | Direct / Manifold Base | Direct | Direct | Direct | Direct | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct | Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct | Manifold Base | Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct | Direct / Manifold Base | Direct | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct | Direct | Manifold Base | Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct / Manifold Base | Direct | Direct / Manifold Base | Manifold Base |
Voltage | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC5V / DC6V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC5V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC5V | DC24V | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC5V / DC6V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / AC24V / AC240V | AC100V / AC200V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / AC24V / AC240V | DC12V / DC24V / AC100V / AC110V / AC200V | DC24V / AC100V / AC200V | DC24V / AC100V / AC110V / AC200V / AC220V | DC12V / DC24V / AC100V / AC110V / AC220V | DC24V | DC12V / DC24V | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / AC24V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | DC24V | DC24V / AC100V / AC110V / AC200V / AC220V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC3V | DC12V / DC24V | DC24V / AC100V / AC110V / AC200V / AC220V | DC24V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC / AC240V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / DC5V | DC24V | DC24V / AC100V / AC110V / AC200V / AC220V | DC24V | DC24V | DC24V / AC100V / AC200V | DC12V / DC24V / AC100V / AC110V / AC220V | DC24V / AC100V / AC110V / AC200V / AC220V | DC24V | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC12V / DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC24V / AC100V / AC200V / AC220V / 110/120 V AC | DC12V / DC24V / AC100V / AC110V | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V / AC240V | DC12V / DC24V / AC100V / AC110V / AC220V | DC12V / DC24V / AC100V / AC110V / DC5V / DC6V | DC12V / DC24V / AC100V / AC110V |
Specifications | Standard / Drip-Proof / Lubrication Free | Standard / Drip-Proof / Lubrication Free | Standard / Drip-Proof / Lubrication Free | Standard / Drip-Proof / Lubrication Free | Standard / Lubrication Free / Low Current | Standard / Drip-Proof / Lubrication Free | Standard / Drip-Proof / Lubrication Free / Low Current | Standard | Standard / Lubrication Free | Standard / Drip-Proof / Lubrication Free | Lubrication Free | Standard / Lubrication Free | Standard / Low Current | Standard / Lubrication Free / Low Current | Standard / Lubrication Free | Standard / Lubrication Free / Low Current | Standard / Drip-Proof / Lubrication Free / Low Current | Standard / Low Vacuum Compatible | Lubrication Free | Standard | Standard | Standard | Standard / Lubrication Free | Standard | Standard / Drip-Proof / Lubrication Free | Standard / Lubrication Free / Low Current | Standard / Lubrication Free / Low Current | Standard / Drip-Proof / Lubrication Free | Standard | Standard / Low Vacuum Compatible | Standard / Drip-Proof | Standard / Drip-Proof / Lubrication Free | Lubrication Free | Standard / Lubrication Free | Standard | Standard / Drip-Proof / Lubrication Free | Standard / Lubrication Free | Standard / Lubrication Free / Low Current | Standard / Lubrication Free | Standard / Lubrication Free | Standard | Standard / Ozone Compatible / Lubrication Free / Low Current | Standard / Drip-Proof / Lubrication Free | Standard | Standard |
Valve Type | 5-Port Valve | 5-Port Valve | 5-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve | 5-Port Valve | 3-Port Valve | 2-Port Valve | 5-Port Valve | 2-Port Valve | 5-Port Valve | 5-Port Valve | 4-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve | 3-Port Valve | 3-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve | 3-Port Valve | 4-Port Valve | 3-Port Valve | 5-Port Valve | - | 5-Port Valve | 5-Port Valve | 5-Port Valve | 3-Port Valve | - | 3-Port Valve | 3-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve | 5-Port Valve | 5-Port Valve | 5-Port Valve / Dual 3-Port Valve | 5-Port Valve | 5-Port Valve | 5-Port Valve | 3-Port Valve | 3-Port Valve | 5-Port Valve | 4-Port Valve / 5-Port Valve | - |
Actuation | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single | - | Single / Double | Single | Single / Double | Single / Double | Single | Single / Double | Single / Double | Single / Double | Single | Single / Double | Single / Double | Single / Double | Single | Single | Single | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single | Single | Single | Single | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single | Single | Single / Double | Single / Double | Single / Double |
Status at Power Off | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining | Self-Recovery (Spring Return) | - | Self-Retaining / Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Recovery (Pressure Differential Return) | Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Recovery (Spring Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) / Self-Recovery (Pressure Differential Return) | Self-Retaining / Self-Recovery (Spring Return) |
Valve Positions | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open / 2-Position Normally Closed | - | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Closed | 2-Position Pressure | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust | 2-Position Pressure / 3-Position Closed Center / 3-PositionExhaust Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open / 2-Position Normally Closed | 2-Position Normally Open / 2-Position Normally Closed | 2-Position Exhaust / 3-PositionPressure Center / Others | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center | 2-Position Normally Open / 2-Position Normally Closed | 2-Position Normally Open | 2-Position Normally Closed | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Normally Open / 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open | 2-Position Normally Closed | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Closed / 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center | 2-Position Normally Open / 3-Position Closed Center / 3-PositionExhaust Center / 3-PositionPressure Center / Others |
Applicable Cylinder Dia.(Ø) | 80 or Less | 100 or Less | 63 or less ~ 200 or less | 80 or Less ~ 160 or Less | 40 to 140 ~ 40 to 200 | 63 or less | - | - | 80 or Less ~ 160 or Less | - | - | 50 to 200 ~ 250 or Less | 16 or less | - | 40 or less | 100 or Less | - | - | 100 or Less | - | - | - | - | 200 or less | 63 or less ~ 100 or Less | 20 to 40 ~ 40 to 160 | 50 to 300 ~ 80 to 300 | 40 to 140 ~ 40 to 180 | - | - | - | - | 80 or Less | 20 to 40 ~ 125 to 160 | - | 200 or less | 40 or less | 160 or Less | 40 to 160 ~ 100 or Less | 40 to 140 ~ 40 to 200 | - | - | 160 or Less | - | 80 or Less |
Pipe Port Type | Rc (R) / NPT / NPTF / G / One-Touch Plumbing | Rc (R) / NPT / NPTF / G / One-Touch Plumbing | Rc (R) / NPT / NPTF / G | - | Rc (R) / NPT / NPTF / G | M / One-Touch Plumbing | Rc (R) / NPT / NPTF / G | Rc (R) | M / Rc (R) / NPT / NPTF / G | One-Touch Plumbing | M / Rc (R) | Rc (R) / NPTF | M | NPT | M / One-Touch Plumbing | Rc (R) / NPT / NPTF / G | Rc (R) / NPT / NPTF / G | Rc (R) / NPT / G | - | Rc (R) / NPT / NPTF | M / Rc (R) / NPT / NPTF | M | Rc (R) / NPT / NPTF | Rc (R) / NPTF | M / Rc (R) / One-Touch Plumbing | Rc (R) / NPT / NPTF | Rc (R) / NPT / NPTF | Rc (R) / NPTF | Rc (R) / NPT / NPTF / G | M | G | Rc (R) / NPT / G | - | Rc (R) | M / Rc (R) / NPT / NPTF / One-Touch Plumbing | Rc (R) / NPT / NPTF | One-Touch Plumbing | Rc (R) / NPT / NPTF / G | Rc (R) / NPT / NPTF | Rc (R) / NPT / NPTF / G | M / Rc (R) / NPT / G | Rc (R) / NPT / NPTF / G | Rc (R) / NPT / NPTF / G / One-Touch Plumbing | M | - |
Port Size | 1/8 | 1/4 | 1/2 ~ 3/8 | - | 1/4 ~ 3/8 | M5 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 ~ M5 | - | 1/8 ~ M5 | 1/2 ~ 3/8 | M5 | 3/8 | M5 | 1/4 ~ 1/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | - | 1 ~ 3/8 | 1/8 ~ M5 | M5 | 1/2 ~ 3/8 | 3/8 | 1/4 ~ M5 | 1/4 ~ 1/8 | 1/2 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 1/8 | M5 | 1 ~ 3/4 | 1/2 ~ 3/8 | - | 1/2 ~ 3/8 | 1/8 ~ M5 | 1/4 ~ 3/8 | - | 1/4 ~ 3/8 | 1/4 ~ 1/8 | 1/4 ~ 3/8 | 1/8 ~ M5 | 1/4 ~ 1/8 | 1/4 ~ 3/8 | M3 ~ M5 | - |
Connecting Tube Diameter | Ø4 / Ø6 / Ø8 / Ø1/4 | Ø8 / Ø10 / Ø3/8 | - | - | - | Ø4 / Ø6 / Ø5/32 / Ø1/4 | - | - | - | Ø6 / Ø8 / Ø10 / Ø12 | - | - | - | - | Ø3.2 / Ø4 / Ø6 | - | - | - | - | - | - | - | - | - | Ø3.2 / Ø4 / Ø6 / Ø8 / Ø10 | - | - | - | - | - | - | - | - | - | Ø4 / Ø6 / Ø1/4 | - | Ø4 / Ø6 | - | - | - | - | - | Ø8 / Ø10 / Ø12 | - | - |
Pressure Rating(MPa) | - | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.25 to 0.7 / 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.1 to 1.0 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.2 to 0.7 / -0.1~0.7 / -0.1~1 / 0.2~1 | 0 to 1.0 | 0.15 to 0.7 / 0.1 to 0.7 / 0.15~0.7 / 0.15~1 / 0.1 to 1.0 | 0.01 to 0.5 / 0.1 to 0.6 | 0.15 to 0.7 | 0.15~1 / 0.2~1 | 0.15 to 0.7 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 / 0.1 to 1.0 | 0.1 to 1.0 | 0.2 to 0.7 / -0.1~0.7 / -0.1~1 / 0.2~1 | -0.1 to 0.2 / 0.2~0.8 | 0.1 to 0.7 / 0.15~0.7 | 02 to 0.9 | 0.15 to 0.7 / -0.1~0.7 | 0~0.7 | 0 to 1.0 | 0.15~1 / 0.2~1 | - | 0.15~1 / 0.1 to 1.0 | 0.15~1 / 0.1 to 1.0 | 0.15~1 / 0.2~1 | 0.15 to 0.7 / -0.1~0.7 | 0 to 1.0 | - | 0.25 to 0.7 | 0.1 to 0.7 / 0.15~0.7 / 0.2 to 0.7 | - | 0.15 to 0.7 / 0.1 to 0.7 | 0.15~1 / 0.2~1 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 / 0.1 to 1.0 | 0.1 to 1.0 | 02 to 0.9 / 0.1 ~ 0.9 | 02 to 0.9 / 0.1 ~ 0.9 | -0.1 to 0.1 / 0~0.7 | 0~0.7 / 0 to 1.0 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 0.15 to 0.7 / 0.1 to 0.7 / 0.2 to 0.7 | 1 |
Driving Type | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Poppet | Pilot Type Poppet | Pilot Type Spool | Pilot Type Poppet | Pilot Type Poppet | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Poppet | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Linear Motion Poppet | Linear Motion Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Linear Motion Poppet | Pilot Type Poppet | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool | Linear Motion Poppet | Linear Motion Poppet | Pilot Type Spool | Pilot Type Spool | Pilot Type Spool |
Pilot Air Supply | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | - | Internal | Internal | - | Internal | Internal | Internal | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal | Internal | Internal / External Mount | Internal | - | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal | Internal / External Mount | - | Internal | Internal / External Mount | Internal | - | Internal | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal / External Mount | Internal | Internal | Internal | Internal | Internal |
Seal Type | Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal | Standard | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal | Standard | Soft Seal | Soft Seal | Standard / Soft Seal | Soft Seal | Soft Seal | Soft Seal | Standard | Standard / Soft Seal | Standard / Soft Seal | Standard | Standard | Standard / Soft Seal | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal | Standard / Soft Seal | Standard | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Soft Seal | Standard / Soft Seal |
Plumbing | Direct Plumbing | Direct Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing | Direct Plumbing | - | Direct Plumbing | Direct Plumbing / Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing | Sub-Base Plumbing | Direct Plumbing | Direct Plumbing | Sub-Base Plumbing | Direct Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Direct Plumbing | Sub-Base Plumbing | Direct Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Sub-Base Plumbing | - | Direct Plumbing / Sub-Base Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing | Direct Plumbing | Sub-Base Plumbing | Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Direct Plumbing / Sub-Base Plumbing | Direct Plumbing | Direct Plumbing / Sub-Base Plumbing | Sub-Base Plumbing |
CV Value | 0.19 ~ 0.49 | 0.59 ~ 0.93 | 0.18 ~ 2.2 | - | 1.4 ~ 1.8 | 0.11 ~ 0.24 | 0.8 ~ 3.6 | - | 0.13 ~ 2.6 | 0.33 ~ 0.81 | - | 2.4 ~ 3 | 0.05 | - | 0.14 ~ 0.19 | 0.78 ~ 0.92 | 0.8 ~ 3.3 | 5.5 ~ 35.2 | 0.46 ~ 0.57 | 3.6 ~ 5.3 | 0.14 ~ 0.33 | 0.05 ~ 0.07 | 1.5 ~ 5.1 | 1.5 ~ 2.1 | 0.13 ~ 0.82 | 0.53 ~ 0.63 | 2.5 ~ 2.9 | 0.9 ~ 1.1 | 0.68 ~ 0.77 | - | 5.3 ~ 5.8 | 1.1 ~ 3.6 | 0.16 ~ 0.21 | - | 0.13 ~ 0.24 | 1.5 ~ 2.1 | 0.14 ~ 0.19 | 1.1 ~ 1.4 | 0.23 ~ 0.62 | 0.69 ~ 2.2 | 0.1 ~ 0.19 | 0.1 ~ 0.19 | 0.82 ~ 1.9 | 0.1 ~ 0.12 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy