(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping

Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping

Move the mouse over the image to zoom

  • Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping
  • Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping
  • Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping
  • Solenoid Valves - Single Unit, 5-Port Direct Piping/Base Piping
  • Volume Discount

5 port electro-magnetic valve unit suitable for cylinder operation control.

  • inCAD Components
Solenoid Valves - 5 Port, Single/Double Solenoid:Related Image
・Materials
Solenoid Valves - 5 Port, Single/Double Solenoid:Related Image
[ A ] Accessories: Base Plumbing Type only: Gaskets (NBR Nitrile Rubber ), Mounting Screws (1018 Carbon Steel Nickel Plating)Lead Wire: 500mm

Specifications

Part Number-Valve Voltage (V)
TypeConnection Dia.SolenoidPlumbing Method
MD
MD
SY
MY
S
D

M
-
-
A
C
■Basic Specifications of Solenoid Valves
Connection Dia.M5Rc1/8
Valve TypePilot-Operated, 5-Port
Number of Ports5
Number of Positions2
Applicable FluidAir
Operating Pressure0.15~0.7MPa
Pressure Resistance1.0MPa
Effective Sectional Area3.8mm213mm2
Response Time30ms19ms
Operating Temp. Range5~50°C
Rated VoltageDC24V,AC100V,AC200V
Power Consumption2.1/1.8VA (50/60Hz:AC), 1.6W (DC)1.6/2.5VA (50/60Hz:AC), 1.2W (DC)
Allowable Voltage Range±10%
Insulation ClassB TypeF Type

Part NumberValve Voltage (V)
TypeConnection Dia.SolenoidPlumbing Method
MDSY (M5)
MY (Rc1/8)
S
(Single Solenoid)
No Symbol
(Direct Connection Type)
M
(Base Plumbing Type)
A (DC24V)
B (AC100V)
C (AC200V)
D
(Double Solenoid)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MDMYD-A
MDMYD-B
MDMYD-C
MDMYDM-A
MDMYDM-B
MDMYDM-C
MDMYS-A
MDMYS-B
MDMYS-C
MDMYSM-A
MDMYSM-B
MDMYSM-C
MDSYD-A
MDSYD-B
MDSYD-C
MDSYDM-A
MDSYDM-B
MDSYDM-C
MDSYS-A
MDSYS-B
MDSYS-C
MDSYSM-A
MDSYSM-B
MDSYSM-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Orientation Rated Voltage Actuation Status at Power Off Pipe Port Type Pipe Connection Bore Dia. Piping Types
1 Piece(s)Available

8 Days or more

10DirectDC24VDouble SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC100VDouble SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC200VDouble SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectDC24VDouble SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectAC100VDouble SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectAC200VDouble SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectDC24VSingle SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC100VSingle SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC200VSingle SolenoidSelf-holdingRcRc1/8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectDC24VSingle SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectAC100VSingle SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectAC200VSingle SolenoidSelf-holdingRcRc1/8Base piping type
1 Piece(s)Available

8 Days or more

10DirectDC24VDouble SolenoidSelf-holdingMM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC100VDouble SolenoidSelf-holdingMM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC200VDouble SolenoidSelf-holdingMM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10BaseDC24VDouble SolenoidSelf-holding--Base piping type
1 Piece(s)Available

8 Days or more

10BaseAC100VDouble SolenoidSelf-holding--Base piping type
1 Piece(s)Available

8 Days or more

10BaseAC200VDouble SolenoidSelf-holding--Base piping type
1 Piece(s)Available

8 Days or more

10DirectDC24VSingle SolenoidSelf-reset(differential pressure return)MM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC100VSingle SolenoidSelf-reset(differential pressure return)MM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10DirectAC200VSingle SolenoidSelf-reset(differential pressure return)MM5×0.8Direct Connection Type
1 Piece(s)Available

8 Days or more

10BaseDC24VSingle SolenoidSelf-reset(differential pressure return)--Base piping type
1 Piece(s)Available

8 Days or more

10BaseAC100VSingle SolenoidSelf-reset(differential pressure return)--Base piping type
1 Piece(s)Available

8 Days or more

10BaseAC200VSingle SolenoidSelf-reset(differential pressure return)--Base piping type

Loading...

  1. 1

More Information

Solenoid Valves - 5 Port, Single/Double Solenoid:Related Image
Solenoid Valves - 5 Port, Single/Double Solenoid:Related Image
Solenoid Valves - 5 Port, Single/Double Solenoid:Related Image
 

Basic Information

Type Electromagnetic Valve Application Sequence 1 Specifications Oil-Free
Valve Type 5-port valve Valve Positions 2-position pressure Operating Pressure Range(MPa) 0.15~0.7
Valve Structure Pilot-Operated Poppet Structure Seal Type Soft seal Manual Switch Non-Locking / Lock Shared

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.