(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solenoid Valves - Pilot-kick, 2-Port Type

Solenoid Valves - Pilot-kick, 2-Port Type
  • Volume Discount

•Type : Electromagnetic Valve
•Application : Sequence 1
•Mounting Orientation : Direct
For complete product overview and details on Solenoid Valves - Pilot-kick, 2-Port Type see the sections below:

  • inCAD Components
Solenoid Valves - Pilot-kick, 2-Port Type:Related Image

Specifications

Part Number-G(Rc)-Rated Voltage (V)
MDPN1-4-B
G (Rc)ABDEFW
Rc1/2712714.575.510250
Rc3/4803217.579108.560

Part Number
G
(Rc)
Rated Voltage (V)
Orifice Dia.
(mm)
Min. Operating Pressure Differential (Mpa)
Max. Operating Pressure Differential (Mpa)
Flow Rate Characteristics
Consumption
Current (W)
Apparent Power
Mass (kg)
Type
No.
Air
Water, Kerosene
Oil
(50mm2/S)
C*
b
Cv
S
(mm3)
AC
50/60Hz
Holding
Starting
50Hz
60Hz
50Hz
60Hz
MDPN
1
2 (Rc1/4)
B
(AC100V)
C
(AC200V)
12
0
1
1
0.7
9.2
0.36
2.0
-
10/8
24
19
61
54
0.65
3 (Rc3/8)
12
11
0.46
2.4
-
0.65
4 (Rc1/2)
16
0.6
20
0.31
4.5
-
10/8.5
25
21
84
75
0.90
6 (Rc3/4)
23
-
-
8.6
162
1.00
[ ! ]*C=[dm3/(s·bar)]
[ ! ]Normally closed.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MDPN1-2-B
MDPN1-2-C
MDPN1-3-B
MDPN1-3-C
MDPN1-4-B
MDPN1-4-C
MDPN1-6-B
MDPN1-6-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Voltage Pipe Connection Bore Dia.
1 Piece(s)Available

8 Days or more

AC100VRc1/4
1 Piece(s)Available

8 Days or more

AC200VRc1/4
1 Piece(s)Available

8 Days or more

AC100VRc3/8
1 Piece(s)Available

8 Days or more

AC200VRc3/8
1 Piece(s)Available

8 Days or more

AC100VRc1/2
1 Piece(s)Available

8 Days or more

AC200VRc1/2
1 Piece(s)Available

8 Days or more

AC100VRc3/4
1 Piece(s)Available

8 Days or more

AC200VRc3/4

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Application Sequence 1 Mounting Orientation Direct
Specifications Standard Valve Type 2-port valve Pipe Port Type Rc
Operating Pressure Range(MPa) 0~1.0 Valve Structure Pilot-Operated Poppet Structure Seal Type Soft seal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.