(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS4000 Series

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS4000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 1/2: C: 12 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFS4100-3FZ
VFS4100-3FZ-04
VFS4100-5FZ
VFS4110-5DZ-04
VFS4200-5FZ
VFS4200-5FZ-04
VFS4210-3DZ-04
VFS4210-5DZ-04
VFS4300-3FZ
VFS4300-5FZ
VFS4300-5FZ-04
VFS4400-5FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
CV Value Lead wire electrical entry Body type Piping specifications
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0-Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust80 to 300[Rc (R)] Rc1/20.1 to 1.02.8Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0-Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust80 to 300[Rc (R)] Rc1/20.1 to 1.02.8DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining2-Position Exhaust---0.1 to 1.0-Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Retaining2-Position Exhaust80 to 300[Rc (R)] Rc1/20.1 to 1.02.8Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

Quote

Single UseDirect110/120 V ACDoubleSelf-Retaining2-Position Exhaust80 to 300[Rc (R)] Rc1/20.1 to 1.02.8DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Retaining2-Position Exhaust80 to 300[Rc (R)] Rc1/20.1 to 1.02.8DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V ACDoubleSelf-Recovery (Spring Return)3-Position Closed Center---0.15~1-Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Recovery (Spring Return)3-Position Closed Center---0.15~1-Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Recovery (Spring Return)3-Position Closed Center80 to 300[Rc (R)] Rc1/20.15~12.7Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center---0.15~1-Plug-in conduit terminalPlug-in sub-plate-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Standard
Manual Switch Non-Locking Plumbing Sub-Base Plumbing Manual Non-locking push type (flush)
Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor CE compliant None Body options Standard

Additional Products in this Category

Tech Support