(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 3.4 dm3/(s·bar)
· Low power consumption: 1.8 W DC

PDF

Part Number

Configured Part Number is shown.

Part Number
VFS2120-3D-01-F
VFS2120-3DZ-02
VFS2120-5DZ-01
VFS2120-5DZ-02
VFS2130-3DZ-02
VFS2130-5DZ-02
VFS2130-5DZB-02
VFS2220-3DZ-02
VFS2220-5DZ-01
VFS2220-5DZ-02
VFS2230-3D-02
VFS2320-5DZ-02
VFS2420-5DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Port Size Manual Switch CV Value Manual Indicator light / Surge voltage suppressor Body type Option
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-1/8Non-Locking0.78Non-locking push type (flush)NonePilot individual exhaustWith foot bracket
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-1/8Non-Locking0.78Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot common exhaustNone
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot common exhaustNone
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less1/4Lock0.9Locking type (tool required)With indicator light and surge voltage suppressorPilot common exhaustNone
1 Piece(s)Available

3 Days

Single UseDirect110/120 V ACDoubleSelf-Retaining2-Position Exhaust-1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

Quote

Single UseDirectDC24VDoubleSelf-Retaining2-Position Exhaust-1/8Non-Locking0.78Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Retaining2-Position Exhaust-1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V ACDoubleSelf-Retaining2-Position Exhaust-1/4Non-Locking0.9Non-locking push type (flush)NonePilot common exhaustNone
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Recovery (Spring Return)3-Position Closed Center-1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center-1/4Non-Locking0.9Non-locking push type (flush)With indicator light and surge voltage suppressorPilot individual exhaustNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Pipe Port Type Rc Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Standard Plumbing Direct Plumbing
Lead wire electrical entry DIN terminal CE compliant None

Additional Products in this Category

Tech Support