(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Compact Guide Cylinder MGP Series
SMC
Compact cylinder with guide.
[Features]
· Shortened guide rod.
· Saves space.
· By reducing the guide rod length by a maximum 22 mm, the machining required to create space between the bottom of the cylinder body and the equipment is reduced.
· Round auto switches and strong magnetic field resistant auto switches can be directly mounted without spacers.
· 4 types of mounting are possible.
· Piping from either direction.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Cylinders having the guides on both ends for usability.
Days to Ship: | 9 Days or more |
---|
Compact Guide Cylinder MGQ Series
SMC
An air cylinder with integrated guide with lateral load resistance and high non-rotating accuracy.
[Features]
· Compact design that saves space.
[Applications]
· For conveyor line stoppers and lifters.
Days to Ship: | 3 Days or more |
---|
Guide Cylinder - Compact, Air Cushion, MGP Series
SMC
A space saving compact cylinder with guide.
[Features]
· The shortening of the guide rod and change to the thickness of the plate has reduced the product weight by up to 24%.
· By reducing the guide rod length by as much as 22 mm, the amount of machining work required to create clearance between the bottom of the cylinder body and the equipment has been reduced.
· Small auto switches and auto switches resistant to strong magnetic fields can be directly mounted on 2 sides.
· 4 types of mounting are possible. Piping is possible from 2 directions.
· With air cushion.
Days to Ship: | 3 Days or more |
---|
Dual-Rod Cylinder, Basic Type CXS Series
SMC
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc.
[Features]
· Ball bushing bearings and slide bearings are standard for all series.
· Can be mounted from 3 directions.
· Workpieces can be mounted on 3 surfaces.
· Air cushion only minimally adds to full length dimension.
Days to Ship: | 3 Days or more |
---|
MLGP Series Low Profile Guide Cylinder With Lock
SMC
MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state.
[Features]
· Prevents drops for press fitting jigs, etc.
· Drop protection for lifter.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Easy manual unlocking.
· 4 types of mounting are possible.
· 2 types of guide rod bearing parts suitable for different applications.
Days to Ship: | Quote |
---|
Guide Cylinder - Compact, Multifunctional, SSG Series
CKD
A guide rod and plate are provided in the super compact cylinders.
Days to Ship: | 18 Days or more |
---|
SMC
A low-profile compact air cylinder.
[Features]
· A compact type cylinder with a large diameter guide and excellent eccentric load resistance.
· Low-profile cylinder enables more compact machine design.
· An internal non-rotating guide pin prevents rotation of the top plate.
· T-slots are provided on 3 faces (except the port face) to allow the mounting of various brackets. (Not suitable for mounting the cylinder itself.)
· Auto switches can be mounted on 4 lateral surfaces of the body.
Days to Ship: | 3 Days |
---|
Miniature Guide Rod Cylinder MGJ Series
SMC
Miniature Guide Rod Cylinder MGJ Series with integral wiring/piping in one direction.
[Features]
· Can be mounted from 2 directions.
· 2 auto switches can be mounted even for 5‑mm strokes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Dual-Rod Cylinder, Compact Type CXSJ Series
SMC
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.
Days to Ship: | 3 Days or more |
---|
Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CUK Series
SMC
Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.
Days to Ship: | 3 Days |
---|
Compact Guide Cylinder JMGP Series
SMC
[Features]
· Compact with overall length reduced by 30.5 mm and height by 16 mm.
· Weight is reduced by up to 69% (0.32 kg → 0.1 kg).
· Can be mounted from 3 directions
  Top mounting, bottom mounting, base mounting.
· Piping is possible from 4 directions.
· Suitable for pushing, lifting and clamping on a transport line.
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Rod Operation Method |
Cylinder Operation Method |
Main Body Shape |
Additional Function |
Cylinder I.D: D(φ) |
Stroke: L(mm) |
Environment, Applications |
Brand | SMC | MISUMI | SMC | SMC | SMC | SMC | CKD | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CUK Series | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 9 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 18 Days or more | 3 Days |
Same day or more
Show Stock Products | 3 Days or more | 3 Days | 3 Days |
Specifications |
| |||||||||||
Rod Operation Method | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod |
Cylinder Operation Method | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting |
Main Body Shape | With Guide | With Guide | With Guide | With Guide | With Guide | With Guide | With Guide | With Guide | With Guide | With Guide | Block Shape | With Guide |
Additional Function | Standard / With Rod Anti-rotationFunction | Standard | Standard / With Rod Anti-rotationFunction | Standard / With Rod Anti-rotationFunction | High Rigidity, High PrecisionHigh-Grade Guide / With Cylinder Thrust ForceDoubling Function | - | With Rod Anti-rotationFunction | Standard / With Rod Anti-rotationFunction | High Rigidity, High PrecisionHigh-Grade Guide | With Cylinder Thrust ForceDoubling Function | Standard / With Rod Anti-rotationFunction | Standard |
Cylinder I.D: D(φ) | 12 ~ 100 | 12 ~ 50 | 12 ~ 50 | 16 ~ 32 | 6 ~ 32 | 63 | 12 ~ 100 | 40 | 6 ~ 10 | 6 ~ 25 | 10 | 10 ~ 32 |
Stroke: L(mm) | 10 ~ 400 | 10 ~ 100 | 10 ~ 100 | 25 ~ 100 | 10 ~ 150 | 50 | 5 ~ 100 | 30 | 5 ~ 20 | 10 ~ 100 | 15 | 10 ~ 50 |
Environment, Applications | Standard | Standard | Standard | Standard | Standard / High Speed, High Frequency | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy