(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Guide Cylinder MGQ Series

Compact Guide Cylinder MGQ Series
  • Volume Discount

An air cylinder with integrated guide with lateral load resistance and high non-rotating accuracy.
[Features]
· Compact design that saves space.
[Applications]
· For conveyor line stoppers and lifters.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
MGQL16-10
MGQL20-20
MGQM12-20
MGQM12-50
MGQM12-75
MGQM16-20
MGQM16-30
MGQM16-40
MGQM16-50
MGQM20-20
MGQM20-40
MGQM20-50
MGQM20-75
MGQM20-100
MGQM25-20
MGQM25-30
MGQM25-50
MGQM25-75
MGQM25-100
MGQM32-50
MGQM32-100
MGQM40-25
MGQM40-50
MGQM50-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Type of Shaft Bearing Option
1 Piece(s)Available

3 Days

1610-0.12~1-Ball bushing bearingStandard product (No options)
1 Piece(s)Available

3 Days

2020-0.1~1RcBall bushing bearingStandard product (No options)
1 Piece(s)Available

3 Days

1220-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

1250-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

1275-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

1620-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

1630-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

16--0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

1650-0.12~1-Slide bearingStandard product (No options)
1 Piece(s)Available

3 Days

2020-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

20--0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

2050-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

Quote

2075-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

20100-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

2520-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

Quote

2530-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

2550-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

2575-10~600.1~1RcSlide bearing-
1 Piece(s)Available

3 Days

25100-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

-50-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

-100-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

3 Days

4025-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

Quote

4050-0.1~1RcSlide bearingStandard product (No options)
1 Piece(s)Available

Quote

5075-0.1~1RcSlide bearingStandard product (No options)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Type of Shaft Bearing Option

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function Standard / With rod detent function Environment, Applications Standard Cushion Rubber bumper at both ends

Additional Products in this Category

Tech Support