(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Guide Table MGF Series

Guide Table MGF Series
  • Volume Discount

A low-profile compact air cylinder.
[Features]
· A compact type cylinder with a large diameter guide and excellent eccentric load resistance.
· Low-profile cylinder enables more compact machine design.
· An internal non-rotating guide pin prevents rotation of the top plate.
· T-slots are provided on 3 faces (except the port face) to allow the mounting of various brackets. (Not suitable for mounting the cylinder itself.)
· Auto switches can be mounted on 4 lateral surfaces of the body.

PDF

Part Number

Configured Part Number is shown.

MGF40-30

Part Number
MGF40-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function Standard / With rod detent function Cylinder (Tube) Inner Diameter(φ) 40 Stroke(mm) 30
Environment, Applications Standard Operating Temperature(℃) -10::60 Operating Pressure(MPa) 0.1::1
Cushion Rubber bumper at both ends Port thread type Rc

Please check the type/dimensions/specifications of the part MGF40-30 in the Guide Table MGF Series series.

Additional Products in this Category

Tech Support