(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MLGP Series Low Profile Guide Cylinder With Lock can hold the clamped state.
[Features]
· Prevents drops for press fitting jigs, etc.
· Drop protection for lifter.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Easy manual unlocking.
· 4 types of mounting are possible.
· 2 types of guide rod bearing parts suitable for different applications.
Part Number
Configured Part Number is shown.
MLGPM63-50Z-B
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Cylinder (Tube) Inner Diameter(φ) | 63 | Stroke(mm) | 50 | Environment, Applications | Standard |
Cushion | Rubber bumper at both ends | Operating Pressure(MPa) | 0.2 to 1.0 | Specifications | Built-in magnet |
Port thread type | Rc | Auto Switches | Without auto switch | Lead Wire Length(m) | N/A |
The number of the switches | N/A | Type of Auto Switch Mounting | N/A | Type of Shaft Bearing | Slide Bearing |
Custom-made Specifications | None | Locking Direction | Retraction Locking |
Please check the type/dimensions/specifications of the part MLGPM63-50Z-B in the MLGP Series Low Profile Guide Cylinder With Lock series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy