(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CXS Series Dual-Rod Cylinder With Rear End Lock can mount workpieces from 3 directions.
[Features]
·2-rod cylinder suitable for picks and places with a guide function
·Standardization of all series ball bushing bearings and plain bearings
·Workpieces can be mounted from 3 sides
・ Double thrust, non-rotating accuracy ±0.1°
·Adjustable stroke range 0 to -5 mm
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Environment, Applications | Standard | End Locking | Presence |
Cushion | With bumper on both ends | Operating Pressure(MPa) | 0.3 to 0.7 | Specifications | Built-in magnet |
Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy