(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Satin Nickel Chrome Plating (MZCr)
•Number Of Keys: R0220
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pull-Up Handle A-1432
Takigen
•Application: Information panel, Rack for communication
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Bead Shot Treatment
•Number Of Keys: TAK80
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Lightweight door of a cabinet, storage, communication equipment, control equipment, etc.
•Type: Handle body
•Material: Main body: Zinc alloy (ZDC)/Receiving fitting: Cold rolled steel plate (SPCC)
•Finish: Main body: Satellite chrome plating (MZCr)/Receiving fitting: Zinc plating chromate treatment (MFZn-C)
•Product Code: 01211
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Lightweight door of a communication equipment, control equipment, etc.
•Type: Handle body
•Material: Aluminum Alloy (ADC)
•Color: Silver metallic
•Accessory: Two keys
Days to Ship: | 8 Days or more |
---|
Push-Button Type, Single Handle A-870
Takigen
•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
•Number Of Keys: T0230
Days to Ship: | 8 Days or more |
---|
Push-Button Type, Double Handle A-871
Takigen
•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
•Number Of Keys: T0230
Days to Ship: | 8 Days or more |
---|
Push-Button Type, Plastic Double Handle AP-871
Takigen
•Application: Special purpose truck, Bus, Shutter door
•Type: Handle body
•Material: AAS Resin
•Color: Black
•Number Of Keys: T0230
Days to Ship: | 8 Days or more |
---|
Handle with Push Button, A-845
Takigen
•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Satin Nickel Chrome Plating (MZCr)
•Accessory: Two keys
Days to Ship: | 8 Days or more |
---|
Handle with Large Trigger A-869
Takigen
•Application: Garbage car, Special purpose truck
•Type: Handle body
•Material: Aluminum Alloy (ADC)
•Finish: Baked Paint
•Color: Silver metallic
Days to Ship: | 8 Days or more |
---|
Stainless Steel Push Roller AC-1025-PR
Takigen
•Type: Push roller
•Material: Stainless Steel Rod
•Finish: Polishing
•Specification: for A-870-S and A-871-S
•Product Code: 02082
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy