(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Button Handle A-199

Push Button Handle A-199
  • Volume Discount

•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Satin Nickel Chrome Plating (MZCr)
•Number Of Keys: R0220

PDF

Part Number

Configured Part Number is shown.

A-199

 
Part Number
A-199
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck, Bus, Vibration equipment, Lift door Types Handle body Material Zinc Alloy (ZDC)
Finish Satin Nickel Chrome Plating (MZCr) Number of Keys R0220 Accessory Two keys
Product Code 01140

Please check the type/dimensions/specifications of the part A-199 in the Push Button Handle A-199 series.

Additional Products in this Category

Tech Support