(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Special purpose truck, Bus, Shutter door
•Type: Handle body
•Material: AAS Resin
•Color: Black
•Number Of Keys: T0230
Part Number
Configured Part Number is shown.
AP-871-2-S
Application | Special purpose truck, Bus, Shutter door | Types | Handle body | Material | AAS Resin |
---|---|---|---|---|---|
Color | Black | Number of Keys | T0230 | Accessory | Two keys |
Product Code | 02073 |
Please check the type/dimensions/specifications of the part AP-871-2-S in the Push-Button Type, Plastic Double Handle AP-871 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy