(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Touch, Lever Handle A-231

One Touch, Lever Handle A-231
  • Volume Discount

•Application: Lightweight door of a communication equipment, control equipment, etc.
•Type: Handle body
•Material: Aluminum Alloy (ADC)
•Color: Silver metallic
•Accessory: Two keys

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-231-1
A-231-1-TAK60
A-231-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Keys Accessory Product Code
1 Piece(s)Available

8 Days or more

100200Two keys01765
1 Piece(s)Available

16 Days or more

10TAK60Two keys04042
1 Piece(s)Available

8 Days or more

10No Key-00564

Loading...

  1. 1

Basic Information

Application Lightweight door of a communication equipment, control equipment, etc. Types Handle body Material Aluminum Alloy (ADC)
Color Silver metallic

Additional Products in this Category

Tech Support