(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel Push Roller AC-1025-PR

Stainless Steel Push Roller AC-1025-PR
  • Volume Discount

•Type: Push roller
•Material: Stainless Steel Rod
•Finish: Polishing
•Specification: for A-870-S and A-871-S
•Product Code: 02082

PDF

Part Number

Configured Part Number is shown.

AC-1025-PR

 
Part Number
AC-1025-PR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types Push roller Material Stainless Steel Rod Finish Polishing
Specifications for A-870-S and A-871-S Product Code 02082 Note Please fix with M6 nut (sold separately)

Please check the type/dimensions/specifications of the part AC-1025-PR in the Stainless Steel Push Roller AC-1025-PR series.

Additional Products in this Category

Tech Support