(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Caster Type : Related Components
For complete product overview and details on 900 Hammer Lock see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Caster Accessories - Floor Locks
MISUMI
Protective tool enabling casters to be held on easily.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Door Stopper K-1710
Takigen
•Caster Type : Related Components
For complete product overview and details on Stainless Steel Door Stopper K-1710 see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pedal Lock K-1900
Takigen
•Type Of Related Component: Hand Truck Lock and Stopper
•Caster Type: Related Components
•Mounting Pitch (mm): 85(100)85(100)
•Material: Stainless Steel Plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Caster Accessories - Floor Stoppers
MISUMI
Stoppers intended to secure the casters on the floor furthermore steadily
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Misumi Original
For complete product overview and details on Caster Accessories - Holders see the sections below:
Days to Ship: | 8 Days or more |
---|
Caster Accessories - Mounting Plates for Side Mount Casters
MISUMI
Brackets which can be fixed on the side face of the frame and into which casters or leveling bolts can be plugged.
Days to Ship: | 11 Days or more |
---|
MISUMI
For complete product overview and details on Pulley see the sections below:
Days to Ship: | 8 Days or more |
---|
Caster Accessories - Floor Stoppers, Space Saving
MISUMI
More compact and more safety than the conventional products.
Days to Ship: | Same day or more |
---|
Show Stock Products
Caster Accessories - Floor Stoppers, Height Adjustable
MISUMI
Height-Adjustable Type which is first released in the industry.
Days to Ship: | 8 Days or more |
---|
Nanshin
•Caster Type : Related Components
For complete product overview and details on NANSHIN LOCK see the sections below:
Days to Ship: | 9 Days or more |
---|
Ductile Caster, Standard, Swivel, BR
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 8 Days or more |
---|
Ductile Caster Standard Type Fixed Bracket K
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 10 Days or more |
---|
Ductile Caster for Tow Cart, Swivel, SR
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 11 Days or more |
---|
Double Caster, Wide, Swivel, TBR
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 10 Days or more |
---|
Ductile Caster Wide Type Fixed Type Bracket TK
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 11 Days or more |
---|
Ductile Caster, P Type, Swivel, PBR
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 8 Days or more |
---|
Ductile Caster P Type Fixed Bracket PK
Tohoku Caster and Casting
•Type Of Related Component: Casters Fixing Bracket
•Caster Type: Related Components
Days to Ship: | 8 Days or more |
---|
Eastern Seiko
•Caster Type : Related Components
For complete product overview and details on Floor Lock, Dolly Stopper see the sections below:
Days to Ship: | 8 Days or more |
---|
Inoac
For complete product overview and details on DSP Type, Cart Stopper see the sections below:
Days to Ship: | 8 Days or more |
---|
Takigen
•Caster Type : Related Components
For complete product overview and details on Caster Holder K-44 see the sections below:
Days to Ship: | 8 Days or more |
---|
Takigen
•Caster Type : Related Components
For complete product overview and details on Door Stopper K-700 see the sections below:
Days to Ship: | 8 Days or more |
---|
Takigen
•Caster Type : Related Components
For complete product overview and details on Door Stopper K-900A see the sections below:
Days to Ship: | 8 Days or more |
---|
Takigen
•Type Of Related Component: Hand Truck Lock and Stopper
•Caster Type: Related Components
•Mounting Pitch (mm): 85(100)85(100)
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
Days to Ship: | 8 Days or more |
---|
Takigen
•Caster Type : Related Components
For complete product overview and details on Pedal Lock K-910 see the sections below:
Days to Ship: | 8 Days or more |
---|
Yuei Caster
•Caster Type : Related Components
For complete product overview and details on Easy Lock Series, ELOCK Model see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Caster Type |
Stopper |
Load Range(daN) |
Wheel Characteristics |
Metal Piece(Fittings etc.,) Material |
Mounting Hole Type |
|
| |||||||||||||||||||||||||
Brand | Takigen | MISUMI | Takigen | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanshin | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Eastern Seiko | Inoac | Takigen | Takigen | Takigen | Takigen | Takigen | Yuei Caster |
Product Series | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 11 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| |||||||||||||||||||||
Caster Type | Related Components | - | Related Components | Related Components | - | - | - | - | - | - | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components | Related Components |
Stopper | - | - | - | - | - | - | Not Provided | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Load Range(daN) | - | - | - | 140.01 to 220.00 / 220.01 to 320.00 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 140.01 to 220.00 / 220.01 to 320.00 | - | - |
Wheel Characteristics | - | - | - | - | - | - | Not Provided | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Metal Piece(Fittings etc.,) Material | - | - | - | - | - | - | Steel | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Mounting Hole Type | Slotted Hole | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy